har-flex str f 9.05mm 32p PL1
HARTING
PCB connectors
har-flex®
Female connectors Reflow soldering termination (SMT)
Powered by
CAD모델 선택
{harting_qs/9/50/239/12154.prj},{NB=15220322601333},{MANUID=15220322601333},{AAP662=2},{AAT080=32},{AAZ327=1.270},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/27/05/551522xxx2601.tif__web.png},{DESCSHORT=Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 32, Straight},{DESCLONG=Connectors, Female connector, Reflow soldering termination (SMT), Contacts: 32, Straight, Copper alloy, Au over Pd/Ni, Mating side, Tin plated, Termination side, Performance level: 1, Liquid crystal polymer (LCP)},{MANUTYPEDESC=har-flex str f 9.05mm 32p PL1},{SUPPLIERALTNO=15 22 032 2601 333},{MANUNAME=HARTING},{DELTIME=28},{AAC194=Sample}
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
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 15220322601333
15220322601333
Connectors, Female connec...
Connectors, Female connec...
har-flex str f 9.05mm 32p...
15 22 032 2601 333
HARTING
28
Sample
Nickel/gold, Mating side,...
Other copper alloys
2
32
Connectors, Female connec...
har-flex str f 9.05mm 32p...
1.270
Reflow soldering terminat...
Standard
-55
125
Gold (au), Mating side, T...
0
V0
Liquid crystal polymer
1
1
85366990
CN
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
har-flex str f 9.05mm 50p PL1
HARTING
01.09.2021
har-flex str f 9.05mm 64p PL1 280pcs
HARTING
01.09.2021
har-flex str fem 6.25mm 12pos PL1 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 8p PL1 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 60p PL1 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 88p PL1 280pcs
HARTING
01.09.2021
har-flex str female 6.25mm 22pin PL1280P
HARTING
01.09.2021
har-flex str f 9.05mm 68p PL2 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 34p PL1 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 68p PL1
HARTING
01.09.2021
har-flex str f 9.05mm 50p PL2 280pcs
HARTING
01.09.2021
har-flex str f 9.05mm 40p PL1
HARTING
01.09.2021
har-flex str f 9.05mm 8p PL1
HARTING
01.09.2021
har-flex str f 9.05mm 80p PL1 280pcs
HARTING
01.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청