Han TC100 male contact 10mm²
HARTING
Industrial connectors Han®
Contacts
Electrical contacts
Powered by
CAD모델 선택
{harting_qs/6/14/235/1576.prj},{NB=09110006114},{MANUID=09110006114},{AAB202=19},{AAB785=10},{AAS465=500},{BAA039=125},{BAB392=0},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{PREVIEW=../../../_pool_/b6/a2/09_11_000_6114_cmyk1.tif__web.png},{DESCSHORT=Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm²},{DESCLONG=Crimp contact, Operating current: ≤100 A, Male, Copper alloy, Silver plated, Conductor cross-section: 10 mm²},{MANUTYPEDESC=Han TC100 male contact 10mm²},{SUPPLIERALTNO=09 11 000 6114},{MANUNAME=HARTING},{DELTIME=63},{AAB754=Pin},{AAC202=Silver},{AAC207=Other copper alloys},{AAO057=Han TC100 male contact 10mm², TC 100},{AAO742=TC 100}
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
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09110006114
09110006114
Crimp contact, Operating ...
Crimp contact, Operating ...
Han TC100 male contact 10...
09 11 000 6114
HARTING
63
19
Pin
10
Silver
Other copper alloys
Han TC100 male contact 10...
TC 100
EN 60664-1
turned
500
Crimp contact, Operating ...
Crimp contact, Operating ...
125
0
10
10
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청