Han Ex UL 8D Set
HARTING
Industrial connectors Han®
Series
Complete set
Powered by
CAD모델 선택
{harting_qs/6/23/114/10951.prj},{NB=10361080010},{MANUID=10361080010},{AAC820=-20},{AAC821=40},{AAF726=10},{AAP372=1},{AAT080=8},{BAB392=0},{BAH005=90},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/28/1f/10_36_108_0010.tif__web.png},{DESCSHORT=Connector sets, Crimp termination, Rated current: 10 A, Contacts: 8, Size: 3 A, Single locking lever, Top/side entry, 1x M20},{DESCLONG=Connector sets, Crimp termination, Rated current: 10 A, Contacts: 8, Size: 3 A, Single locking lever, Top/side entry, 1x M20, Material: Zinc die-cast, Powder-coated, Degree of protection: IP67, with seal screw 09 20 000 9918},{MANUTYPEDESC=Han Ex UL 8D Set},{SUPPLIERALTNO=10 36 108 0010},{MANUNAME=HARTING},{DELTIME=77}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB396
Design of housing surface
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
AAC049
PE connection present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC218
EMC design present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS458
Conductor connection method
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU731
Manufacturer product family
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAD449
Locking present
ⁿ/ₐ
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 10361080010
10361080010
Connector sets, Crimp ter...
Connector sets, Crimp ter...
Han Ex UL 8D Set
10 36 108 0010
HARTING
77
Double sided
Longitudinal strap
powder-coated
Yes
No
IP67, with seal screw 09 ...
No
-20
40
10
Han D®
1
EN 60664-1
crimp connection
M20
8
Han® Ex
Han Ex UL 8D Set
0
V0
Zink print cast
Polycarbonate (PC)
Yes
90
1
1
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청