Han 3A-HTE plastic (9-17mm), black
HARTING
Industrial connectors Han®
Hoods/Housings
Han A® Standard Hoods/housings for industrial applications
Powered by
CAD모델 선택
{harting_qs/6/30/245/12949.prj},{NB=19200030417},{MANUID=19200030417},{AAC820=-40},{AAC821=125},{AAP372=1},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85389099},{PREVIEW=../../../_pool_/59/75/19_20_003_0417.tif__web.png},{DESCSHORT=Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated},{DESCLONG=Hood, With integrated cable gland, Size: 3 A, Single locking lever, Top entry, 1x Integrated, Material (hood/housing): Polycarbonate (PC), RAL 9005 (jet black), Degree of protection: IP44, IP65 / IP67, with seal screw 09 20 000 9918},{MANUTYPEDESC=Han 3A-HTE plastic (9-17mm), black},{SUPPLIERALTNO=19 20 003 0417},{MANUNAME=HARTING},{DELTIME=63},{AAB224=vertical, top},{AAB373=Longitudinal strap}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB224
Arrangement of the cable lead-in
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAB737
screwed cable gland present
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP372
number of cable inlets
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAS460
Size of connection thread
ⁿ/ₐ
AAS461
Size
ⁿ/ₐ
AAS462
Mounting method of the cable gland
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 19200030417
19200030417
Hood, With integrated cab...
Hood, With integrated cab...
Han 3A-HTE plastic (9-17m...
19 20 003 0417
HARTING
63
vertical, top
Longitudinal strap
Sleeve housing
Yes
IP44, IP65/IP67, with sea...
-40
125
Subsection
Han 3A-HTE plastic (9-17m...
Han A®
1
Han A®
Integrated
3 A
Integrated
Hood, With integrated cab...
Hood, With integrated cab...
Black
Black
CE
V0
Plastic, Polycarbonate (P...
10
10
85389099
DE
No
No
No
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청