카탈로그: JW Winco
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
GN 746 - Threaded plugs
JW Winco
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Threaded plugs, Sealing plugs
EN 746
Powered by
CAD모델 선택
{winco/3_0_machine_parts/3_5/threaded_plugs_sealing_plugs/en746/gn746.prj},{NB=Verschlussschraube EN 746-G3/8},{PARTNUMBER=EN 746-G3/8},{ITEMID=38GRBA},{D1=G3/8},{D2=22},{L1=9},{L2=4.0},{S=8},{D1G=16.662},{D1K=14.950},{WEIGHT=0.0040},{CTN=83099090},{ROHS=YES},{INFOWINCO=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Threaded plug EN 746-G1/4
EN 746-G1/4
G1/4
20
9
3.0
6
0.0020
83099090
YES
Threaded plug EN 746-G3/8
EN 746-G3/8
G3/8
22
9
4.0
8
0.0040
83099090
YES
Threaded plug EN 746-G1/2
EN 746-G1/2
G1/2
28
11
4.0
10
0.0075
83099090
YES
Threaded plug EN 746-G3/4
EN 746-G3/4
G3/4
32
12
4.5
12
0.0129
83099090
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청