카탈로그: MALOTECH
생성됨: 277.02.2018
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MALOTECH
Fresh water stations accessories - Heat generator forward / return switchover
MALOTECH
Frischwasserstationen Zubehör
Powered by
CAD모델 선택
{malotech/frischwasserstationen_zubehor/warmeerzeuger_vor_rucklaufumschaltung_c_asmtab.prj},{NB=100090 (LOD 1)},{CNSORDERNO=100090},{VERS=25},{PPATH=assemblies/warmeerzeuger_vor_rucklaufumschaltung_c_asmtpl.prj},{TYP=fresh basic,fresh classic},{ZUB=Wärmeerzeuger Vor- / Rücklaufumschaltung DN25},{PINFO=Thermostatische Vorlaufumschaltung für Wärmeerzeuger zur optimalen Pufferspeicherbeladung, Vermeidung von Temperatureinbrüchen nach dem Wärmeerzeugerstart. 2x 3-Wege-Zonenventil (DN 25),2x 2-Punkt-Stellmotor,Thermostat mit Anlegefühler (Einstellbereich: 30 - 90 °C), Einheit montagefertig vorverdrahtet},{B=70},{H=141},{T=58},{SPANNUNG=230},{WATT=30},{NWAV=DN 25 (1\" AG)},{KVS=6,0},{ANZ=2},{LODLEVEL=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
CNSORDERNO
item number
ⁿ/ₐ
TYP
Device type
ⁿ/ₐ
ZUB
accessoires
ⁿ/ₐ
PINFO
Product information
ⁿ/ₐ
B
width
[mm]
H
Hieght
[mm]
T
depth
[mm]
SPANNUNG
nominal voltage
[V AC]
WATT
max. elektrische Leistungsaufnahme
[W]
NWAV
Nominal diameter screw connections
ⁿ/ₐ
KVS
KVS value
ⁿ/ₐ
ANZ
Number of 3-way mixers
[Stck]
SYN
Keywords / synonyms
ⁿ/ₐ
100090 (LOD 1)
100090
fresh basic,fresh classic
Heat generator forward / ...
Thermostatic flow switcho...
70
141
58
230
30
DN 25 (1" AG)
6,0
2
Heat generator flow switc...
100091 (LOD 1)
100091
fresh basic,fresh classic
Heat generator forward / ...
Thermostatic flow switcho...
106
115
145
230
10
DN 40 (1 1/2" AG)
16,0
2
Heat generator flow switc...
100092 (LOD 1)
100092
fresh basic,fresh classic
Heat generator forward / ...
Thermostatic flow switcho...
106
120
155
230
10
DN 50 (2" AG)
25,0
2
Heat generator flow switc...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Modèle 5268 - Barrel nipple Length 80 mm - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5265 - Hexagon female hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 5264 - Hexagon male hose nipple (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
PF3W PVC - Digital Flow Switch For PVC Piping
SMC
16.04.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청