FFR - Double flange taper
Düker
Flow Control
10. Pressure Pipe Fittings
Powered by
CAD모델 선택
{dueker/flow_control/10_presure_pipe_fittings/ffr.prj},{NB=RFFFR-15100200FL16EET(400)},{ARTNR=705062},{DN1=150},{DN2=100},{L=200},{E1=7.8},{E2=7.2},{L1=200},{H1=100},{WN=1},{ETIMARCO=RFFFR-15100200FL16EET},{EC003024=EF021694},{EF025616=Cast iron},{PN=PN 16},{EF010671=Other},{BEVIS=etec Email},{EF025617=Cast iron},{EF010673=Other},{EF016081=Blue},{EF000051=Straight},{EF000010=1-part},{EF022617=Yes},{EF020055=No},{EF023193=DN 150},{EF021603=7,8},{EF000321=Flange},{EF020052=DN 100},{EF021604=7,2},{EF000322=Flange},{EF021694=DIN},{EF020149=PN 16},{EF020217=No},{EF023873=Yes},{EF001438=200},{EF020151=100},{EF020153=100},{EF020152=100},{EF020154=100},{EF023182=0-60},{EF023116=16},{EF014099=16},{EF020047=No},{EF020078=No},{EF020079=No},{LOG=400}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARCO
Article Code
ⁿ/ₐ
DN1
Nominal size
[mm]
DN2
Branch nominal size
[mm]
PN
Pressure rating
ⁿ/ₐ
BEVIS
Coating
ⁿ/ₐ
L
Length
[mm]
E1
[mm]
E2
[mm]
G
Weight
[kg]
NORM
Norm
ⁿ/ₐ
ARTNR
Article Number
ⁿ/ₐ
FFR DN 50 / 40,200 mm PN ...
RFFFR-05040200FL40EET
50
40
PN 40
etec Email
200
7.0
7.0
7.2
Factory standard
307749
FFR DN 50 / 40,200 mm PN ...
RFFFR-05040200FL40P04
50
40
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
7.2
Factory standard
859261
FFR DN 50 / 40,200 mm PN ...
RFFFR-05040200FL40P06
50
40
PN 40
Epoxy black RAL 9001
200
7.0
7.0
7.2
Factory standard
FFR DN 50 / 40,200 mm PN ...
RFFFR-05040200FL40P07
50
40
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
7.2
Factory standard
FFR DN 50 / 40,200 mm PN ...
RFFFR-05040200FL40P15
50
40
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
7.2
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL16EET
65
40
PN 16
etec Email
200
7.0
7.0
8
Factory standard
797380
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL16P04
65
40
PN 16
Epoxy signalblue RAL 5005
200
7.0
7.0
8
Factory standard
870752
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL16P06
65
40
PN 16
Epoxy black RAL 9001
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL16P07
65
40
PN 16
Epoxy brown-red RED 3011
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL16P15
65
40
PN 16
Epoxy traffic yellow RAL ...
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL40EET
65
40
PN 40
etec Email
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL40P04
65
40
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL40P06
65
40
PN 40
Epoxy black RAL 9001
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL40P07
65
40
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
8
Factory standard
FFR DN 65 / 40,200 mm PN ...
RFFFR-06040200FL40P15
65
40
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
8
Factory standard
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL16EET
65
50
PN 16
etec Email
200
7.0
7.0
9.7
ISO 2531;EN 545
307759
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL16P04
65
50
PN 16
Epoxy signalblue RAL 5005
200
7.0
7.0
9.7
ISO 2531;EN 545
870080
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL16P06
65
50
PN 16
Epoxy black RAL 9001
200
7.0
7.0
9.7
EN 598
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL16P07
65
50
PN 16
Epoxy brown-red RED 3011
200
7.0
7.0
9.7
EN 598
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL16P15
65
50
PN 16
Epoxy traffic yellow RAL ...
200
7.0
7.0
9.7
EN 969
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL40EET
65
50
PN 40
etec Email
200
7.0
7.0
9.7
ISO 2531;EN 545
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL40P04
65
50
PN 40
Epoxy signalblue RAL 5005
200
7.0
7.0
9.7
ISO 2531;EN 545
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL40P06
65
50
PN 40
Epoxy black RAL 9001
200
7.0
7.0
9.7
EN 598
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL40P07
65
50
PN 40
Epoxy brown-red RED 3011
200
7.0
7.0
9.7
EN 598
FFR DN 65 / 50,200 mm PN ...
RFFFR-06050200FL40P15
65
50
PN 40
Epoxy traffic yellow RAL ...
200
7.0
7.0
9.7
EN 969
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청