피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
English
FFC Contacts
TE Connectivity
Connectors
PCB Connectors
Wite-to-Board Connectors
FFC, FPC & Ribbon Connectors
Powered by
CAD모델 선택
{teconnectivity/connectors/pcb_connectors/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ffc_contacts.prj},{NB=487940-3},{PN=487940-3},{SHA256=ZQA7nA+SrCh7AKDQENBveCPanA85P5yD0oKrJJONdOo=},{INAME=00046__c2d4879402d32ds2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-487940-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=FFC SDR TAB 100 FULL SN-PB},{ALIAS=N/A},{CS=Cable-to-Cable},{WCT=FFC}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALIAS
Alias
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
WCT
Wire/Cable Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
PCBCTAPM
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CUM
Contact Underplating Material
ⁿ/ₐ
CT
Contact Type
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
STCPTIN
Solder Tail Contact Plating Thickness
[µin]
CMAPTM
Contact Mating Area Plating Thickness
[µm]
CMAPTIN
Contact Mating Area Plating Thickness
[µin]
CMAPMF
Contact Mating Area Plating Material Finish
ⁿ/ₐ
TMWC
Termination Method to Wire & Cable
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
WRMM
Wire Range
[mm2]
WRAWG
Wire Range
[AWG]
AWIDRMM
Accepts Wire Insulation Diameter Range
[mm]
AWIDRIN
Accepts Wire Insulation Diameter Range
[in]
CWMM
Conductor Width
[mm]
CWIN
Conductor Width
[in]
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
PM
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1447197-0
1-1447197-0
YAZAKI SOCKET 76550109
FP-0202S
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-1447197-5
1-1447197-5
YAZAKI SOCKET 76550214
742J2.54-14
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1447197-9
1447197-9
YAZAKI SOCKET 76550108
742J2-8
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-487117-0
1-487117-0
RCPT CONTACT,HIGH PRESS,F...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Socket
Gold
2
N/A
N/A
15
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
High pressure receptacle ...
1-487117-1
1-487117-1
RCPT CONTACT,HIGH PRESS,F...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Socket
Gold
2
N/A
N/A
30
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
High pressure receptacle ...
1-487547-1
1-487547-1
FFC,RCPT CONTACT,.050CNTR...
044-1779-00
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Socket
Gold Flash/Palladium Nick...
1.5
N/A
N/A
30
N/A
Insulation Displacement C...
Cable Mount
1.27
.05
N/A
N/A
N/A
N/A
.66, 2.33
N/A
-55 – 105
-67 – 221
Signal
Reel
N/A
1-487547-2
1-487547-2
FFC RCPT CONTACT .050CL
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Socket
Gold Flash/Palladium Nick...
1.5
N/A
N/A
15
N/A
Insulation Displacement C...
Cable Mount
1.27
.05
N/A
N/A
N/A
N/A
.66, 2.33
N/A
-55 – 105
-67 – 221
Signal
Reel
N/A
1658665-1
1658665-1
FLEXPAC,SOCKET CONTACT,SA...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
1-86561-0
1-86561-0
FFC,PIN CONTACT,LP,ROUND ...
N/A
Cable-to-Cable
Round Wire, Discrete
No
Wire & Cable
Contact
Phosphor Bronze
Tin
N/A
Pin
Tin
2
N/A
N/A
100
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
.12 – .4
26 – 22
1.02 – 1.42
.04 – .056
2.33, 1.27
N/A
-65 – 105
-85 – 221
Signal
Loose Piece
Use Extraction Tool No. 9...
1-88117-0
1-88117-0
FFC PIN CONT 30AU RL
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Pin
Gold Flash/Palladium Nick...
2
N/A
N/A
30
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
For use in housings.
1-88997-2
1-88997-2
FFC S.TAB 100SN RL
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Tin
N/A
Pin
Gold Flash
2
N/A
N/A
N/A
N/A
Solder Tab
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
Recommended hole size for...
1-88997-3
1-88997-3
FC S,TAB 15AU RL
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Pin
Gold
2
N/A
N/A
15
N/A
Solder Tab
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
Recommended hole size for...
1-88997-4
1-88997-4
FFC S.TAB 30AU RL
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
Nickel
Pin
Gold
2
N/A
N/A
30
N/A
Solder Tab
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
Recommended hole size for...
2-1447197-3
2-1447197-3
YAZAKI SOCKET 76550222
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
2-487406-2
2-487406-2
FFC,RCPT CONTACT,STD PRES...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
N/A
Socket
Gold Flash/Palladium Nick...
2
N/A
N/A
15
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
N/A
2-487406-3
2-487406-3
FFC,RCPT CONTACT,STD PRES...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
N/A
Socket
Gold Flash/Palladium Nick...
2
N/A
N/A
30
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
N/A
2-487406-4
2-487406-4
FFC,RCPT CONTACT,STD PRES...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
N/A
Socket
Tin
2
N/A
N/A
N/A
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
N/A
2-487406-6
2-487406-6
RCPT CONTACT,STD PRESS,FF...
N/A
Cable-to-Cable
FFC
No
Wire & Cable
Contact
Phosphor Bronze
Gold Flash
N/A
Socket
Gold Flash/Palladium Nick...
2
N/A
N/A
50
N/A
Insulation Displacement C...
Cable Mount
2.54
.1
N/A
N/A
N/A
N/A
1.27
.05
-65 – 105
-85 – 221
Signal
Reel
N/A
2-86566-0
2-86566-0
FFC,RCPT CONTACT,ROUND WI...
N/A
Cable-to-Cable
Round Wire, Discrete
No
Wire & Cable
Contact
Phosphor Bronze
Tin
N/A
Socket
Tin
2
Crimp
N/A
100
N/A
Crimp
Cable Mount
2.54
.1
.12 – .4
26 – 22
1.02 – 1.42
.04 – .056
1.82, 1.27
N/A
-65 – 105
-85 – 221
Signal
Reel
Use Extraction Tool No. 9...
3-1437250-6
3-1437250-6
FP-0800DM=Flxpc Housing
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-1447197-1
3-1447197-1
YAZAKI SOCKET 76550204
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
3-1447197-4
3-1447197-4
YAZAKI SOCKET 76550208
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4-1437250-4
4-1437250-4
FP-0900SP=FLXPAC HSNG FSK...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
4-1447168-7
4-1447168-7
742J2.54-5=YAZAKI SOCKET ...
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
444194-1
444194-1
TERMINAL FFC 0,63 L
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
N/A
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청