FCTDPF,FCTDPG,FCTDPH - Manifold block oil / water pressure connection block spacing specified type cross face without hole
SRD-FA
SRD-FA
t98
Powered by
CAD모델 선택
{srdfaa/fagczih/t98/fctdpf-1850.prj},{NB=FCTDPG3-R1-S1-P25},{CODE=FCTDPG},{TYPE=shizixing duanmianwukong/jianjuzhidingxing},{MAT=SUS316},{SUR=-},{CY=1MPa(≈ 10.2kgf/cm)2yixia},{CODEPOOL=3},{R=1},{S=1},{P=25},{N=2},{N1=6},{A=30},{B=35},{F=17.5},{X=7.5},{D=11},{D1=6.6},{H=7}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
CODE
daima
ⁿ/ₐ
TYPE
leixing
ⁿ/ₐ
BC
bianchang
ⁿ/ₐ
MAT
caizhi
ⁿ/ₐ
SUR
biaomianchuli
ⁿ/ₐ
CY
changya
ⁿ/ₐ
CODEPOOL
cemiankongshu
ⁿ/ₐ
N
ⁿ/ₐ
N1
luokongshu
ⁿ/ₐ
L
[mm]
A
a
[mm]
B
b
[mm]
FCTDPF2-R1-S1-P25
FCTDPF
Cross shaped end face wit...
30*35
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
2
1
4
65
30
35
FCTDPF3-R1-S1-P25
FCTDPF
Cross shaped end face wit...
30*35
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
3
2
6
90
30
35
FCTDPF4-R1-S1-P25
FCTDPF
Cross shaped end face wit...
30*35
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
4
3
8
115
30
35
FCTDPF5-R1-S1-P25
FCTDPF
Cross shaped end face wit...
30*35
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
5
4
10
140
30
35
FCTDPF6-R1-S1-P25
FCTDPF
Cross shaped end face wit...
30*35
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
6
5
12
165
30
35
FCTDPG2-R1-S1-P25
FCTDPG
Cross shaped end face wit...
30*35
SUS316
-
1MPa(≈ 10.2kgf/cm)2yixia
2
1
4
65
30
35
FCTDPG3-R1-S1-P25
FCTDPG
Cross shaped end face wit...
30*35
SUS316
-
1MPa(≈ 10.2kgf/cm)2yixia
3
2
6
90
30
35
FCTDPG4-R1-S1-P25
FCTDPG
Cross shaped end face wit...
30*35
SUS316
-
1MPa(≈ 10.2kgf/cm)2yixia
4
3
8
115
30
35
FCTDPG5-R1-S1-P25
FCTDPG
Cross shaped end face wit...
30*35
SUS316
-
1MPa(≈ 10.2kgf/cm)2yixia
5
4
10
140
30
35
FCTDPG6-R1-S1-P25
FCTDPG
Cross shaped end face wit...
30*35
SUS316
-
1MPa(≈ 10.2kgf/cm)2yixia
6
5
12
165
30
35
FCTDPH2-R2-S2-P35
FCTDPH
Cross shaped end face wit...
50*50
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
2
1
4
95
50
50
FCTDPH3-R2-S2-P35
FCTDPH
Cross shaped end face wit...
50*50
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
3
2
6
130
50
50
FCTDPH4-R2-S2-P35
FCTDPH
Cross shaped end face wit...
50*50
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
4
3
8
165
50
50
FCTDPH5-R2-S2-P35
FCTDPH
Cross shaped end face wit...
50*50
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
5
4
10
200
50
50
FCTDPH6-R2-S2-P35
FCTDPH
Cross shaped end face wit...
50*50
SS400
duxin
20.6MPa(≈ 210kgf/cm)2yixi...
6
5
12
235
50
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청