카탈로그: OC-Drive
생성됨: 19.06.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
OC-Drive
FAD090 - FAD Series
OC-Drive
Helical precision planetary gear reducer
FAD Series
Powered by
CAD모델 선택
{oc_drive/ppgr/fad_series/fad090_asmtab.prj},{NB=FAD090D-L1-4-P2-16-80-100-M6-42/M},{RT=FAD090},{PROGRESSION=1 : Single-stage (L1)},{HS=D},{RR1=L1},{RR=4},{FZBL1=1},{BACKLASH=P2},{C3=16},{C1=100},{C2=M6x14},{MOTOR=M},{ROT=130},{RIS=4000},{MIS=8000},{UB=≤1},{PB=≤3},{SB=≤5},{TR=31},{MBM=235},{ARF=2310},{SL=20000},{EFFECTIVENESS=≥97%},{WEIGHT=3.0},{OT=-10℃~+90℃},{LUBRICATING=Synthetic lubricating grease},{PL=IP65},{IND=Any direction},{NV=≤60},{MOI=0.51},{PPATH=fad090/assemblies/fad090_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
RT
Reducer type
ⁿ/ₐ
PROGRESSION
Progression
ⁿ/ₐ
RR
Reduction ratio
ⁿ/ₐ
C4
[mm]
C5
[mm]
C6
[mm]
C7
[mm]
C8
[mm]
C9
[mm]
MOTOR
Motor
ⁿ/ₐ
ROT
Rated output torque (T2n)
[Nm]
MOT
Maximum output torque (T2B)
[Nm]
RIS
Rated input speed (n1)
[rpm]
MIS
Maximum input speed (n1B)
[rpm]
UB
Ultra-precision backlash (P0)
[arcmin]
PB
Precision backlash (P1)
[arcmin]
SB
Standard backlash (P2)
[arcmin]
TR
Torsional rigidity
[Nm/arcmin]
MBM
Maximum bending moment (M2KB2)
[Nm]
ARF
Allowable radial force (F2B2)
[N]
SL
Service life
[hr]
EFFECTIVENESS
effectiveness (η)
ⁿ/ₐ
WEIGHT
Weight
[kg]
OT
Operating temperature
[°C]
LUBRICATING
lubricating
ⁿ/ₐ
PL
Protection level
ⁿ/ₐ
IND
Installation direction
ⁿ/ₐ
NV
Noise value (n1=3000rpm)
[dB]
MOI
Moment of inertia (J1)
[kg·cm^2]
FAD090D-L1-4-P2-16-80-100...
FAD090
1 : Single-stage (L1)
4
42.0
Φ80
6.5
86
6.0
104.0
M
130
390
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.51
FAD090D-L1-5-P2-16-80-100...
FAD090
1 : Single-stage (L1)
5
42.0
Φ80
6.5
86
6.0
104.0
M
160
480
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.47
FAD090D-L1-6-P2-16-80-100...
FAD090
1 : Single-stage (L1)
6
42.0
Φ80
6.5
86
6.0
104.0
M
150
450
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.45
FAD090D-L1-7-P2-16-80-100...
FAD090
1 : Single-stage (L1)
7
42.0
Φ80
6.5
86
6.0
104.0
M
140
420
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.45
FAD090D-L1-8-P2-16-80-100...
FAD090
1 : Single-stage (L1)
8
42.0
Φ80
6.5
86
6.0
104.0
M
120
360
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.45
FAD090D-L1-10-P2-16-80-10...
FAD090
1 : Single-stage (L1)
10
42.0
Φ80
6.5
86
6.0
104.0
M
100
300
4000
8000
≤1
≤3
≤5
31
235
2310
20000
≥97%
3.0
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.44
FAD090D-L2-20-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
20
34.0
Φ38.1
5.0
60
5.5
128.0
M
130
390
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-25-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
25
34.0
Φ38.1
5.0
60
5.5
128.0
M
160
480
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-35-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
35
34.0
Φ38.1
5.0
60
5.5
128.0
M
160
480
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-40-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
40
34.0
Φ38.1
5.0
60
5.5
128.0
M
130
390
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-50-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
50
34.0
Φ38.1
5.0
60
5.5
128.0
M
160
480
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-60-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
60
34.0
Φ38.1
5.0
60
5.5
128.0
M
150
450
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-70-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
70
34.0
Φ38.1
5.0
60
5.5
128.0
M
140
420
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-80-P2-8-38.1-6...
FAD090
2 : Two-stage (L2)
80
34.0
Φ38.1
5.0
60
5.5
128.0
M
120
360
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
FAD090D-L2-100-P2-8-38.1-...
FAD090
2 : Two-stage (L2)
100
34.0
Φ38.1
5.0
60
5.5
128.0
M
100
300
4000
8000
-
≤5
≤7
31
235
2310
20000
≥94%
3.7
-10℃~+90℃
Synthetic lubricating gre...
IP65
Any direction
≤60
0.13
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
PS, PX - Generation II Stealth Gearhead "In-Line"
Parker Hydraulic Pump and Power Systems Division
26.08.2021
FAD064 - FAD Series
OC-Drive
13.06.2023
80SG Series - SG series servo motor
OC-Drive
13.06.2023
180ASG Series - SG series servo motor
OC-Drive
13.06.2023
110SG Series - SG series servo motor
OC-Drive
13.06.2023
DT-B3 - delta-servo
DM-ROBOT
19.07.2023
FAD047 - FAD Series
OC-Drive
13.06.2023
FAB090 - FAB Series
OC-Drive
13.06.2023
GD - Precision helical-tooth planetary reducer
NKE FA&ROBOT
15.06.2022
FAD110 - FAD Series
OC-Drive
13.06.2023
FAB060 - FAB Series
OC-Drive
13.06.2023
GD - Precision helical-tooth planetary reducer
NKE FA&ROBOT
15.06.2022
FAD255 - FAD Series
OC-Drive
13.06.2023
FAB115 - FAB Series
OC-Drive
13.06.2023
자세히 보기
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청