EKOplus Water PN10
VAG
Resilient Seated Gate Valves
EKOplus Gate Valve
face-to-face acc. basic series 15
electric actuator
EKOplus Water
Powered by
CAD모델 선택
{vag/weichdichtende_schieber/beta300_absperrschieber/grundreihe15/stellantrieb/beta300_wasser/beta300_sa_w_p10_asmtab.prj},{NB=VAG-BETA300-W_R15_DN150-PN10_EA(400)},{PN=10},{DN=150},{L14=210},{L15=350},{D=285},{DK=240},{B=19},{N=8},{D2=23},{H1=342},{H2=615},{C1=265},{B1=237},{R=0},{DGRO=195.000},{BSF=100.000},{DDL=211.000},{VD=3.000},{A1=213.000},{BB1=252.000},{HA12=183.000},{A2=102.000},{B2=170.000},{HB12=55.000},{R2=40.000},{B3=101.000},{HR1=24.000},{R1=264.000},{D3=82.000},{HFA1=30.000},{DAD1=102.000},{HAD2=25.000},{DAD2=71.000},{HAD4=43.000},{HAD1=74.000},{HAD3=15.000},{DAISO=125.000},{DEISO=125.000},{HISO=0.000},{HA1=78.000},{HA2=195.000},{HDE=60.000},{DHA2=70.000},{DHA1=160},{H4=155.000},{F=115.000},{AA1=40.000},{A4=103.000},{HHA1=40.000},{CC1=264.000},{CC2=186.000},{BB2=62.000},{LODLEVEL=400},{BPS=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L15
face-to-face length (basic series 15)
[mm]
D
outside diameter flange
[mm]
DK
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
H1
height from centre of pipe axis to ISO flange
[mm]
H2
height from centre of pipe axis to upper edge of
[mm]
C1
EA-Dimension
[mm]
C4
EA-Dimension
[mm]
B1
EA-Dimension
[mm]
R
handwheel Ø EA
[mm]
DHA1
[mm]
SL1
[mm]
BETA300-W_R15_DN40-PN10_E...
10
40
VAG EKOplus Gate Valve
DN40 PN10
R15 - electric actuator (...
240
150
110
19
4
19
192
465
265
249
237
0
160
0
BETA300-W_R15_DN50-PN10_E...
10
50
VAG EKOplus Gate Valve
DN50 PN10
R15 - electric actuator (...
250
165
125
19
4
19
193
466
265
249
237
0
160
0
BETA300-W_R15_DN65-PN10_E...
10
65
VAG EKOplus Gate Valve
DN65 PN10
R15 - electric actuator (...
270
185
145
19
4
19
231
504
265
249
237
0
160
0
BETA300-W_R15_DN80-PN10_E...
10
80
VAG EKOplus Gate Valve
DN80 PN10
R15 - electric actuator (...
280
200
160
19
8
19
236
509
265
249
237
0
160
0
BETA300-W_R15_DN100-PN10_...
10
100
VAG EKOplus Gate Valve
DN100 PN10
R15 - electric actuator (...
300
220
180
19
8
19
265
538
265
249
237
0
160
0
BETA300-W_R15_DN125-PN10_...
10
125
VAG EKOplus Gate Valve
DN125 PN10
R15 - electric actuator (...
325
250
210
19
8
19
303
576
265
249
237
0
160
0
BETA300-W_R15_DN150-PN10_...
10
150
VAG EKOplus Gate Valve
DN150 PN10
R15 - electric actuator (...
350
285
240
19
8
23
342
615
265
249
237
0
160
0
BETA300-W_R15_DN200-PN10_...
10
200
VAG EKOplus Gate Valve
DN200 PN10
R15 - electric actuator (...
400
340
295
20
8
23
498
773
282
254
247
0
200
0
BETA300-W_R15_DN250-PN10_...
10
250
VAG EKOplus Gate Valve
DN250 PN10
R15 - electric actuator (...
450
405
350
22
12
23
604
879
282
254
247
0
200
0
BETA300-W_R15_DN300-PN10_...
10
300
VAG EKOplus Gate Valve
DN300 PN10
R15 - electric actuator (...
500
460
400
25
12
23
668
943
282
254
247
0
200
0
BETA300-W_R15_DN350-PN10_...
10
350
VAG EKOplus Gate Valve
DN350 PN10
R15 - electric actuator (...
550
520
460
27
16
23
846
1161
384
329
285
0
315
0
BETA300-W_R15_DN400-PN10_...
10
400
VAG EKOplus Gate Valve
DN400 PN10
R15 - electric actuator (...
600
580
515
29
16
28
919
1234
384
336
285
0
400
0
BETA300-W_R15_Bypass_DN50...
10
500
VAG EKOplus Gate Valve
DN500 PN10
R15 - with Bypass - elect...
700
670
620
27
20
28
1070
1385
384
336
285
400
400
505
BETA300-W_R15_Bypass_DN60...
10
600
VAG EKOplus Gate Valve
DN600 PN10
R15 - with Bypass - elect...
800
780
725
27
20
32
1070
1385
384
336
285
400
400
505
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청