EKN EPOXY Gas PN10
VAG
Butterfly Valves
Butterfly Valves
face-to-face acc. basic series 14
handwheel
EKN EPOXY gas
Powered by
CAD모델 선택
{vag/absperrklappen/flanschabsperrklappen/grundreihe14/handantreib/ekn_epoxid_gas/ekn_epoxid_g_pn10.prj},{NB=VAG-EKN-EP-G_R14_DN450-PN10_H-O(400)},{PN=10},{DN=450},{L1=330},{D=615},{K=565},{B=26.0},{N=20},{D2=28},{D1=400},{E1=306},{E2=508},{E3=442},{E4=80},{E5=111},{E6=88},{E7=385},{H2=302},{H3=312},{L2=250},{DKL1=405.000},{KL2=92.000},{KL3=47.000},{KL4=110.000},{KL5=87.000},{KL6=86.000},{KL7=106.000},{DKL9=115.000},{DDG=514.000},{DDD=120.000},{DDA=98.000},{LA=69.000},{DDL=530.000},{VD=4.000},{GD1=175.000},{GJ=57.000},{GE=132.000},{GR=110.000},{DGA=20.000},{DHA1=26.000},{DHA2=17.000},{HA3=180.000},{DHA4=42.000},{HA5=45.000},{HA6=15.000},{BSV=62.000},{GHK=123.000},{GGSM=80.300},{R4=23.000},{IDNR=},{TXT01=VAG EKN Absperrklappe},{TXT03=Epoxid - R14 - Handrad (H)},{LODLEVEL=400},{POS=O}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
BOM
PN
pressure rate (PN)
ⁿ/ₐ
DN
nominal diameter (DN)
[mm]
TXT01
Product
ⁿ/ₐ
TXT02
DN / PN
ⁿ/ₐ
TXT03
DN / PN
ⁿ/ₐ
L1
face-to-face length
[mm]
D
outside diameter flange
[mm]
K
hole circle-Ø
[mm]
B
thickness of flange
[mm]
N
No. of holes
ⁿ/ₐ
D2
hole
[mm]
D1
handwheel Ø
[mm]
ANTR
actuating element
ⁿ/ₐ
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
E7
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
EKN-EP-G_R14_DN200-PN10_H
10
200
VAG EKN Butterfly Valve
DN200 PN10
Epoxy - R14 - Handwheel (...
230
340
295
20.0
8
23
250
handwheel
169
308
256
50
73
63
216
232
175
185
EKN-EP-G_R14_DN250-PN10_H
10
250
VAG EKN Butterfly Valve
DN250 PN10
Epoxy - R14 - Handwheel (...
250
400
350
22.0
12
23
250
handwheel
199
351
299
50
73
63
259
232
205
225
EKN-EP-G_R14_DN300-PN10_H
10
300
VAG EKN Butterfly Valve
DN300 PN10
Epoxy - R14 - Handwheel (...
270
455
400
24.0
12
23
250
handwheel
236
401
349
50
73
63
309
232
232
260
EKN-EP-G_R14_DN350-PN10_H
10
350
VAG EKN Butterfly Valve
DN350 PN10
Epoxy - R14 - Handwheel (...
290
505
460
24.0
16
23
250
handwheel
261
411
359
50
73
63
319
232
265
270
EKN-EP-G_R14_DN400-PN10_H
10
400
VAG EKN Butterfly Valve
DN400 PN10
Epoxy - R14 - Handwheel (...
310
565
515
24.0
16
28
350
handwheel
285
465
403
63
94
75
358
272
288
300
EKN-EP-G_R14_DN450-PN10_H
10
450
VAG EKN Butterfly Valve
DN450 PN10
Epoxy - R14 - Handwheel (...
330
615
565
26.0
20
28
400
handwheel
306
508
442
80
111
88
385
302
312
250
EKN-EP-G_R14_DN500-PN10_H
10
500
VAG EKN Butterfly Valve
DN500 PN10
Epoxy - R14 - Handwheel (...
350
670
620
26.0
20
28
400
handwheel
345
539
473
80
111
88
416
302
340
300
EKN-EP-G_R14_DN600-PN10_H
10
600
VAG EKN Butterfly Valve
DN600 PN10
Epoxy - R14 - Handwheel (...
390
780
725
30.0
20
31
500
handwheel
392
625
541
100
148
105
466
407
395
330
EKN-EP-G_R14_DN700-PN10_H
10
700
VAG EKN Butterfly Valve
DN700 PN10
Epoxy - R14 - Handwheel (...
430
900
840
33.0
24
31
500
handwheel
462
722
634
125
173
150
559
476
455
400
EKN-EP-G_R14_DN800-PN10_H
10
800
VAG EKN Butterfly Valve
DN800 PN10
Epoxy - R14 - Handwheel (...
470
1020
950
35.0
24
34
400
handwheel
512
776
688
125
173
150
613
456
515
450
EKN-EP-G_R14_DN900-PN10_H
10
900
VAG EKN Butterfly Valve
DN900 PN10
Epoxy - R14 - Handwheel (...
510
1120
1050
38.0
28
34
400
handwheel
576
851
750
160
218
165
675
527
565
550
EKN-EP-G_R14_DN1000-PN10_...
10
1000
VAG EKN Butterfly Valve
DN1000 PN10
Epoxy - R14 - Handwheel (...
550
1245
1160
40.0
28
37
400
handwheel
640
905
819
160
218
175
729
527
630
600
EKN-EP-G_R14_DN1200-PN10_...
10
1200
VAG EKN Butterfly Valve
DN1200 PN10
Epoxy - R14 - Handwheel (...
630
1470
1380
45.0
32
41
500
handwheel
763
1110
989
200
273
208
874
677
740
700
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청