카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22400. - stainless steel, with 2 holding rings
Halder
Standard Parts
Machine and Fixture Elements
EH 22400. Retaining Cable
stainless steel, with holding ring and loop to be screwed
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_22400_halteseile/eh_22400_bild_5/eh_22400_halteseile_asmtab.prj},{NB=22400.1122 Halteseil},{BESTNR=22400.1122},{AUS=rostfreier Stahl, mit Halteclip und Anschrauböse},{MAT=Thermoplast P A 6 ummantelt,schwarz},{L=200},{L1=0},{L2=0},{D=11.6},{VG=8/10},{TMAX=80},{G=8.0},{VERS=5},{PPATH=../eh_22400_halteseile_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
[mm]
D
[mm]
VG
Suitable for size
ⁿ/ₐ
TMAX
[°C]
G
weight
[g]
22400.1001 retaining cabl
22400.1001
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
8.0
5/6
80
6.0
22400.1021 retaining cabl
22400.1021
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
11.6
8/10
80
7.0
22400.1041 retaining cabl
22400.1041
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
17.0
12/16
80
8.0
22400.1061 retaining cabl
22400.1061
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
24.0
20/25
80
12.0
22400.1002 retaining cabl
22400.1002
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
8.0
5/6
80
7.0
22400.1022 retaining cabl
22400.1022
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
11.6
8/10
80
8.0
22400.1042 retaining cabl
22400.1042
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
17.0
12/16
80
9.0
22400.1062 retaining cabl
22400.1062
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
24.0
20/25
80
13.0
22400.1003 retaining cabl
22400.1003
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
8.0
5/6
80
8.0
22400.1023 retaining cabl
22400.1023
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
11.6
8/10
80
9.0
22400.1043 retaining cabl
22400.1043
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
17.0
12/16
80
10.0
22400.1063 retaining cabl
22400.1063
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
24.0
20/25
80
14.0
22400.1101 retaining cabl
22400.1101
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
8.0
5/6
80
6.0
22400.1121 retaining cabl
22400.1121
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
11.6
8/10
80
7.0
22400.1141 retaining cabl
22400.1141
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
17.0
12/16
80
8.0
22400.1161 retaining cabl
22400.1161
stainless steel, with hol...
Thermoplastic PA6 coated,...
150
24.0
20/25
80
12.0
22400.1102 retaining cabl
22400.1102
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
8.0
5/6
80
7.0
22400.1122 retaining cabl
22400.1122
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
11.6
8/10
80
8.0
22400.1142 retaining cabl
22400.1142
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
17.0
12/16
80
9.0
22400.1162 retaining cabl
22400.1162
stainless steel, with hol...
Thermoplastic PA6 coated,...
200
24.0
20/25
80
13.0
22400.1103 retaining cabl
22400.1103
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
8.0
5/6
80
8.0
22400.1123 retaining cabl
22400.1123
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
11.6
8/10
80
9.0
22400.1143 retaining cabl
22400.1143
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
17.0
12/16
80
10.0
22400.1163 retaining cabl
22400.1163
stainless steel, with hol...
Thermoplastic PA6 coated,...
300
24.0
20/25
80
14.0
22400.1201 retaining cabl
22400.1201
stainless steel, with hol...
without sheathing
150
8.0
5/6
250
6.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청