카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22120. - Index Bolts / with plastic grip
Halder
Standard Parts
Machine and Fixture Elements
EH 22120. Index Bolts
with plastic grip
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2212_11/eh_2212_11_b/eh_2212_11_b_assmtab.prj},{NB=EH 22120.0362 Rastriegel (0)},{BESTNR=22120.0362},{BESTNR1=2212.362},{MAT=Stahl},{AUS=mit Kunststoffkappe},{POS=0},{D1=12},{D2=M 20 x 1.5},{DNDM=20.000},{DKDM=18.160},{D3=20},{L1=69},{L2=12},{L3=36},{L5=52},{F1=21},{F2=57.5},{G=130},{VERS=9.000},{PPATH=eh_2212_11_b_sbl.prj},{FUNC=Arresting, Indexing, Positioning, Resting, Locking, Re-Adjusting}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
material
ⁿ/ₐ
AUS
finish
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
+1.5
[mm]
L5
[mm]
F1
spring load ~
[N]
F2
spring load ~
[N]
G
weight
[g]
EH 22120.0353 Index Bolt
22120.0353
steel
with plastic grip
5
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0354 Index Bolt
22120.0354
steel
with plastic grip
6
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0356 Index Bolt
22120.0356
steel
with plastic grip
6
M 16 x 1.5
16
56
10
30
42
11.5
30.5
61
EH 22120.0355 Index Bolt
22120.0355
steel
with plastic grip
8
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0357 Index Bolt
22120.0357
steel
with plastic grip
8
M 16 x 1.5
16
56
10
30
42
11.5
30.5
64
EH 22120.0358 Index Bolt
22120.0358
steel
with plastic grip
8
M 20 x 1.5
20
69
12
36
52
21
57.5
124
EH 22120.0359 Index Bolt
22120.0359
steel
with plastic grip
10
M 16 x 1.5
16
56
10
30
42
11.5
30.5
66
EH 22120.0360 Index Bolt
22120.0360
steel
with plastic grip
10
M 20 x 1.5
20
69
12
36
52
21
57.5
127
EH 22120.0362 Index Bolt
22120.0362
steel
with plastic grip
12
M 20 x 1.5
20
69
12
36
52
21
57.5
130
EH 22120.0363 Index Bolt
22120.0363
Stainless Steel
with plastic grip
5
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0364 Index Bolt
22120.0364
Stainless Steel
with plastic grip
6
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0366 Index Bolt
22120.0366
Stainless Steel
with plastic grip
6
M 16 x 1.5
16
56
10
30
42
11.5
30.5
61
EH 22120.0365 Index Bolt
22120.0365
Stainless Steel
with plastic grip
8
M 12 x 1.5
12
47
8
26
32
8.5
19.5
30
EH 22120.0367 Index Bolt
22120.0367
Stainless Steel
with plastic grip
8
M 16 x 1.5
16
56
10
30
42
11.5
30.5
64
EH 22120.0368 Index Bolt
22120.0368
Stainless Steel
with plastic grip
8
M 20 x 1.5
20
69
12
36
52
21
57.5
124
EH 22120.0369 Index Bolt
22120.0369
Stainless Steel
with plastic grip
10
M 16 x 1.5
16
56
10
30
42
11.5
30.5
66
EH 22120.0370 Index Bolt
22120.0370
Stainless Steel
with plastic grip
10
M 20 x 1.5
20
69
12
36
52
21
57.5
127
EH 22120.0372 Index Bolt
22120.0372
Stainless Steel
with plastic grip
12
M 20 x 1.5
20
69
12
36
52
21
57.5
130
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청