DUKTUS MMB fitting BLS - Double socket piece BLS with a 90° branched socket
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD모델 선택
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/mmb_bls.prj},{NB=380234(400)},{ARTNR=380234},{BES=Epoxy},{LODLEVEL=400},{DN=200},{DN1=200},{PFA=100},{W=63.4},{NPK=232.215},{L=635.000},{D1=305.000},{D2=215.000},{D3=215.000},{D4=305.000},{H=314.760},{H1=184.390},{L2=184.390},{FIGUR=MMB BLS}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
DN1
Diameter
ⁿ/ₐ
PFA
[bar]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
DUKTUS MMB fitting BLS 80...
380220
Epoxy coating
80
80
100
16.9
232.211
DUKTUS MMB fitting BLS 10...
380221
Epoxy coating
100
80
100
20.2
232.232
DUKTUS MMB fitting BLS 10...
380222
Epoxy coating
100
100
100
23.2
232.212
DUKTUS MMB fitting BLS 12...
380223
Epoxy coating
125
80
100
14.1
232.233
DUKTUS MMB fitting BLS 12...
380224
Epoxy coating
125
100
100
27.2
232.253
DUKTUS MMB fitting BLS 12...
380225
Epoxy coating
125
125
100
31.3
232.213
DUKTUS MMB fitting BLS 15...
380226
Epoxy coating
150
80
100
32.7
232.234
DUKTUS MMB fitting BLS 15...
380227
Epoxy coating
150
100
100
36.3
232.254
DUKTUS MMB fitting BLS 15...
380228
Epoxy coating
150
125
100
41.0
232.274
DUKTUS MMB fitting BLS 15...
380229
Epoxy coating
150
150
100
39.8
232.214
DUKTUS MMB fitting BLS 20...
380230
Epoxy coating
200
80
100
47.6
232.235
DUKTUS MMB fitting BLS 20...
380232
Epoxy coating
200
125
100
58.0
232.275
DUKTUS MMB fitting BLS 20...
380233
Epoxy coating
200
150
100
54.2
232.315
DUKTUS MMB fitting BLS 20...
380234
Epoxy coating
200
200
100
63.4
232.215
DUKTUS MMB fitting BLS 25...
380235
Epoxy coating
250
80
100
72.0
-
DUKTUS MMB fitting BLS 25...
380236
Epoxy coating
250
100
100
62.4
232.256
DUKTUS MMB fitting BLS 25...
380237
Epoxy coating
250
125
100
78.0
232.275
DUKTUS MMB fitting BLS 25...
380238
Epoxy coating
250
150
100
75.0
232.316
DUKTUS MMB fitting BLS 25...
380239
Epoxy coating
250
200
100
77.0
232.336
DUKTUS MMB fitting BLS 25...
380240
Epoxy coating
250
250
100
89.0
232.216
DUKTUS MMB fitting BLS 30...
380241
Epoxy coating
300
80
85
93.0
-
DUKTUS MMB fitting BLS 30...
380242
Epoxy coating
300
100
85
82.0
232.257
DUKTUS MMB fitting BLS 30...
380243
Epoxy coating
300
150
85
87.2
232.317
DUKTUS MMB fitting BLS 30...
380244
Epoxy coating
300
200
85
95.8
232.337
DUKTUS MMB fitting BLS 30...
380245
Epoxy coating
300
250
85
109.0
232.357
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청