DIN-Power F048MS-3,0C1-1
HARTING
PCB connectors
DIN 41612
Type F
Powered by
CAD모델 선택
{harting_qs/9/53/62/1283.prj},{NB=09061482901},{MANUID=09061482901},{AAF726=6},{AAP662=3},{AAT080=48},{AAZ327=3.810},{AAZ328=2.540},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=20},{QUANTITYINT=20},{CTN=85366990},{PREVIEW=../../../_pool_/ff/5e/400906148x901.tif__web.png},{DESCSHORT=Connectors, Male connector, Wave soldering termination, Rated current: 6 A, Contacts: 48, Angled}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09061482901
09061482901
Connectors, Male connecto...
Connectors, Male connecto...
DIN-Power F048MS-3,0C1-1
09 06 148 2901
HARTING
28
Noble metal, Mating side,...
Other copper alloys
6
3
48
Connectors, Male connecto...
DIN-Power F048MS-3,0C1-1
3.810
2.540
THT connection (Wave sold...
turned
-55
125
Noble metal, Mating side,...
0
V0
Thermoplast
With fixing flange
20
20
85366990
DE
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN-Power F048MR-3,0C1-2
HARTING
01.09.2021
DIN-Power F48MS-3,5C1-1
HARTING
01.09.2021
DIN-Power F032MS-3,0C1-1-V1clip
HARTING
01.09.2021
DIN-Power F048MR-3,0C1-2-clip
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-V2-NFF
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-3
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-V1-clip
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-clip-NFF
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-clip
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-V1
HARTING
14.04.2022
DIN-Power F048MS-3,0C1-1-V2
HARTING
01.09.2021
DIN-Power F048MS-3,0C1-2-NFF
HARTING
14.04.2022
DIN-Power F048MS-3,0C1-2
HARTING
01.09.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청