DET01 11 - Economical bellows coupling ??¨¨ screw fixing / screw clamping type ??¨¨ aluminum alloy
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/det01_11.prj},{NB=DET11-D20-d4-e4},{CODE=DET11},{TYPE=luodingjiajingxing},{MTM=luhejing},{SUR=yangjiyanghua},{THA=leilujiaoyuanzhutouluoding},{DPOOL=20},{D=20},{DD=4},{DDPOOL=4,5,6,6.35,7,8,9,9.525,10},{EE=4},{L=33},{L1=10.5},{L2=4.0},{M=2.5},{LOT=1.0},{TRT=0.8},{RTB=1.6},{THS=15000},{INM=9.8x10*7},{STS=160},{TMA=0.10},{MPA=1.5},{AMP=+0.4/-1.2},{WEI=12},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
LOT
Locking torque
[N*m]
TRT
Commonly used rated torque
[N*m]
RTB
Maximum rated torque
[N*m]
THS
Maximum speed
[U/min]
INM
Moment of inertia
ⁿ/ₐ
STS
Static Torque Rigidity (N.m/rad)
ⁿ/ₐ
TMA
Radial maximum tolerance
[mm]
MPA
Angular maximum tolerance
[°]
AMP
Axial maximum tolerance
ⁿ/ₐ
WEI
weight
[g]
DET01-D16-d3-e3
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
16
27
8.5
3.0
3.0
0.7
0.5
1.0
20000
3.4x10*7
100
0.10
1.5
+0.4/-1.2
8
DET01-D20-d4-e4
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
20
29
8.5
3.0
3.0
0.7
0.8
1.6
15000
8.9x10*7
160
0.10
1.5
+0.4/-1.2
12
DET01-D25-d5-e5
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
25
34
10.5
4.0
4.0
1.7
1.3
2.6
13000
2.8x10*6
220
0.15
2.0
+0.6/-1.8
28
DET01-D32-d6-e6
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
32
38
11.5
4.0
4.0
1.7
2.5
5.0
10000
8.8x10*6
310
0.20
2.0
+0.7/-2.0
46
DET01-D32L-d6-e6
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
32
49
11.5
4.0
4.0
1.7
2.5
5.0
10000
8.9x10*6
310
0.20
2.0
+0.7/-2.0
52
DET01-D40-d8-e8
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
40
51
12.5
4.5
5.0
4.0
6.0
12.0
8000
1.5x10*5
520
0.20
2.0
+0.8/-2.5
88
DET01-D55-d12-e12
DET01
Screw type
Aluminum alloy
Anodizing
Set screw
55
57
13.5
5.0
6.0
7.0
20.0
40.0
6000
2.3x10*5
850
0.20
2.0
+0.8/-2.5
180
DET11-D16-d3-e3
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
16
30
10.5
4.0
2.5
1.0
0.5
1.0
20000
3.8x10*7
100
0.10
1.5
+0.4/-1.2
8
DET11-D20-d4-e4
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
20
33
10.5
4.0
2.5
1.0
0.8
1.6
15000
9.8x10*7
160
0.10
1.5
+0.4/-1.2
12
DET11-D25-d5-e5
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
25
38
12.5
5.0
3.0
1.5
1.3
2.6
13000
3.2x10*6
220
0.15
5.0
+0.6/-1.8
28
DET11-D32-d6-e6
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
32
43
14.0
6.0
4.0
3.4
2.5
5.0
10000
9.6x10*6
310
0.20
5.0
+0.7/-2.0
46
DET11-D32L-d6-e6
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
32
54
14.0
6.0
4.0
3.4
2.5
5.0
10000
9.8x10*6
310
0.20
5.0
+0.7/-2.0
52
DET11-D40-d8-e8
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
40
62
21.5
6.5
5.0
7.0
6.0
12.0
8000
1.8x10*5
520
0.20
5.0
+0.8/-2.5
88
DET11-D40L-d8-e8
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
40
44
15.0
5.5
5.0
7.0
10.0
16.0
8000
1.72x10*5
550
0.15
2.0
+0.8/-2.5
83
DET11-D49-d10-e10
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
49
63
22.5
7.0
5.0
7.0
15.0
26.0
8000
2.06x10*5
670
0.20
5.0
+0.8/-2.5
120
DET11-D55-d12-e12
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
55
72
23.0
7.0
6.0
14.0
20.0
40.0
6000
2.8x10*5
850
0.20
5.0
+0.8/-2.5
180
DET11-D56-d15-e15
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
56
68
24.5
7.5
6.0
14.0
30.0
50.0
7000
2.93x10*5
890
0.20
5.0
+0.8/-2.5
187
DET11-D66-d20-e20
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
66
79
28.0
9.0
8.0
30.0
60.0
100.0
6000
7.38x10*5
1020
0.20
5.0
+0.8/-2.5
262
DET11-D82-d25-e25
DET11
Screw clamping type
Aluminum alloy
Anodizing
Hexagon socket head cap s...
82
92
32.0
11.0
10.0
68.0
150.0
280.0
4000
1.18x10*5
1350
0.20
5.0
+0.8/-2.5
420
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청