magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Cover Cap for 60 mm Modular Dimension
FATH
Cover
Cover Caps
60 mm Modular Dimension, Cover Caps
Powered by
CAD모델 선택
{fath/cover/cover_caps/60_mo_di/co_ca_f_60_mm_mo_di.prj},{NB=091021},{PARTNR=091021},{PROFILE=B},{COCA=Slot 10},{DIMAB=60 x 60},{DES=1 pin for core hole},{D=10.6 (10.0)},{R=3.0},{T=4.0},{WEIGHT=20.9},{CTN=39269097},{ID=100024},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{B=60.000},{A=60.000},{VER=1},{EAN=4066061000034}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
COCA
Cover Cap
ⁿ/ₐ
DIMAB
Dimensions A x B
[mm]
DES
Description
ⁿ/ₐ
D
[mm]
R
[mm]
T
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
091021
091021
B
Slot 10
60 x 60
1 pin for core hole
10.6 (10.0)
3.0
4.0
20.9
39269097
100024
4066061000034
091021S06
091021S06
B
Slot 10
60 x 60
1 Pin for core hole, Gray
10.6 (10.0)
3.0
4.0
15.9
39269097
138666
4066061001116
091142
091142
B
Slot 10
60 x 60
4 crosses
6.8
2.0
4.0
15.4
39269097
100122
4066061005473
091039
091039
B
Slot 10
60 x 90
1 cross 13.5, 2 Pins for ...
13.5 - 11.4
2.5
4.0
23.2
39269097
100040
4066061001543
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청