피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
English
품질보증 정보
카탈로그: Eaton's CAD
생성됨: 19.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton's CAD
Control circuit devices combination in enclosure [EC000225]
Eaton's CAD
Industrial control, drives, automation and sensors
Pushbuttons and signal towers
23206
Powered by
CAD모델 선택
{eaton_cad/23126/23146/23206/23621.prj},{NB=199355},{PLID=199355},{NETTO_WEIGHT=0.14000},{EF001372=1},{EF005558=0},{EF001965=1},{EF005590=0},{EF005567=0},{EF006670=1},{EF008256=0},{EF008255=2},{EF008257=0},{CUSTOMS_TARIFF_NUMBER1=85365080},{PREVIEW=../../../_pool_/35/aa/c3/23621_preview_40.png},{MANUTYPEDESC=M22-PVLT30/FK02/RG/FIY1},{DESCSHORT=Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 30 mm, 2 NC},{DESCLONG=Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, 30 mm, 2 NC, Illuminated with LED element, Turn-to-release function, Red, yellow},{INTNO=4015081976010},{ECLASS_13_0=Command and alarm device combination in housing [AKF034019]}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
LINA
BOM
PLID
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
NETTO_WEIGHT
Netto weight
[kg]
ECLASS_13_0
ⁿ/ₐ
ETIM_9_0
ⁿ/ₐ
EF001372
Number of command positions
ⁿ/ₐ
EF005558
Number of push buttons
ⁿ/ₐ
EF001965
Number of indicator lights
ⁿ/ₐ
EF005590
Number of key switches
ⁿ/ₐ
EF005567
Number of selector switches
ⁿ/ₐ
EF006670
Number of mushroom-shaped push-buttons
ⁿ/ₐ
EF001433
Suitable for emergency stop
ⁿ/ₐ
EF003978
Rated control supply voltage AC 50 Hz
[V]
EF003979
Rated control supply voltage AC 60 Hz
[V]
EF003980
Rated control supply voltage DC
[V]
EF000346
Power consumption
[W]
EF001373
Colour housing cover
ⁿ/ₐ
EF000136
Housing colour
ⁿ/ₐ
EF001596
Housing material
ⁿ/ₐ
EF008256
Number of contacts as normally open contact
ⁿ/ₐ
EF008255
Number of contacts as normally closed contact
ⁿ/ₐ
EF008257
Number of contacts as change-over contact
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF011959
Degree of protection (NEMA)
ⁿ/ₐ
107405
107405
M22-I1/2-M1-ASI
Pushbutton combination, i...
Practical, ready-for-use ...
4015081071418
0.54800
Command and alarm device ...
Control circuit devices c...
3
2
0
0
0
1
true
0 - 0
0 - 0
0 - 0
4.14
Grey
Grey
Plastic
0
0
0
IP65
Other
199354
199354
M22-PVL30/FK02/RG/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081976003
0.14000
Command and alarm device ...
Control circuit devices c...
1
0
1
0
0
1
true
24 - 230
24 - 230
24 - 220
0.36
Yellow
Yellow
Plastic
0
2
0
Other
Other
199350
199350
M22-PVL30/FK11/RG/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975969
0.14000
Command and alarm device ...
Control circuit devices c...
1
0
1
0
0
1
true
24 - 230
24 - 230
24 - 220
0.36
Yellow
Yellow
Plastic
1
1
0
Other
Other
199355
199355
M22-PVLT30/FK02/RG/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081976010
0.14000
Command and alarm device ...
Control circuit devices c...
1
0
1
0
0
1
true
24 - 230
24 - 230
24 - 220
0.36
Yellow
Yellow
Plastic
0
2
0
Other
Other
199351
199351
M22-PVLT30/FK11/RG/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975976
0.14000
Command and alarm device ...
Control circuit devices c...
1
0
1
0
0
1
true
24 - 230
24 - 230
24 - 220
0.36
Yellow
Yellow
Plastic
1
1
0
Other
Other
199348
199348
M22-PV30/FK11/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975945
0.13600
Command and alarm device ...
Control circuit devices c...
1
0
0
0
0
1
true
24 - 230
24 - 230
24 - 220
-
Yellow
Yellow
Plastic
1
1
0
Other
Other
199353
199353
M22-PVT30/FK02/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975990
0.13600
Command and alarm device ...
Control circuit devices c...
1
0
0
0
0
1
true
24 - 230
24 - 230
24 - 220
-
Yellow
Yellow
Plastic
0
2
0
Other
Other
199349
199349
M22-PVT30/FK11/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975952
0.13600
Command and alarm device ...
Control circuit devices c...
1
0
0
0
0
1
true
24 - 230
24 - 230
24 - 220
-
Yellow
Yellow
Plastic
1
1
0
Other
Other
199352
199352
M22-PV30/FK02/FIY1
Emergency stop/emergency ...
Emergency stop/emergency ...
4015081975983
0.13600
Command and alarm device ...
Control circuit devices c...
1
0
0
0
0
1
true
24 - 230
24 - 230
24 - 220
-
Yellow
Yellow
Plastic
0
2
0
Other
Other
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청