magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Connection Plate AL T 5 Hole, 1 Slot Version
FATH
Connect
90° Connectors
Connection Plates
Aluminium
Powered by
CAD모델 선택
{fath/connect/90_connectors/connection_plates/aluminium/conn_pl_al_t_5h_1s.prj},{NB=093VT9090},{PARTNR=093VT9090},{CP=90/90},{A=30.0},{H=5},{K=27},{L=87},{D=7.0},{WEIGHT=75},{CTN=76169990},{ID=119548},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{AX=30.0},{XK=27.0},{XL=87.0},{RX1=2.000},{EAN=4066061002014}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
CP
Connection Plate
ⁿ/ₐ
A
[mm]
H
[mm]
K
[mm]
L
[mm]
D
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
093VT6060
093VT6060
60/60
20.0
4
18
58
5.5
27
76169990
118318
4066061002007
093VT7676
093VT7676
76/76 - 3"/3"
25.2 (1")
4
23.0 (0.9")
73.0 (2.9")
7.0
42
76169990
119547
4066061046919
093VT9090
093VT9090
90/90
30.0
5
27
87
7.0
75
76169990
119548
4066061002014
093VT114114
093VT114114
114/114 - 4.48"/4.48"
38.1 (1.5")
6
34
110
9.0
143
76169990
119549
4066061046926
093VT120120
093VT120120
120/120
40.0
6
36
116
9.0
160
76169990
118319
4066061045776
093VT135135
093VT135135
135/135
45.0
6
41
131
9.0
210
76169990
118320
4066061045783
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청