CO27M to CO29M - Universal Lateral Couplings - Clamp Style 3.18mm to 12mm Bores
WMBerg
METRIC
Couplings and Clutches
Shaft Couplings
Powered by
CAD모델 선택
{wmberg/m2001/m_couplings_and_clutches/shaft_couplings/mg15.prj},{NB=CO29XM-1},{PN=CO29XM-1},{DES=Universal Lateral Coupling},{CN=Master Inch/Metric Catalog},{CP=G15},{MAT=Delrin® Outer ring with metal hubs},{HMAT=Alumium},{B1=6.00},{B2=6.00},{D=20.1},{E=10.2},{L=30.7},{MT=248},{OD=33.7},{INFO=Infotext},{X=2.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
BOM
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HMAT
Hub Material
ⁿ/ₐ
B1
Bore ØB1 (+0.03/-0.00)
[mm]
B2
Bore ØB2 (+0.03/-0.00)
[mm]
D
Hub Diameter ØD
[mm]
E
Length
[mm]
L
Overall Length
[mm]
MT
Maximum Working Torque
[N*cm]
OD
Outside Diameter
[mm]
CO27M-3
CO27M-3
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
3.18
6.35
19.1
6.5
19.1
27
19.1
CO27M-1
CO27M-1
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
6.00
6.00
19.1
6.5
19.1
27
19.1
CO27M-6
CO27M-6
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
6.35
6.35
19.1
6.5
19.1
27
19.1
CO28M-1
CO28M-1
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
5.00
5.00
27.2
7.9
25.4
169
27.9
CO28M-2
CO28M-2
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
6.00
6.00
27.2
7.9
25.4
169
27.9
CO28M-3
CO28M-3
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
6.00
8.00
27.2
7.9
25.4
169
27.9
CO28M-4
CO28M-4
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Tarnish Resistant Brass
7.00
7.00
27.2
7.9
25.4
169
27.9
CO29XM-1
CO29XM-1
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
6.00
6.00
20.1
10.2
30.7
248
33.7
CO29XM-2
CO29XM-2
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
6.00
8.00
20.1
10.2
30.7
248
33.7
CO29XM-3
CO29XM-3
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
8.00
10.00
20.1
10.2
30.7
248
33.7
CO29XM-4
CO29XM-4
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
10.00
10.00
20.1
10.2
30.7
248
33.7
CO29M-1
CO29M-1
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
6.00
6.00
24.2
12.5
38.1
429
41.4
CO29M-2
CO29M-2
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
6.00
12.00
24.2
12.5
38.1
429
41.4
CO29M-3
CO29M-3
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
8.00
8.00
24.2
12.5
38.1
429
41.4
CO29M-4
CO29M-4
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
10.00
12.00
24.2
12.5
38.1
429
41.4
CO29M-5
CO29M-5
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
11.00
11.00
24.2
12.5
38.1
429
41.4
CO29M-6
CO29M-6
Universal Lateral Couplin...
Master Inch/Metric Catalo...
Delrin® Outer ring with m...
Alumium
12.00
12.00
24.2
12.5
38.1
429
41.4
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CO71-M to CO81-M - Three-Beam Flexible Couplings - Stainless Steel DIN 1.43...
WMBerg
06.06.2023
RK-WKE - Slipping Clutch - elastomer version
StS Coupling GmbH
24.02.2021
CC-403 - Rigid Couplings - Two Piece w/Keyway
Essentra Components
19.04.2016
SWK/EN - Safety Coupling with clamping-hub - elastomer version
StS Coupling GmbH
24.02.2021
SHR-55C/CW - High Performance Rubber Coupling
Sungil Machinery
19.03.2023
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청