Clevises with additional thread
MBO Oßwald
Clevises / Clevis joints
Powered by
CAD모델 선택
{mbo_osswald/gabelkoepfe202f20gabelgelenke/gabelkoepfe20mit20zusatzgewinde.prj},{NB=10 21 0030 0060/003},{PREVIEW=../_pool_/05/2f/gabelkopf-mit-zusatzgewinde_700x700px.png},{REF=10 21 0030 0060/003},{IDENT=Gabelkopf mit Zusatzgewinde G 30x60 M30 Stahl blank},{SIZE=G 30x60 M30},{MATERIAL=Stahl},{SURFACE=blank},{D1H9=30},{GPM05=60},{A1=60},{A2=60},{B1=30},{B2=30},{D2=M30 x 3,5},{THREAD=Regelgewinde rechts},{D3PM03=52},{D3M03=},{D4=M8 x 1,25},{F=1,5},{L1=160},{L2=120},{L3=42},{L4=15},{R=2},{WEIGHT=1,953},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gabelkopf-mit-zusatzgewinde-g-30x60-m30-stahl-blank},{DEFAULTSORTATTR=1000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D1H9
d1 H9
[mm]
GPM05
g ±0,5
[mm]
A1
a1 h11
[mm]
A2
a2
[mm]
B1
b1 B13
[mm]
B2
b2
[mm]
D2
d2
[mm]
THREAD
Thread version
ⁿ/ₐ
D3PM03
d3 ±0,3
[mm]
D4
d4
[mm]
F
f ±0,2
[mm]
L1
l1
[mm]
L2
l2
[mm]
L3
l3
[mm]
L4
l4
[mm]
R
r
[mm]
WEIGHT
Mass per piece
[kg]
10 21 0008 0016/003
10 21 0008 0016/003
Clevis with additional th...
G 8x16 M8
Steel
bright
8
16
16
16
8
8
M8 x 1,25
Regular thread right
14
M4 x 0,7
0,5
42
32
12
6
0,5
0,037
10 21 0008 0016/013
10 21 0008 0016/013
Clevis with additional th...
G 8x16 M8
Steel
electr. galvanised white
8
16
16
16
8
8
M8 x 1,25
Regular thread right
14
M4 x 0,7
0,5
42
32
12
6
0,5
0,037
10 21 0010 0020/003
10 21 0010 0020/003
Clevis with additional th...
G 10x20 M10
Steel
bright
10
20
20
20
10
10
M10 x 1,5
Regular thread right
18
M5 x 0,8
0,5
52
40
15
7
0,5
0,074
10 21 0010 0020/013
10 21 0010 0020/013
Clevis with additional th...
G 10x20 M10
Steel
electr. galvanised white
10
20
20
20
10
10
M10 x 1,5
Regular thread right
18
M5 x 0,8
0,5
52
40
15
7
0,5
0,074
10 21 0012 0024/003
10 21 0012 0024/003
Clevis with additional th...
G 12x24 M12
Steel
bright
12
24
24
24
12
12
M12 x 1,75
Regular thread right
20
M6 x 1
0,5
62
48
18
10
0,5
0,116
10 21 0012 0024/013
10 21 0012 0024/013
Clevis with additional th...
G 12x24 M12
Steel
electr. galvanised white
12
24
24
24
12
12
M12 x 1,75
Regular thread right
20
M6 x 1
0,5
62
48
18
10
0,5
0,116
10 21 0014 0028/003
10 21 0014 0028/003
Clevis with additional th...
G 14x28 M14
Steel
bright
14
28
27
27
14
14
M14 x 2
Regular thread right
24
M6 x 1
1
72
56
22,5
10
1
0,171
10 21 0014 0028/013
10 21 0014 0028/013
Clevis with additional th...
G 14x28 M14
Steel
electr. galvanised white
14
28
27
27
14
14
M14 x 2
Regular thread right
24
M6 x 1
1
72
56
22,5
10
1
0,171
10 21 0016 0032/003
10 21 0016 0032/003
Clevis with additional th...
G 16x32 M16
Steel
bright
16
32
32
32
16
16
M16 x 2
Regular thread right
26
M6 x 1
1
83
64
24
10
1
0,27
10 21 0016 0032/013
10 21 0016 0032/013
Clevis with additional th...
G 16x32 M16
Steel
electr. galvanised white
16
32
32
32
16
16
M16 x 2
Regular thread right
26
M6 x 1
1
83
64
24
10
1
0,27
16 21 0016 0032/003
16 21 0016 0032/003
Clevis with additional th...
G 16x32 M16FG
Steel
bright
16
32
32
32
16
16
M16 x 1,5 FG
Fine-pitch thread right
26
M6 x 1
1
83
64
24
10
1
0,27
16 21 0016 0032/013
16 21 0016 0032/013
Clevis with additional th...
G 16x32 M16FG
Steel
electr. galvanised white
16
32
32
32
16
16
M16 x 1,5 FG
Fine-pitch thread right
26
M6 x 1
1
83
64
24
10
1
0,27
10 21 0020 0040/003
10 21 0020 0040/003
Clevis with additional th...
G 20x40 M20
Steel
bright
20
40
40
40
20
20
M20 x 2,5
Regular thread right
34
M8 x 1,25
1
105
80
30
10
1,5
0,54
10 21 0020 0040/013
10 21 0020 0040/013
Clevis with additional th...
G 20x40 M20
Steel
electr. galvanised white
20
40
40
40
20
20
M20 x 2,5
Regular thread right
34
M8 x 1,25
1
105
80
30
10
1,5
0,54
16 21 0020 0040/003
16 21 0020 0040/003
Clevis with additional th...
G 20x40 M20FG
Steel
bright
20
40
40
40
20
20
M20 x 1,5 FG
Fine-pitch thread right
34
M8 x 1,25
1
105
80
30
10
1,5
0,54
16 21 0020 0040/013
16 21 0020 0040/013
Clevis with additional th...
G 20x40 M20FG
Steel
electr. galvanised white
20
40
40
40
20
20
M20 x 1,5 FG
Fine-pitch thread right
34
M8 x 1,25
1
105
80
30
10
1,5
0,54
10 21 0030 0060/003
10 21 0030 0060/003
Clevis with additional th...
G 30x60 M30
Steel
bright
30
60
60
60
30
30
M30 x 3,5
Regular thread right
52
M8 x 1,25
1,5
160
120
42
15
2
1,953
10 21 0030 0060/013
10 21 0030 0060/013
Clevis with additional th...
G 30x60 M30
Steel
electr. galvanised white
30
60
60
60
30
30
M30 x 3,5
Regular thread right
52
M8 x 1,25
1,5
160
120
42
15
2
1,953
10 21 0036 0072/003
10 21 0036 0072/003
Clevis with additional th...
G 36x72 M36
Steel
bright
35
72
70
70
36
36
M36 x 4
Regular thread right
60
M8 x 1,25
2
188
144
54
20
3
2,91
10 21 0036 0072/013
10 21 0036 0072/013
Clevis with additional th...
G 36x72 M36
Steel
electr. galvanised white
35
72
70
70
36
36
M36 x 4
Regular thread right
60
M8 x 1,25
2
188
144
54
20
3
2,91
18 21 0042 4084/003
18 21 0042 4084/003
Clevis with additional th...
G 40x84 M42FG
Steel
bright
40
84
85
85
40
40
M42 x 2 FG
Fine-pitch thread right
70
M12 x 1,75
3
232
168
63,5
28
5
5,5
18 21 0042 4084/013
18 21 0042 4084/013
Clevis with additional th...
G 40x84 M42FG
Steel
electr. galvanised white
40
84
85
85
40
40
M42 x 2 FG
Fine-pitch thread right
70
M12 x 1,75
3
232
168
63,5
28
5
5,5
10 21 4305 0816/4305
10 21 4305 0816/4305
Clevis with additional th...
G 8x16 M8
Stainless steel
bright
8
16
16
16
8
8
M8 x 1,25
Regular thread right
14
M4 x 0,7
0,5
42
32
12
6
0,5
0,037
10 21 4305 1020/4305
10 21 4305 1020/4305
Clevis with additional th...
G 10x20 M10
Stainless steel
bright
10
20
20
20
10
10
M10 x 1,5
Regular thread right
18
M5 x 0,8
0,5
52
40
15
7
0,5
0,074
10 21 4305 1224/4305
10 21 4305 1224/4305
Clevis with additional th...
G 12x24 M12
Stainless steel
bright
12
24
24
24
12
12
M12 x 1,75
Regular thread right
20
M6 x 1
0,5
62
48
18
10
0,5
0,116
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DIN 71752 - Fork head without bolt
Ganter
12.04.2024
Clevises DIN 71752 / DIN ISO 8140 / CETOP RP102P
MBO Oßwald
08.10.2021
Clevis joints (DIN 71751 form A)
MBO Oßwald
08.10.2021
Modèle C1-691 - Chape de tringlerie - avec axe et rondelle DIN 71752 - Alum...
MICHAUD CHAILLY - Direct Transmission
07.03.2023
Bolts with groove, without head, for retaining rings DIN 471 (suitable for ...
MBO Oßwald
08.10.2021
SG - rod clevis
Festo
30.08.2023
Clevises with hardened cross hole
MBO Oßwald
14.07.2022
Clevis With Lockable Pin - Zinc coated steel
CY.PAG
14.05.2021
Mod. G - Rod Fork
Camozzi
11.06.2024
DIN71752-GK-G-OBO-AL-ELO - Clevises similar DIN 71752, Aluminium, Design G
MÄDLER
10.04.2024
BN 2847 - Fork heads (DIN 71752 G), zinc plated blue, fine thread
Bossard Catalog
31.10.2023
BN 482 - Fork heads (DIN 71752 G), 9 SMn Pb 28K, zinc plated blue, normal t...
Bossard Catalog
31.10.2023
CG-D - Clevis for CNG
SMC
10.11.2021
Mating pieces for clevises
MBO Oßwald
07.10.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청