CE53AA BA - Rubber shock absorbers - internal threads at both ends
HEFA
41-cushioning
Powered by
CAD모델 선택
{hefa/41-cushioning/ce53aa_ba.prj},{NB=CE53AA-4030-M8},{SC=CE53AA},{TYPE=Internal threads at both ends/economy/cylindrical},{RBM=Natural rubber},{MMP=S45C},{RH=Shaw A60 °},{ST=Galvanization},{SP=4030},{M=M8},{MM=8},{D=40},{H=30},{G=0},{L=8},{OL=60},{OCR=2.5},{INFOTEXT=website},{A=0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CNSORDERNO
ⁿ/ₐ
SC
Series code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
RBM
Rubber body material
ⁿ/ₐ
MMP
Material of metal parts
ⁿ/ₐ
RH
Rubber hardness
ⁿ/ₐ
ST
Surface Treatment
ⁿ/ₐ
SP
specifications
ⁿ/ₐ
M
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
[mm]
OL
Optimal load
[kg]
OCR
optimum compression ratio
[mm]
CE53AA-1515-M4
CE53AA-1515-M4
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
1515
M4
15
15
0
4
18
2.0
CE53AA-1520-M4
CE53AA-1520-M4
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
1520
M4
15
20
0
4
18
2.0
CE53AA-2525-M6
CE53AA-2525-M6
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
2525
M6
25
25
0
6
33
2.0
CE53AA-2530-M6
CE53AA-2530-M6
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
2530
M6
25
30
0
6
40
2.0
CE53AA-3025-M8
CE53AA-3025-M8
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
3025
M8
30
25
0
8
40
2.0
CE53AA-3030-M8
CE53AA-3030-M8
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
3030
M8
30
30
0
8
50
2.5
CE53AA-4030-M8
CE53AA-4030-M8
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
4030
M8
40
30
0
8
60
2.5
CE53AA-4040-M8
CE53AA-4040-M8
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
4040
M8
40
40
0
8
72
3.0
CE53AA-5040-M10
CE53AA-5040-M10
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
5040
M10
50
40
0
10
85
3.0
CE53AA-5050-M10
CE53AA-5050-M10
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
5050
M10
50
50
0
10
85
3.0
CE53AA-6040-M12
CE53AA-6040-M12
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
6040
M12
60
40
0
12
110
2.5
CE53AA-6060-M12
CE53AA-6060-M12
CE53AA
Internal threads at both ...
Natural rubber
S45C
Shaw A60 °
Galvanization
6060
M12
60
60
0
12
132
3.0
CE53BA-4030-M8
CE53BA-4030-M8
CE53BA
Internal thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
4030
M8
40
30
20
9
23
2.0
CE53BA-6060-M10
CE53BA-6060-M10
CE53BA
Internal thread at both e...
Natural rubber
S45C
Shaw A60 °
Galvanization
6060
M10
60
60
50
10
85
3.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
CE51AA_BA - Rubber shock absorbers - external threads at both ends
HEFA
14.06.2024
Modèle 35-335 - Plot antivibratoire femelle, inox, dureté 55 shore
EMILE MAURIN - Eléments Standard Mécaniques
30.07.2021
DVA 3 - Vibration-damping elements
Elesa+Ganter
21.06.2024
Modèle 35-321 - Plot antivibratoire mâle, acier, dureté 40 shore
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
C-DE - Economy Antivibration Rubbers - One End Tapped
Misumi
29.05.2023
NHE02_12 - Rubber shock absorber, one end external thread, one end internal...
Yiheda 3D Electronic Gallery
20.06.2024
haf41
VIPDO
26.01.2024
CE52AA_BA - Rubber shock absorber - one end external thread and one end int...
HEFA
14.06.2024
CE63 - Silicone shock absorber seat - external threads at both ends - light...
HEFA
14.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청