카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
C-BS6 ZZ - Deep Groove Ball Bearing - Double Shielded - Stainless
PRiCi FA
Rotating motion parts
Bearings·Cam Followers·Roller Followers
Powered by
CAD모델 선택
{prici/bbb/b12/c-bs6700zz.prj},{NB=C-BS6304ZZ},{LV1=1},{MAT=Equivalent to SUJ2},{MAT2=SUJ2},{CODE=6304ZZ},{MYCODE=M_BS6304ZZ},{FIX02=20},{FIX04=52},{FIX95=PDF},{FIX97=PS},{FIX99=0.86,0.87,0.89,0.00},{AF971=PS1},{AF972=PS2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MODEL
Model
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CODE
Bearing Model
ⁿ/ₐ
FIX02
d
[mm]
FIX04
D
[mm]
FIX06
B
[mm]
FIX08
r(min)
[mm]
FIX10
Basic Load Rating Cr (Dynamic)
[N]
FIX12
Basic Load Rating Cor (static)
[N]
FIX14
Allowable Rotational Speed
[rpm]
FIX16
Relative Dimensions Ds(min)
[mm]
FIX18
Relative Dimensions Ds(max)
[mm]
FIX20
Relative Dimensions dh(max)
[mm]
FIX22
Relative Dimensions R(max)
[mm]
FIX24
Mass (Reference)
[g]
C-BS6700ZZ
C-BS6700ZZ
Equivalent to SUJ2
6700ZZ
10
15
4
0.2
480
240
15000
10.4
11.21
14.2
0.2
2
C-BS6800ZZ
C-BS6800ZZ
Equivalent to SUJ2
6800ZZ
10
19
5
0.3
1020
470
34000
12.0
12.50
17.0
0.3
5
C-BS6900ZZ
C-BS6900ZZ
Equivalent to SUJ2
6900ZZ
10
22
6
0.3
1600
710
32000
12.0
13.00
20.0
0.3
9
C-BS6000ZZ
C-BS6000ZZ
Equivalent to SUJ2
6000ZZ
10
26
8
0.3
2710
1110
30000
12.0
13.50
24.0
0.3
19
C-BS6200ZZ
C-BS6200ZZ
Equivalent to SUJ2
6200ZZ
10
30
9
0.6
3050
1340
24000
14.0
16.00
26.0
0.6
32
C-BS6300ZZ
C-BS6300ZZ
Equivalent to SUJ2
6300ZZ
10
35
11
0.6
4810
1930
21000
14.0
16.50
31.0
0.6
52
C-BS6701ZZ
C-BS6701ZZ
Equivalent to SUJ2
6701ZZ
12
18
4
0.2
510
290
13000
12.4
13.86
16.7
0.2
3
C-BS6801ZZ
C-BS6801ZZ
Equivalent to SUJ2
6801ZZ
12
21
5
0.3
1140
580
32000
14.0
14.50
19.0
0.3
6
C-BS6901ZZ
C-BS6901ZZ
Equivalent to SUJ2
6901ZZ
12
24
6
0.3
1720
830
30000
14.0
15.00
22.0
0.3
11
C-BS6001ZZ
C-BS6001ZZ
Equivalent to SUJ2
6001ZZ
12
28
8
0.3
3050
1340
27000
14.0
16.00
26.0
0.3
21
C-BS6201ZZ
C-BS6201ZZ
Equivalent to SUJ2
6201ZZ
12
32
10
0.6
4050
1710
22000
16.0
17.00
28.0
0.6
37
C-BS6301ZZ
C-BS6301ZZ
Equivalent to SUJ2
6301ZZ
12
37
12
1.0
5770
2350
19000
17.0
18.00
32.0
1.0
60
C-BS6702ZZ
C-BS6702ZZ
Equivalent to SUJ2
6702ZZ
15
21
4
0.2
520
320
11000
15.4
16.86
19.7
0.2
4
C-BS6802ZZ
C-BS6802ZZ
Equivalent to SUJ2
6802ZZ
15
24
5
0.3
1230
700
27000
17.0
17.50
22.0
0.3
7
C-BS6902ZZ
C-BS6902ZZ
Equivalent to SUJ2
6902ZZ
15
28
7
0.3
2570
1270
26000
17.0
17.50
26.0
0.3
16
C-BS6002ZZ
C-BS6002ZZ
Equivalent to SUJ2
6002ZZ
15
32
9
0.3
3330
1590
23000
17.0
19.00
30.0
0.3
30
C-BS6202ZZ
C-BS6202ZZ
Equivalent to SUJ2
6202ZZ
15
35
11
0.6
4550
2070
19000
19.0
20.00
31.0
0.6
45
C-BS6302ZZ
C-BS6302ZZ
Equivalent to SUJ2
6302ZZ
15
42
13
1.0
6800
3060
17000
20.0
22.50
37.0
1.0
83
C-BS6703ZZ
C-BS6703ZZ
Equivalent to SUJ2
6703ZZ
17
23
4
0.2
560
360
9500
17.4
18.86
21.1
0.2
4
C-BS6803ZZ
C-BS6803ZZ
Equivalent to SUJ2
6803ZZ
17
26
5
0.3
1330
810
25000
19.0
19.50
24.0
0.3
8
C-BS6903ZZ
C-BS6903ZZ
Equivalent to SUJ2
6903ZZ
17
30
7
0.3
2730
1440
23000
19.0
20.00
28.0
0.3
18
C-BS6003ZZ
C-BS6003ZZ
Equivalent to SUJ2
6003ZZ
17
35
10
0.3
3560
1840
20000
19.0
21.00
33.0
0.3
39
C-BS6203ZZ
C-BS6203ZZ
Equivalent to SUJ2
6203ZZ
17
40
12
0.6
5690
2700
17000
21.0
23.00
36.0
0.6
66
C-BS6303ZZ
C-BS6303ZZ
Equivalent to SUJ2
6303ZZ
17
47
14
1.0
8050
3730
15000
22.0
25.50
42.0
1.0
113
C-BS6704ZZ
C-BS6704ZZ
Equivalent to SUJ2
6704ZZ
20
27
4
0.2
780
400
8500
20.4
22.36
25.5
0.2
6
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청