카탈로그: PRiCi FA
생성됨: 27.09.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PRiCi FA
C-BB6 VV,C-BB6 DDU,BB6 VV,BB6 DDU - Non-contact Rubber Seal Ring/Contact Rubber Seal Ring for Deep Groove Ball Bearings
PRiCi FA
Rotating motion parts
Bearings·Cam Followers·Roller Followers
Powered by
CAD모델 선택
{prici/bbb/b12/c-bb6800ddu.prj},{NB=BB6210VV},{LV1=1},{LV2=Non-contact type},{MAT=Equivalent to SUJ2},{MAT2=SUJ2},{CODE=6210VV},{MYCODE=M_B6210VV},{FIX02=50},{FIX04=90},{FIX95=PDF},{FIX97=PS},{FIX99=0.86,0.87,0.89,0.00},{AF971=PS1},{AF972=PS2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
MODEL
Model
ⁿ/ₐ
LV2
LV2 type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
FIX02
d
[mm]
FIX04
D
[mm]
FIX06
B
[mm]
FIX08
r
[mm]
FIX10
Cr(dong)kN
[kN]
FIX12
Cr(jing)kN
[kN]
FIX14
rpm(cankao)
ⁿ/ₐ
FIX16
Ds(min)
[mm]
FIX18
Ds(max)
[mm]
FIX20
dh(max)
[mm]
FIX22
R(max)
[mm]
FIX24
(g)(cankao)
[g]
BB6800VV
BB6800VV
Non-contact type
Equivalent to SUJ2
6800VV
10
19
5
0.3
1.72
0.84
24000
12.0
12.0
17.0
0.3
5
BB6900VV
BB6900VV
Non-contact type
Equivalent to SUJ2
6900VV
10
22
6
0.3
2.70
1.27
22000
12.0
12.5
20.0
0.3
9
BB6000VV
BB6000VV
Non-contact type
Equivalent to SUJ2
6000VV
10
26
8
0.3
4.55
1.96
22000
12.0
12.5
24.0
0.3
18
BB6200VV
BB6200VV
Non-contact type
Equivalent to SUJ2
6200VV
10
30
9
0.6
5.10
2.39
18000
14.0
16.0
26.0
0.6
32
BB6300VV
BB6300VV
Non-contact type
Equivalent to SUJ2
6300VV
10
35
11
0.6
8.10
3.45
17000
14.0
16.5
31.0
0.6
52
BB6801VV
BB6801VV
Non-contact type
Equivalent to SUJ2
6801VV
12
21
5
0.3
1.92
1.04
20000
14.0
14.0
19.0
0.3
6
BB6901VV
BB6901VV
Non-contact type
Equivalent to SUJ2
6901VV
12
24
6
0.3
2.89
1.46
20000
14.0
14.5
22.0
0.3
10
BB6001VV
BB6001VV
Non-contact type
Equivalent to SUJ2
6001VV
12
28
8
0.3
5.10
2.37
18000
14.0
15.5
26.0
0.3
22
BB6201VV
BB6201VV
Non-contact type
Equivalent to SUJ2
6201VV
12
32
10
0.6
6.10
2.75
17000
16.0
17.0
28.0
0.6
37
BB6301VV
BB6301VV
Non-contact type
Equivalent to SUJ2
6301VV
12
37
12
1.0
9.70
4.20
16000
17.0
18.0
32.0
1.0
60
BB6802VV
BB6802VV
Non-contact type
Equivalent to SUJ2
6802VV
15
24
5
0.3
2.07
1.26
17000
17.0
17.0
22.0
0.3
7
BB6902VV
BB6902VV
Non-contact type
Equivalent to SUJ2
6902VV
15
28
7
0.3
3.65
2.00
17000
17.0
17.0
26.0
0.3
15
BB6002VV
BB6002VV
Non-contact type
Equivalent to SUJ2
6002VV
15
32
9
0.3
5.60
2.83
15000
17.0
19.0
30.0
0.3
31
BB6202VV
BB6202VV
Non-contact type
Equivalent to SUJ2
6202VV
15
35
11
0.6
7.65
3.60
14000
19.0
20.5
31.0
0.6
45
BB6302VV
BB6302VV
Non-contact type
Equivalent to SUJ2
6302VV
15
42
13
1.0
11.40
5.45
13000
20.0
22.5
37.0
1.0
83
BB6803VV
BB6803VV
Non-contact type
Equivalent to SUJ2
6803VV
17
26
5
0.3
2.63
1.57
15000
19.0
19.0
24.0
0.3
7
BB6903VV
BB6903VV
Non-contact type
Equivalent to SUJ2
6903VV
17
30
7
0.3
4.60
2.55
15000
19.0
19.5
28.0
0.3
19
BB6003VV
BB6003VV
Non-contact type
Equivalent to SUJ2
6003VV
17
35
10
0.3
6.00
3.25
13000
19.0
21.5
33.0
0.3
41
BB6203VV
BB6203VV
Non-contact type
Equivalent to SUJ2
6203VV
17
40
12
0.6
9.55
4.60
12000
21.0
23.5
36.0
0.6
67
BB6303VV
BB6303VV
Non-contact type
Equivalent to SUJ2
6303VV
17
47
14
1.0
13.60
6.65
11000
22.0
25.5
42.0
1.0
113
BB6804VV
BB6804VV
Non-contact type
Equivalent to SUJ2
6804VV
20
32
7
0.3
4.00
2.47
13000
22.0
22.0
30.0
0.3
17
BB6904VV
BB6904VV
Non-contact type
Equivalent to SUJ2
6904VV
20
37
9
0.3
6.40
3.70
12000
22.0
24.0
35.0
0.3
37
BB6004VV
BB6004VV
Non-contact type
Equivalent to SUJ2
6004VV
20
42
12
0.6
9.40
5.00
11000
24.0
25.5
38.0
0.6
68
BB6204VV
BB6204VV
Non-contact type
Equivalent to SUJ2
6204VV
20
47
14
1.0
12.80
6.60
11000
25.0
26.5
42.0
1.0
107
BB6304VV
BB6304VV
Non-contact type
Equivalent to SUJ2
6304VV
20
52
15
1.1
15.90
7.90
10000
26.5
28.0
45.5
1.0
145
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청