카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 893 - Round head grooved pins KN 4 (DIN 1476; ~ISO 8746), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.30 Grooved pins
BN 893 Round head grooved pins
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_400/01_100_400_30/bn_893/bn_893.prj},{NB=BN 893 1359908 round head grooved pin 3x6},{CNSORDERNO=1359908},{BNARTNR=1359908},{BNNORM1=DIN 1476},{BNNORM2=ISO 8746},{CNSMAT=Stahl},{BNMAT=Stahl},{BNSURFACE=verzinkt-blau},{D1=3.0},{L=6},{D3=5.2},{K=1.8},{R=2.8},{F=1.0},{D2=3.20},{GEW=0.524}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D1
Nominal dimension
[mm]
L
js15
[mm]
D3
[mm]
K
[mm]
R
~
[mm]
F
~
[mm]
D2
Diameter kerf
[mm]
BN 893 1359746 round head...
1359746
DIN 1476
ISO 8746
Steel
zinc plated blue
1.4
3
2.4
0.8
1.4
0.5
1.50
BN 893 1359754 round head...
1359754
DIN 1476
ISO 8746
Steel
zinc plated blue
1.4
4
2.4
0.8
1.4
0.5
1.50
BN 893 1359762 round head...
1359762
DIN 1476
ISO 8746
Steel
zinc plated blue
1.4
5
2.4
0.8
1.4
0.5
1.50
BN 893 1437534 round head...
1437534
DIN 1476
ISO 8746
Steel
zinc plated blue
1.4
6
2.4
0.8
1.4
0.5
1.50
BN 893 1153099 round head...
1153099
DIN 1476
ISO 8746
Steel
zinc plated blue
1.6
3
2.8
1.0
1.6
0.5
1.70
BN 893 1153102 round head...
1153102
DIN 1476
ISO 8746
Steel
zinc plated blue
1.6
4
2.8
1.0
1.6
0.5
1.70
BN 893 1153110 round head...
1153110
DIN 1476
ISO 8746
Steel
zinc plated blue
1.6
5
2.8
1.0
1.6
0.5
1.70
BN 893 1153129 round head...
1153129
DIN 1476
ISO 8746
Steel
zinc plated blue
1.6
6
2.8
1.0
1.6
0.5
1.70
BN 893 1359770 round head...
1359770
DIN 1476
ISO 8746
Steel
zinc plated blue
1.7
3
3.0
1.0
1.6
0.5
1.80
BN 893 1359789 round head...
1359789
DIN 1476
ISO 8746
Steel
zinc plated blue
1.7
4
3.0
1.0
1.6
0.5
1.80
BN 893 1359797 round head...
1359797
DIN 1476
ISO 8746
Steel
zinc plated blue
1.7
5
3.0
1.0
1.6
0.5
1.80
BN 893 1437550 round head...
1437550
DIN 1476
ISO 8746
Steel
zinc plated blue
1.7
6
3.0
1.0
1.6
0.5
1.80
BN 893 1359800 round head...
1359800
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
3
3.5
1.2
1.9
0.5
2.15
BN 893 1359819 round head...
1359819
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
4
3.5
1.2
1.9
0.5
2.15
BN 893 1359827 round head...
1359827
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
5
3.5
1.2
1.9
0.5
2.15
BN 893 1359835 round head...
1359835
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
6
3.5
1.2
1.9
0.5
2.15
BN 893 1437585 round head...
1437585
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
8
3.5
1.2
1.9
0.5
2.15
BN 893 1437593 round head...
1437593
DIN 1476
ISO 8746
Steel
zinc plated blue
2.0
10
3.5
1.2
1.9
0.5
2.15
BN 893 1153145 round head...
1153145
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
4
4.4
1.5
2.4
0.7
2.70
BN 893 1153153 round head...
1153153
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
5
4.4
1.5
2.4
0.7
2.70
BN 893 1153161 round head...
1153161
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
6
4.4
1.5
2.4
0.7
2.70
BN 893 1153188 round head...
1153188
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
8
4.4
1.5
2.4
0.7
2.70
BN 893 1153196 round head...
1153196
DIN 1476
ISO 8746
Steel
zinc plated blue
2.5
10
4.4
1.5
2.4
0.7
2.70
BN 893 1359886 round head...
1359886
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
4
5.2
1.8
2.8
1.0
3.20
BN 893 1359894 round head...
1359894
DIN 1476
ISO 8746
Steel
zinc plated blue
3.0
5
5.2
1.8
2.8
1.0
3.20
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청