카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 257 - Lifting eye bolts (DIN 580; ~ISO 3266), C15E, plain
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.60 Eye bolts and lifting eye bolts
BN 257, BN 258 Lifting eye bolts
Powered by
CAD모델 선택
{bossard/01/01_100/01_100_100/01_100_100_60/bn_257_258/bn_257.prj},{NB=BN 257 1106910 lifting eye bolt M24},{CNSORDERNO=1106910},{BNARTNR=1106910},{BNNORM1=DIN 580},{BNNORM2=~ISO 3266},{BNMAT=Stahl C15E},{CNSMAT=Stahl C15E},{BNSURFACE=blank},{D=24.000},{P=3.000},{L=36.000},{DW=50.000},{DK=90.000},{DK1=50.000},{C=18.000},{G=6.000},{DG=19.600},{H=90.000},{K=20.000},{M=24.000},{R1=12.000},{R2=2.000},{R3=2.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
BOM
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length ±1/2 IT 15
[mm]
DW
Outer diameter of bearing face
[mm]
DK
Ring inner diameter
[mm]
DK1
Ring outer diameter
[mm]
C
Height of washer-faced portion (e.g. thickness of flange or collar)
[mm]
G
Width of undercut
[mm]
DG
Clear diameter of the stitch h13
[mm]
H
Wing height
[mm]
K
Ring diameter top
[mm]
M
Ring diameter bottom
[mm]
R1
Radius 1
[mm]
R2
Radius 2
[mm]
R3
Radius 3
[mm]
BN 257 9016270 lifting ey...
9016270
DIN 580
~ISO 3266
Steel C15E
plain
6.000
4.773
1.000
13.000
20.000
36.000
20.000
6.000
2.500
4.400
36.000
8.000
10.000
4.000
1.000
1.000
BN 257 1267132 lifting ey...
1267132
DIN 580
~ISO 3266
Steel C15E
plain
6.000
4.773
1.000
12.000
16.000
27.000
14.000
6.000
2.000
4.400
27.500
6.500
8.000
4.000
1.000
1.000
BN 257 1106848 lifting ey...
1106848
DIN 580
~ISO 3266
Steel C15E
plain
8.000
6.466
1.250
13.000
20.000
36.000
20.000
6.000
2.500
6.000
36.000
8.000
10.000
4.000
1.000
1.000
BN 257 1106856 lifting ey...
1106856
DIN 580
~ISO 3266
Steel C15E
plain
10.000
8.160
1.500
17.000
25.000
45.000
25.000
8.000
3.000
7.700
45.000
10.000
12.000
4.000
1.000
1.000
BN 257 1106864 lifting ey...
1106864
DIN 580
~ISO 3266
Steel C15E
plain
12.000
9.853
1.750
20.500
30.000
54.000
30.000
10.000
3.500
9.400
53.000
12.000
14.000
6.000
2.000
1.200
BN 257 3092526 lifting ey...
3092526
DIN 580
~ISO 3266
Steel C15E
plain
14.000
11.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
11.000
62.000
14.000
16.000
6.000
2.000
1.200
BN 257 1106880 lifting ey...
1106880
DIN 580
~ISO 3266
Steel C15E
plain
16.000
13.546
2.000
27.000
35.000
63.000
35.000
12.000
4.000
13.000
62.000
14.000
16.000
6.000
2.000
1.200
BN 257 8149550 lifting ey...
8149550
DIN 580
~ISO 3266
Steel C15E
plain
18.000
14.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
14.400
71.000
16.000
19.000
8.000
2.000
1.600
BN 257 1106899 lifting ey...
1106899
DIN 580
~ISO 3266
Steel C15E
plain
20.000
16.933
2.500
30.000
40.000
72.000
40.000
14.000
5.000
16.400
71.000
16.000
19.000
8.000
2.000
1.600
BN 257 8149569 lifting ey...
8149569
DIN 580
~ISO 3266
Steel C15E
plain
22.000
18.933
2.500
36.000
50.000
90.000
50.000
18.000
6.000
18.400
90.000
20.000
24.000
12.000
2.000
2.000
BN 257 1106910 lifting ey...
1106910
DIN 580
~ISO 3266
Steel C15E
plain
24.000
20.319
3.000
36.000
50.000
90.000
50.000
18.000
6.000
19.600
90.000
20.000
24.000
12.000
2.000
2.000
BN 257 5504910 lifting ey...
5504910
DIN 580
~ISO 3266
Steel C15E
plain
27.000
23.319
3.000
45.000
65.000
108.000
60.000
22.000
7.000
22.600
109.000
24.000
28.000
15.000
3.000
2.000
BN 257 1106937 lifting ey...
1106937
DIN 580
~ISO 3266
Steel C15E
plain
30.000
25.706
3.500
45.000
65.000
108.000
60.000
22.000
7.000
25.000
109.000
24.000
28.000
15.000
3.000
2.000
BN 257 5504860 lifting ey...
5504860
DIN 580
~ISO 3266
Steel C15E
plain
33.000
28.706
3.500
54.000
75.000
126.000
70.000
26.000
8.000
28.000
128.000
28.000
32.000
18.000
3.000
2.000
BN 257 1106953 lifting ey...
1106953
DIN 580
~ISO 3266
Steel C15E
plain
36.000
31.093
4.000
54.000
75.000
126.000
70.000
26.000
8.000
30.300
128.000
28.000
32.000
18.000
3.000
2.000
BN 257 9016445 lifting ey...
9016445
DIN 580
~ISO 3266
Steel C15E
plain
39.000
34.093
4.000
63.000
85.000
144.000
80.000
30.000
9.000
33.300
147.000
32.000
38.000
20.000
3.000
2.500
BN 257 1106988 lifting ey...
1106988
DIN 580
~ISO 3266
Steel C15E
plain
42.000
36.479
4.500
63.000
85.000
144.000
80.000
30.000
9.000
35.600
147.000
32.000
38.000
20.000
3.000
2.500
BN 257 1106996 lifting ey...
1106996
DIN 580
~ISO 3266
Steel C15E
plain
45.000
39.479
4.500
68.000
100.000
166.000
90.000
35.000
10.000
38.600
168.000
38.000
46.000
22.000
4.000
2.500
BN 257 1107003 lifting ey...
1107003
DIN 580
~ISO 3266
Steel C15E
plain
48.000
41.866
5.000
68.000
100.000
166.000
90.000
35.000
10.000
41.000
168.000
38.000
46.000
22.000
4.000
2.500
BN 257 1096540 lifting ey...
1096540
DIN 580
~ISO 3266
Steel C15E
plain
52.000
45.866
5.000
78.000
110.000
184.000
100.000
38.000
11.000
45.000
187.000
42.000
50.000
25.000
4.000
3.000
BN 257 1107038 lifting ey...
1107038
DIN 580
~ISO 3266
Steel C15E
plain
56.000
49.252
5.500
78.000
110.000
184.000
100.000
38.000
11.000
48.300
187.000
42.000
50.000
25.000
4.000
3.000
BN 257 1107046 lifting ey...
1107046
DIN 580
~ISO 3266
Steel C15E
plain
64.000
56.639
6.000
90.000
120.000
206.000
110.000
42.000
12.000
55.700
208.000
48.000
58.000
25.000
4.000
3.000
BN 257 1107054 lifting ey...
1107054
DIN 580
~ISO 3266
Steel C15E
plain
72.000
64.639
6.000
100.000
150.000
260.000
140.000
50.000
12.000
63.700
260.000
60.000
72.000
35.000
4.000
3.000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청