카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25036 - Blind rivet nuts flat head, semi-hexagonal shank, open end (FASTEKS® FILKO HUC/FEF), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25036 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25036/bn_25036.prj},{NB=3824909 (10.5)},{BNARTNR=3824909},{BNARTNR1=300152466},{BNNORM1=FASTEKS® FILKO HUC/FEF},{BZC=M6 HUC/FEF 2,5},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M6},{NDM=6.000},{FORM=1},{K=0.50},{K1=0.5-2.5},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{SW=9.0},{D=11.0},{S=1.2},{L=14.2},{A1A=0.50},{A1B=2.50},{A2=9.00},{A3=11.00},{A4=1.20},{A5=14.20},{VER=1},{A6=7.50},{A7=6.60},{A9=4.92},{A10=1.00},{A13A=13.20},{A13B=11.60},{A14A=12.00},{A14B=11.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
SW
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825694
3825694
300165959
FASTEKS® FILKO HUC/FEF
M3 HUC/FEF 1,7
Steel
zinc plated with thick la...
M3
0.1-1.7
5.0
5.0
5.0
7.0
0.8
7.7
3825664
3825664
300105163
FASTEKS® FILKO HUC/FEF
M3 HUC/FEF 2,3
Steel
zinc plated with thick la...
M3
1.0-2.3
5.0
5.0
5.0
7.0
0.8
8.3
3826267
3826267
300165961
FASTEKS® FILKO HUC/FEF
M4 HUC/FEF 2,1
Steel
zinc plated with thick la...
M4
0.1-2.1
6.0
6.0
6.0
8.0
0.8
10.1
3824708
3824708
300105164
FASTEKS® FILKO HUC/FEF
M4 HUC/FEF 3,0
Steel
zinc plated with thick la...
M4
1.0-3.0
6.0
6.0
6.0
8.0
0.8
11.1
3825041
3825041
300201469
FASTEKS® FILKO HUC/FEF
M5 HUC/FEF 1,5
Steel
zinc plated with thick la...
M5
0.1-1.5
7.0
7.0
7.0
9.0
1.0
10.7
3826279
3826279
300153392
FASTEKS® FILKO HUC/FEF
M5 HUC/FEF 2,5
Steel
zinc plated with thick la...
M5
0.1-2.5
7.0
7.0
7.0
9.0
1.0
11.7
3825689
3825689
300105165
FASTEKS® FILKO HUC/FEF
M5 HUC/FEF 3,5
Steel
zinc plated with thick la...
M5
1.5-3.5
7.0
7.0
7.0
9.0
1.0
12.7
3824909
3824909
300152466
FASTEKS® FILKO HUC/FEF
M6 HUC/FEF 2,5
Steel
zinc plated with thick la...
M6
0.5-2.5
9.0
9.0
9.0
11.0
1.2
14.2
3825113
3825113
300105167
FASTEKS® FILKO HUC/FEF
M6 HUC/FEF 3,5
Steel
zinc plated with thick la...
M6
1.5-3.5
9.0
9.0
9.0
11.0
1.2
15.2
3825998
3825998
300152946
FASTEKS® FILKO HUC/FEF
M8 HUC/FEF 3,0
Steel
zinc plated with thick la...
M8
1.0-3.0
11.0
11.0
11.0
14.0
1.5
15.8
3825824
3825824
300105168
FASTEKS® FILKO HUC/FEF
M8 HUC/FEF 5,0
Steel
zinc plated with thick la...
M8
3.0-5.0
11.0
11.0
11.0
14.0
1.5
18.0
3826260
3826260
300165957
FASTEKS® FILKO HUC/FEF
M10 HUC/FEF 4,0
Steel
zinc plated with thick la...
M10
0.5-4.0
13.0
13.0
13.0
16.0
1.5
21.3
3825912
3825912
300105169
FASTEKS® FILKO HUC/FEF
M10 HUC/FEF 5,5
Steel
zinc plated with thick la...
M10
2.0-5.5
13.0
13.0
13.0
16.0
1.5
23.0
3824675
3824675
300115667
FASTEKS® FILKO HUC/FEF
M12 HUC/FEF 4,2
Steel
zinc plated with thick la...
M12
0.1-4.2
16.0
16.0
16.0
20.0
1.7
24.2
3825458
3825458
300200971
FASTEKS® FILKO HUC/FEF
M12 HUC/FEF 7,6
Steel
zinc plated with thick la...
M12
3.5-7.6
16.0
16.0
16.0
20.0
1.7
27.6
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청