카탈로그: Bossard Catalog
생성됨: 10.12.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 25027 - Blind rivet nuts small countersunk head, round shank, open end (FASTEKS® FILKO UC/FEKS), steel, zinc plated with thick layer passivation
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.200 Blind rivet nuts
02.200.200.60 Open end blind rivet nuts
BN 25027 Blind rivet nuts
Powered by
CAD모델 선택
{bossard/02/02_200/02_200_200/02_200_200_60/bn_25027/bn_25027.prj},{NB=3825361 (10.1)},{BNARTNR=3825361},{BNARTNR1=300153129},{BNNORM1=FASTEKS® FILKO UC/FEKS},{BZC=M6 UC/FEKS 1,5},{BNMAT=Stahl},{BNSURFACE=verzinkt dickschichtpassiviert},{GW=M6},{NDM=6.000},{FORM=1},{K=0.10},{K1=0.1-1.5},{W=Stahl, verzinkt, dickschichtpassiviert (RoHS konform)},{H=9.0},{D1=9.0},{SW=9.0},{D=10.0},{S=0.4},{L=13.3},{A1A=0.10},{A1B=1.50},{A2=9.00},{A3=10.00},{A4=0.40},{A5=13.30},{A6=7.40},{A7=4.60},{A9=4.92},{A10=1.00},{A13A=12.30},{A13B=11.30},{A14A=12.00},{A14B=11.25}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BNARTNR
Order number
ⁿ/ₐ
BNARTNR1
Order number
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BZC
Orderspecification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
GW
Thread
ⁿ/ₐ
K1
Clamping range K
ⁿ/ₐ
H
Borehole diameter +0,1
[mm]
D1
Ød
[mm]
D
Ø
[mm]
S
[mm]
L
[mm]
3825496
3825496
300152600
FASTEKS® FILKO UC/FEKS
M3 UC/FEKS 1,1
Steel
zinc plated with thick la...
M3
0.1-1.1
5.0
5.0
5.8
0.3
7.2
3825428
3825428
300105176
FASTEKS® FILKO UC/FEKS
M3 UC-FEKS 2,3
Steel
zinc plated with thick la...
M3
1.0-2.3
5.0
5.0
5.8
0.3
8.6
3825171
3825171
300153591
FASTEKS® FILKO UC/FEKS
M4 UC/FEKS 1,3
Steel
zinc plated with thick la...
M4
0.1-1.3
6.0
6.0
6.8
0.3
9.4
3826215
3826215
300105177
FASTEKS® FILKO UC/FEKS
M4 UC/FEKS 3,0
Steel
zinc plated with thick la...
M4
0.5-3.0
6.0
6.0
6.8
0.3
11.1
3824840
3824840
300153971
FASTEKS® FILKO UC/FEKS
M5 UC/FEKS 1,5
Steel
zinc plated with thick la...
M5
0.1-1.5
7.0
7.0
8.0
0.4
10.8
3826090
3826090
300165963
FASTEKS® FILKO UC/FEKS
M5 UC/FEKS 2,5
Steel
zinc plated with thick la...
M5
0.1-2.5
7.0
7.0
8.0
0.4
11.8
3825923
3825923
300105178
FASTEKS® FILKO UC/FEKS
M5 UC/FEKS 3,5
Steel
zinc plated with thick la...
M5
0.5-3.5
7.0
7.0
8.0
0.4
12.8
3825361
3825361
300153129
FASTEKS® FILKO UC/FEKS
M6 UC/FEKS 1,5
Steel
zinc plated with thick la...
M6
0.1-1.5
9.0
9.0
10.0
0.4
13.3
3826027
3826027
300105179
FASTEKS® FILKO UC/FEKS
M6 UC/FEKS 3,5
Steel
zinc plated with thick la...
M6
1.0-3.5
9.0
9.0
10.0
0.4
15.3
3824838
3824838
300154329
FASTEKS® FILKO UC/FEKS
M8 UC/FEKS 1,8
Steel
zinc plated with thick la...
M8
0.1-1.8
11.0
11.0
12.0
0.4
14.7
3825543
3825543
300163120
FASTEKS® FILKO UC/FEKS
M8 UC/FEKS 3,0
Steel
zinc plated with thick la...
M8
0.1-3.0
11.0
11.0
12.0
0.4
15.9
3825389
3825389
300105180
FASTEKS® FILKO UC/FEKS
M8 UC/FEKS 5,0
Steel
zinc plated with thick la...
M8
2.0-5.0
11.0
11.0
12.0
0.4
17.8
3826154
3826154
300153286
FASTEKS® FILKO UC/FEKS
M10 UC/FEKS 3,2
Steel
zinc plated with thick la...
M10
0.1-3.2
13.0
13.0
14.5
0.6
20.7
3826005
3826005
300105181
FASTEKS® FILKO UC/FEKS
M10 UC/FEKS 5,5
Steel
zinc plated with thick la...
M10
2.0-5.5
13.0
13.0
14.5
0.6
22.9
3825737
3825737
300144440
FASTEKS® FILKO UC/FEKS
M12 UC/FEKS 4,2
Steel
zinc plated with thick la...
M12
0.1-4.2
16.0
16.0
17.5
0.6
24.1
3825176
3825176
300114693
FASTEKS® FILKO UC/FEKS
M12 UC/FEKS 7,6
Steel
zinc plated with thick la...
M12
3.5-7.6
16.0
16.0
17.5
0.6
27.7
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청