피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
Deutsch
English
français
English
품질보증 정보
카탈로그: Honsel-Group
생성됨: 01.09.2017
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
CERTO® Aluminium / Steel Dome Head - Sealed Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Sealed Blind Rivet
Powered by
CAD모델 선택
{honsel/fasteners/blind_rivet/sealed_blind_rivet/certo_alst_fk.prj},{NB=Blind Rivet CERTO 10900040145 (l_8)},{ARTNR=10900040145},{D=4.0},{DB1=4.100},{KB1=8.0},{KB2=10.0},{SL1=14.5},{HK=1.30},{DK=8.0},{DM=2.2},{SBK=1600.0},{ZBK=2200.0},{KG=1.84},{KGS=1.840},{MIN=27.000},{BEZ=HONSEL-Dichtblindniet CERTO® Alu / Stahl Flachkopf},{MAT1=Aluminium},{MAT2=Stahl verzinkt},{SU=EN AW-5019 [AlMg5]},{AU=geschlossen},{KO=Flachkopf},{DIN=15973},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111943897},{ECLS=23120402},{INFOPDF=PDF},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{FORM=l},{KB=8}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
BOM
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
Blind Rivet CERTO 1090003...
10900032065
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
3.2
3.300
0.5
2.0
6.5
1.10
6.1
1.7
1100.0
1450.0
0.990
500
83082000
4016111943569
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090003...
10900032080
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
3.2
3.300
2.0
3.5
8.0
1.10
6.1
1.7
1100.0
1450.0
1.100
500
83082000
4016111943606
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090003...
10900032095
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
3.2
3.300
3.5
5.0
9.5
1.10
6.1
1.7
1100.0
1450.0
1.020
500
83082000
4016111943651
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090003...
10900032110
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
3.2
3.300
5.0
6.5
11.0
1.10
6.1
1.7
1100.0
1450.0
1.150
500
83082000
4016111943682
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090003...
10900032125
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
3.2
3.300
6.5
8.0
12.5
1.10
6.1
1.7
1100.0
1450.0
1.120
500
83082000
4016111943705
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090004...
10900040080
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.0
4.100
1.5
3.5
8.0
1.30
8.0
2.2
1600.0
2200.0
1.690
500
83082000
4016111943736
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900040095
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.0
4.100
3.5
5.0
9.5
1.30
8.0
2.2
1600.0
2200.0
1.700
500
83082000
4016111943774
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900040110
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.0
4.100
5.0
6.5
11.0
1.30
8.0
2.2
1600.0
2200.0
1.800
500
83082000
4016111943828
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900040125
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.0
4.100
6.5
8.0
12.5
1.30
8.0
2.2
1600.0
2200.0
1.760
500
83082000
4016111943866
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900040145
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.0
4.100
8.0
10.0
14.5
1.30
8.0
2.2
1600.0
2200.0
1.840
500
83082000
4016111943897
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048080
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
2.0
3.5
8.5
1.50
9.6
2.7
2200.0
3100.0
2.790
500
83082000
4016111943934
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048085
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
2.0
3.5
8.5
1.50
9.6
2.7
2200.0
3100.0
2.790
500
83082000
4016111943934
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048095
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
3.5
5.0
9.5
1.50
9.6
2.7
2200.0
3100.0
2.800
500
83082000
4016111943972
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048110
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
5.0
6.5
11.0
1.50
9.6
2.7
2200.0
3100.0
2.930
500
83082000
4016111944016
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048130
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
6.5
8.0
13.0
1.50
9.6
2.7
2200.0
3100.0
2.980
500
83082000
4016111944078
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048145
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
7.5
9.5
14.5
1.50
9.6
2.7
2200.0
3100.0
3.030
500
83082000
4016111944115
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048160
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
9.5
11.0
16.0
1.50
9.6
2.7
2200.0
3100.0
3.090
500
83082000
4016111944153
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048180
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
11.0
13.0
18.0
1.50
9.6
2.7
2200.0
3100.0
3.100
500
83082000
4016111944191
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090004...
10900048210
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
4.8
4.900
12.0
16.0
21.0
1.50
9.6
2.7
2200.0
3100.0
3.480
500
83082000
4016111944221
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090006...
10900064125
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
6.4
6.500
1.5
6.5
12.5
2.00
12.7
3.7
3600.0
4900.0
5.650
500
83082000
4016111944269
23120402
+/-0,4
+/-0,3
Blind Rivet CERTO 1090006...
10900064155
HONSEL-Dichtblindniet CER...
Aluminium
Galvanized steel
EN AW-5019 [AlMg5]
closed
Dome Head
15973
6.4
6.500
4.5
9.5
15.5
2.00
12.7
3.7
3600.0
4900.0
5.610
500
83082000
4016111944283
23120402
+/-0,4
+/-0,3
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청