카탈로그: Goebel
생성됨: 25.01.2022
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Goebel
Blind rivet nuts and screws GO-NUT with serrated underhead blind rivet nuts small countersunk head stainless steel
Goebel
Blind Rivet and Blind Rivet Nuts
Blind rivet nuts and screws
Powered by
CAD모델 선택
{goebel/niettechnik/blindnietmuttern_und_schrauben/blindnietmuttern_und_schrauben_go_nut_u_b_k_s_e.prj},{NB=7550632300_0_0_M6},{DH=6},{D=M6},{ART=7550632300},{KTXT=GO-NUT, Blindnietmuttern kleiner Senkkopf 90°, Schaftende offen, Rundschaft, mit Unterkopfverzahnung},{MATD=Edelstahl A4 [ AISI 316 ]},{D1=8.9},{L=14.0},{SV=[0.5:3]},{S=0.0},{D2=10.0},{L1=6.5},{K=0.8},{BL=9.0},{P=15000},{MAXT=10.0},{F=0},{EAN=4049337445982},{SKU=7550632300-74},{ZTN=73181631},{SD=-},{ROHS=ja}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
D
Diameter
[mm]
ART
Part ID
ⁿ/ₐ
KTXT
Short text
ⁿ/ₐ
MATD
Mandrel material
ⁿ/ₐ
D1
Diameter
[mm]
L
Length of shaft
[mm]
D2
Hole in the screw-on component
[mm]
L1
L1 ref.
[mm]
K
Head height
[mm]
BL
Borehole
[mm]
P
Pull-In
[N]
MAXT
Maximum torque / tightening torque
[N/m]
EAN
EAN Code
ⁿ/ₐ
SKU
SKU Number
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
SD
Layer thickness
[μm]
ROHS
Restriction of hazardous substances
ⁿ/ₐ
7550532300
M5
7550532300
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
6.9
11.5
8.0
5.7
0.8
7.0
10000
6.0
4049337446095
7550532300-74
73181631
-
Yes
7550632300
M6
7550632300
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
8.9
14.0
10.0
6.5
0.8
9.0
15000
10.0
4049337445982
7550632300-74
73181631
-
Yes
7550832300
M8
7550832300
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
10.9
15.5
12.0
7.2
0.8
11.0
27000
24.0
4049337264026
7550832300-74
73181631
-
Yes
7551032300
M10
7551032300
GO-NUT, blind rivet nuts,...
Stainless steel A4 [ AISI...
12.9
19.5
14.5
8.2
1.0
13.0
37000
48.0
4049337263968
7551032300-74
73181631
-
Yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청