magyar
italiano
Nederlands
polski
română
slovenčina
中文
English
품질보증 정보
카탈로그: FATH
생성됨: 11.03.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Changeable level-of-detail functionality considered
german, english, french
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (Standard-variables, e.g. mass, material, etc.)
FATH
Base PA for Swivel Feet, Ball Joint 15, Black
FATH
Position
Levelling Feet
Swivel Feet Ball Joint 15
Bases PA, Swivel Feet Ball Joint 15
Powered by
CAD모델 선택
{fath/position/levelling_feet/swivel_feet_ball_joint_15/bases_pa_swivel_feet_ball_joint_15/base_for_swivel_feet_ball_15.prj},{NB=098D030K},{PARTNR=098D030K},{VER=without anti-slip plate},{BASE=30},{D=29},{F1=29.5},{F2=32.5},{F3=33.5},{MAXL=500},{FMAX=4900},{WEIGHT=8.0},{VAR=1},{PLATE=0},{A=0.00},{B=0.00},{C=0.00},{CTN=39269097},{ID=103841},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061024306}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
D
[mm]
F1
[mm]
F2
[mm]
F3
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098D030K
098D030K
without anti-slip plate
30
29
29.5
32.5
33.5
4900
8.0
39269097
103841
4066061024306
098D040K
098D040K
without anti-slip plate
40
39
29.5
32.5
33.5
8820
13.0
39269097
103856
4066061024412
098D045K
098D045K
without anti-slip plate
45
44
29.5
32.5
33.5
8820
15.0
39269097
103873
4066061024504
098D050K
098D050K
without anti-slip plate
50
49
29.5
32.5
33.5
8820
16.0
39269097
103886
4066061024580
098D060K
098D060K
without anti-slip plate
60
59
29.5
32.5
33.5
8820
22.0
39269097
103901
4066061024672
098D080K
098D080K
without anti-slip plate
80
79
29.5
32.5
33.5
8820
44.0
39269097
103930
4066061024849
098D100K
098D100K
without anti-slip plate
100
99
29.5
32.5
33.5
8820
84.0
39269097
103977
4066061025099
098D030KG
098D030KG
with anti-slip plate
30
29
29.5
32.5
33.5
4900
10.0
39269097
103842
4066061004148
098D040KG
098D040KG
with anti-slip plate
40
39
29.5
32.5
33.5
8820
17.0
39269097
103857
4066061024429
098D045KG
098D045KG
with anti-slip plate
45
44
29.5
32.5
33.5
8820
21.0
39269097
103874
4066061004155
098D050KG
098D050KG
with anti-slip plate
50
49
29.5
32.5
33.5
8820
24.0
39269097
103887
4066061024597
098D060KG
098D060KG
with anti-slip plate
60
59
29.5
32.5
33.5
8820
34.0
39269097
103902
4066061004162
098D080KG
098D080KG
with anti-slip plate
80
79
29.5
32.5
33.5
8820
67.0
39269097
103941
4066061004179
098D100KG
098D100KG
with anti-slip plate
100
99
29.5
32.5
33.5
8820
121.0
39269097
103987
4066061025167
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청