카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0520 - End washer stainless steel
Blohm
Stirrup-shaped handles, machine handles, apparatus handles
Powered by
CAD모델 선택
{blohm/buegelgriffe_maschinen_u_geraetegriffe/06922-11.prj},{NB=B0520.0422},{BESTBLOHM=B0520.0422},{AUSF=matt gestrahlt},{MATERIAL=Edelstahl 1.4404},{D2=8.1},{D3=4.2},{D4=12.5},{H=1},{H1=2},{FBG=M8},{GEW=0.0013},{BS=Infotext},{ROHS=Yes},{ZTN=73182200},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
D4
diameter
[mm]
H
height
[mm]
H1
height
[mm]
FBG
für Bügelgriff
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0520.0321
B0520.0321
smooth polished
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M3
0.0004
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0421
B0520.0421
smooth polished
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M4
0.0013
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0521
B0520.0521
smooth polished
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M5
0.0022
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0621
B0520.0621
smooth polished
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M6
0.0020
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0322
B0520.0322
matt blasted
Edelstahl 1.4404
5.1
3.2
8.0
1
2
M7
0.0004
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0422
B0520.0422
matt blasted
Edelstahl 1.4404
8.1
4.2
12.5
1
2
M8
0.0013
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0522
B0520.0522
matt blasted
Edelstahl 1.4404
10.1
5.2
15.0
1
2
M9
0.0022
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0622
B0520.0622
matt blasted
Edelstahl 1.4404
12.1
6.2
17.0
1
2
M10
0.0020
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0310
B0520.0310
bright
Edelstahl 1.4305
5.1
3.2
8.0
1
2
M11
0.0004
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0410
B0520.0410
bright
Edelstahl 1.4305
8.1
4.2
12.5
1
2
M12
0.0013
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0510
B0520.0510
bright
Edelstahl 1.4305
10.1
5.2
15.0
1
2
M13
0.0017
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
B0520.0610
B0520.0610
bright
Edelstahl 1.4305
12.1
6.2
17.0
1
2
M14
0.0020
Yes
73182200
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청