카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0370 - Levelling feet plates steel or stainless steel
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27813.prj},{NB=B0370.40801},{BESTBLOHM=B0370.40801},{MATERIAL=Stahl},{FORM=D},{D=80},{BELASTUNG=20},{GEW=0.2646},{BS=Infotext},{ROHS=Yes},{ZTN=73182900},{EAN=MIN},{FILTER=KIPP,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
D
Diameter
[mm]
BELASTUNG
Load rating max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0370.10801
B0370.10801
Steel
A
80
20
0.1657
Yes
73182900
31.12.2099
98% availability of produ...
B0370.21251
B0370.21251
Steel
B
125
40
0.4973
Yes
73182900
31.12.2099
98% availability of produ...
B0370.30801
B0370.30801
Steel
C
80
20
0.2419
Yes
73182900
31.12.2099
98% availability of produ...
B0370.40801
B0370.40801
Steel
D
80
20
0.2646
Yes
73182900
31.12.2099
98% availability of produ...
B0370.10802
B0370.10802
Stainless steel
A
80
20
0.1593
Yes
73182900
31.12.2099
98% availability of produ...
B0370.21252
B0370.21252
Stainless steel
B
125
40
0.5065
Yes
73182900
31.12.2099
98% availability of produ...
B0370.30802
B0370.30802
Stainless steel
C
80
20
0.2425
Yes
73182900
31.12.2099
98% availability of produ...
B0370.40802
B0370.40802
Stainless steel
D
80
20
0.2450
Yes
73182900
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청