카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0357 - Swivel feet plates die-cast zinc or stainless steel
Blohm
Swivel feet
Powered by
CAD모델 선택
{blohm/stellfuesse/27801.prj},{NB=B0357.41201},{BESTBLOHM=B0357.41201},{MATERIAL=Zinkdruckguss},{FORM=D},{AUSF=mit Anschraubbohrung (offen) mit Anti-Slip-Platte},{D=120},{A=94},{H=20},{BELASTUNG=35},{GEW=0.4501},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=79070060},{EAN=MIN},{TYP=D},{Z=0.000},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
A
distance
[mm]
H
height
[mm]
BELASTUNG
load capacity max. kN
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
B0357.10301
B0357.10301
die cast zinc
A
without screw-on hole wit...
30
0
18
20
0.0502
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10401
B0357.10401
die cast zinc
A
without screw-on hole wit...
40
0
18
30
0.0707
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10451
B0357.10451
die cast zinc
A
without screw-on hole wit...
45
0
18
30
0.0878
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10501
B0357.10501
die cast zinc
A
without screw-on hole wit...
50
0
18
30
0.1242
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10601
B0357.10601
die cast zinc
A
without screw-on hole wit...
60
0
18
30
0.1579
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10801
B0357.10801
die cast zinc
A
without screw-on hole wit...
80
0
18
30
0.2040
Yes
79070060
31.12.2099
98% availability of produ...
B0357.11001
B0357.11001
die cast zinc
A
without screw-on hole wit...
100
0
18
35
0.3097
Yes
79070060
31.12.2099
98% availability of produ...
B0357.11201
B0357.11201
die cast zinc
A
without screw-on hole wit...
120
0
18
35
0.4168
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20301
B0357.20301
die cast zinc
B
without screw-on hole wit...
30
0
20
20
0.0524
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20401
B0357.20401
die cast zinc
B
without screw-on hole wit...
40
0
20
30
0.0738
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20451
B0357.20451
die cast zinc
B
without screw-on hole wit...
45
0
20
30
0.0941
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20501
B0357.20501
die cast zinc
B
without screw-on hole wit...
50
0
20
30
0.1316
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20601
B0357.20601
die cast zinc
B
without screw-on hole wit...
60
0
20
30
0.1661
Yes
79070060
31.12.2099
98% availability of produ...
B0357.20801
B0357.20801
die cast zinc
B
without screw-on hole wit...
80
0
20
30
0.2275
Yes
79070060
31.12.2099
98% availability of produ...
B0357.21001
B0357.21001
die cast zinc
B
without screw-on hole wit...
100
0
20
35
0.3478
Yes
79070060
31.12.2099
98% availability of produ...
B0357.21201
B0357.21201
die cast zinc
B
without screw-on hole wit...
120
0
20
35
0.4753
Yes
79070060
31.12.2099
98% availability of produ...
B0357.30801
B0357.30801
die cast zinc
C
with screw-on hole (open)...
80
55
18
30
0.1990
Yes
79070060
31.12.2099
98% availability of produ...
B0357.31001
B0357.31001
die cast zinc
C
with screw-on hole (open)...
100
74
18
35
0.3143
Yes
79070060
31.12.2099
98% availability of produ...
B0357.31201
B0357.31201
die cast zinc
C
with screw-on hole (open)...
120
94
18
35
0.3871
Yes
79070060
31.12.2099
98% availability of produ...
B0357.40801
B0357.40801
die cast zinc
D
with screw-on hole (open)...
80
55
20
30
0.2200
Yes
79070060
31.12.2099
98% availability of produ...
B0357.41001
B0357.41001
die cast zinc
D
with screw-on hole (open)...
100
74
20
35
0.3464
Yes
79070060
31.12.2099
98% availability of produ...
B0357.41201
B0357.41201
die cast zinc
D
with screw-on hole (open)...
120
94
20
35
0.4501
Yes
79070060
31.12.2099
98% availability of produ...
B0357.10302
B0357.10302
Stainless steel
A
without screw-on hole wit...
30
0
18
20
0.0643
Yes
73182900
31.12.2099
98% availability of produ...
B0357.10402
B0357.10402
Stainless steel
A
without screw-on hole wit...
40
0
18
30
0.1013
Yes
73182900
31.12.2099
98% availability of produ...
B0357.10452
B0357.10452
Stainless steel
A
without screw-on hole wit...
45
0
18
30
0.1254
Yes
73182900
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청