카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0279 - Knurled knobs
Blohm
Handles, knobs
raendelmutter_raendelschrauben_raendelknoepfe
Powered by
CAD모델 선택
{blohm/griffe_und_knoepfe/raendelmutter_raendelschrauben_raendelknoepfe/06094.prj},{NB=B0279.006X10},{D1=15},{D2=11},{D3=13},{H=11.5},{GEW=0.0055},{EAN=MIN},{NDM=6.0},{XA=3.0},{XB=0.6},{XC=0.4},{XD=0.5},{XE=0.3},{XF=4.5},{XG=4.3},{XH=10.5},{XI=30.0},{XJ=0.5},{XK=7.6},{XL=0.200},{XM=0.1},{XN=0.0},{XO=0.0},{XP=10.0},{BESTBLOHM=B0279.006X10},{MATERIAL=Bolzen Stahl},{AUSF=Außengewinde},{D=M6},{T=-},{H1=4.3},{L=10},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Component
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
T
height
ⁿ/ₐ
H
height
[mm]
H1
depth
ⁿ/ₐ
L
Length
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0279.003
B0279.003
bush in brass
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0047
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0279.004
B0279.004
bush in brass
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0043
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0279.005
B0279.005
bush in brass
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0040
Yes
74152900
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0003
B0279.0003
bush stainless steel
Internal thread
M3
15
11
13
4.5
11.5
4.3
-
0.0044
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0004
B0279.0004
bush stainless steel
Internal thread
M4
15
11
13
6.0
11.5
4.3
-
0.0041
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0005
B0279.0005
bush stainless steel
Internal thread
M5
15
11
13
6.0
11.5
4.3
-
0.0038
Yes
73181600
31.12.2099
98% Warenverfügbarkeit. N...
B0279.003X8
B0279.003X8
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.003X10
B0279.003X10
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.003X12
B0279.003X12
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.003X15
B0279.003X15
bolt steel
External thread
M3
15
11
13
-
11.5
4.3
15
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.004X8
B0279.004X8
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
8
0.0032
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.004X10
B0279.004X10
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
10
0.0034
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.004X12
B0279.004X12
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
12
0.0036
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.004X15
B0279.004X15
bolt steel
External thread
M4
15
11
13
-
11.5
4.3
15
0.0038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.005X10
B0279.005X10
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
10
0.0043
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.005X12
B0279.005X12
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
12
0.0046
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.005X15
B0279.005X15
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
15
0.0050
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.005X20
B0279.005X20
bolt steel
External thread
M5
15
11
13
-
11.5
4.3
20
0.0055
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.006X10
B0279.006X10
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
10
0.0055
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.006X15
B0279.006X15
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
15
0.0064
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.006X20
B0279.006X20
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
20
0.0072
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.006X25
B0279.006X25
bolt steel
External thread
M6
15
11
13
-
11.5
4.3
25
0.0080
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0003X8
B0279.0003X8
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
8
0.0027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0003X10
B0279.0003X10
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
10
0.0027
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0279.0003X12
B0279.0003X12
bolt stainless steel
External thread
M3
15
11
13
-
11.5
4.3
12
0.0029
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1794 - Palm grips, plastic with protruding steel bush
KIPP
27.05.2024
NOOSAF, NKOSAF - Thick Knurled Knobs L Dimension Specified Type
Misumi
04.06.2021
K1473 - Knurled screws plastic
KIPP
27.05.2024
06094 - Knurled knobs
norelem
30.05.2024
K0141 - Knurled thumb screws plastic
KIPP
27.05.2024
Knob Asti - Knob Asti
Hettich
28.06.2024
Knob - Accessories
EUCHNER
14.11.2023
Knob Filaga - Knob Filaga
Hettich
28.06.2024
B0274 - Knurled screws
Blohm
03.06.2024
B0304 - T-grips
Blohm
03.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청