카탈로그: Blohm
생성됨: 16.10.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0037 - Locators
Blohm
Spring plungers, locking bolts, ball locking bolts
Spring plungers
Powered by
CAD모델 선택
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/federnde_druckstuecke/03069.prj},{NB=B0037.06020},{BESTBLOHM=B0037.06020},{PASS=Ø 5 / M 6},{D=6},{D1=Maß aus betreffender Produktseite},{D2=2.0},{H=Maß aus betreffender Produktseite},{L=8},{L1=0.7},{GEW=0.0017},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=MIN},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{IMPERIAL=MM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTBLOHM
Order No.
ⁿ/ₐ
PASS
suitable for spring plunger D
ⁿ/ₐ
D
diameter
[mm]
D1
Ball-Ø: Spring Plungers
[mm]
D2
diameter
[mm]
H
Spring travel of spring plungers
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0037.04015
B0037.04015
- / M 4
4
see relevant product page...
1.5
see relevant product page...
5
0.5
0.0005
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.05020
B0037.05020
Ø 4 / M 5
5
see relevant product page...
2.0
see relevant product page...
6
0.5
0.0008
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.06020
B0037.06020
Ø 5 / M 6
6
see relevant product page...
2.0
see relevant product page...
8
0.7
0.0017
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.08030
B0037.08030
Ø 6 / M 8
8
see relevant product page...
3.0
see relevant product page...
10
1.0
0.0039
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.10040
B0037.10040
Ø 8 / M 10
10
see relevant product page...
4.0
see relevant product page...
12
1.2
0.0071
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.12060
B0037.12060
Ø 10 / M 12
12
see relevant product page...
6.0
see relevant product page...
14
1.5
0.0120
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
B0037.16080
B0037.16080
Ø 12 / M 16
16
see relevant product page...
8.0
see relevant product page...
18
2.0
0.0272
Yes
84662080
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청