SCE - Linear Motion Ball Bearing Slide Units
YTP
Linear Motion Ball Bearing Slide
Standard Type
Powered by
CAD모델 선택
{ytp/linear_motion_ball_bearing_side/standard_type/sce.prj},{NB=SCE20UU},{MODEL=SCE20UU},{IB=LME20UU},{SD=20},{H=21},{E=27},{W=54},{L=53},{F=41.0},{G=35.0},{T=11.0},{B=40.0},{C=40},{K=7.0},{S1=M6},{S2=5.2},{I=12},{WEIGHT=0.27},{WW=48.000},{W1=26.000},{W2=16.000},{W3=19.000},{II=1.000},{PS=GBT/16940-2012},{MAT1=6063 Aluminium Alloy},{TS1=Natural Anodic Oxidation (Conventional) },{TS2=Black Anodic Oxidation Treatment (Customized) },{TEMPERATUER=-20~80}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
MODEL
MODEL NO.
ⁿ/ₐ
IB
Internal bearing
ⁿ/ₐ
SD
SHAFT DIAMETER
ⁿ/ₐ
H
MAIN DIMENSIONS H
[mm]
E
MAIN DIMENSIONS E
[mm]
W
MAIN DIMENSIONS W
[mm]
L
MAIN DIMENSIONS L
[mm]
F
MAIN DIMENSIONS F
[mm]
G
MAIN DIMENSIONS G
[mm]
T
MAIN DIMENSIONS T
[mm]
B
MOUNTING DIMENSIONS B
[mm]
C
MOUNTING DIMENSIONS C
[mm]
K
MOUNTING DIMENSIONS K
[mm]
S1
MOUNTING DIMENSIONS S1
[mm]
S2
MOUNTING DIMENSIONS S2
[mm]
I
MOUNTING DIMENSIONS I
[mm]
WEIGHT
[kg]
WW
ⁿ/ₐ
W1
ⁿ/ₐ
W2
ⁿ/ₐ
W3
ⁿ/ₐ
II
ⁿ/ₐ
PS
Production standards
ⁿ/ₐ
MAT1
Outer coving material
ⁿ/ₐ
TS1
Surface Treatment of Shell
ⁿ/ₐ
TS2
Surface Treatment of Shell
ⁿ/ₐ
TEMPERATUER
Holder working temperature
ⁿ/ₐ
SCE8UU
SCE8UU
LME8UU
8
11
17
34
30
22.0
18.0
6.0
24.0
18
5.0
M4
3.4
8
0.052
31.000
17.000
10.000
12.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE10UU
SCE10UU
LME10UU
10
13
20
40
35
26.0
21.0
8.0
28.0
21
6.0
M5
4.3
12
0.092
38.000
20.000
10.000
14.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE12UU
SCE12UU
LME12UU
12
15
22
44
39
30.0
24.5
8.0
33.0
26
5.5
M5
4.3
12
0.120
42.000
26.000
13.000
17.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE16UU
SCE16UU
LME16UU
16
19
25
50
44
38.5
32.5
9.0
36.0
34
7.0
M5
4.3
12
0.200
46.500
26.000
17.000
22.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE20UU
SCE20UU
LME20UU
20
21
27
54
53
41.0
35.0
11.0
40.0
40
7.0
M6
5.2
12
0.27
48.000
26.000
16.000
19.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE25UU
SCE25UU
LME25UU
25
26
38
76
67
51.5
42.0
12.0
54.0
50
11.0
M8
7.0
18
0.600
68.000
42.000
17.000
33.000
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE30UU
SCE30UU
LME30UU
30
30
39
78
76
59.5
49.0
15.0
58.0
58
10.0
M8
7.0
18
0.776
70.000
46.000
14.000
40.500
1.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE40UU
SCE40UU
LME40UU
40
40
51
102
90
78.0
62.0
20.0
80.0
60
11.0
M10
8.7
25
1.590
99.000
64.000
21.000
49.000
1.500
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE50UU
SCE50UU
LME50UU
50
52
61
122
110
102.0
80.0
25.0
100.0
80
11.0
M10
8.7
25
3.340
116.000
82.000
28.000
72.000
3.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
SCE60UU
SCE60UU
LME60UU
60
58
66
132
137
114.0
94.0
30.0
108.0
90
12.0
M12
10.7
25
4.80
125.000
90.000
34.000
89.000
2.000
GBT/16940-2012
6063 Aluminium Alloy
Natural Anodic Oxidation ...
Black Anodic Oxidation Tr...
-20~80
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청