HFC20 27 - Aluminum alloy dish hinge, tapered hole type, flat type
Yiheda 3D Electronic Gallery
yhd_industrial
J2-handle/hinge/door part
Powered by
CAD모델 선택
{yiheda/yhd_industrial/j2/hfc20_27_asmtab.prj},{NB=HFC22-35B},{CODE=HFC22},{TYPE=zhuikongxing pingxing},{XJB=jingjixing},{MAT=A6063-T5},{SUR=lasi heseyangjiyanghua},{SPE=35B},{A=35},{B=47},{A1=21.0},{B1=25},{H=10},{T=3.5},{DD=5.5},{D=10.5},{N=10},{WEI=0.02},{LINK=webxxx},{PPATH=hfc20_27/assem/hfc20_27_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
XJB
Value for money
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
SPE
specification
ⁿ/ₐ
A
[mm]
B
[mm]
A1
[mm]
B1
[mm]
H
[mm]
T
[mm]
DD
d
[mm]
D
[mm]
N
Load (kg)
ⁿ/ₐ
WEI
Reference weight (kg/pcs)
ⁿ/ₐ
HFC20-48
HFC20
Cone type / flat type
Economic type
A6063-T5
Natural hard oxidation
48
48
47
32.0
30
11
3.5
6.5
13.0
10
0.03
HFC21-26
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
26
80
26
47.0
13
11
4.5
5.5
11.0
15
0.03
HFC21-35A
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
35A
35
26
21.0
13
10
3.5
5.5
10.5
10
0.015
HFC21-35B
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
35B
35
47
21.0
25
10
3.5
5.5
10.5
10
0.02
HFC21-48A
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
48A
48
26
32.0
13
11
3.5
5.5
11.0
10
0.025
HFC21-48
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
48
48
47
32.0
30
11
3.5
6.5
13.0
10
0.03
HFC21-62
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
62
62
63
42.0
37
11
3.5
6.5
13.0
10
0.03
HFC21-62A
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
62A
62
26
42.0
13
11
3.5
5.5
11.0
10
0.05
HFC21-79A
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
79A
79
63
47.0
43
11
4.5
6.5
13.0
15
0.07
HFC21-35C
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
35C
35
66
21.0
25
10
3.5
5.5
10.5
15
0.05
HFC21-48B
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
48B
48
78
32.0
30
11
3.5
6.5
13.0
15
0.07
HFC21-62B
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
62B
62
113
42.0
43
11
3.5
6.5
13.0
15
0.11
HFC21-79B
HFC21
Cone type / flat type
Economic type
A6063-T5
Brushed anodized
79B
79
113
47.0
43
11
4.5
6.5
13.0
22
0.145
HFC22-26
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
26
80
26
47.0
13
11
4.5
5.5
11.0
15
0.03
HFC22-35A
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
35A
35
26
21.0
13
10
3.5
5.5
10.5
10
0.015
HFC22-35B
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
35B
35
47
21.0
25
10
3.5
5.5
10.5
10
0.02
HFC22-48A
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
48A
48
26
32.0
13
11
3.5
5.5
11.0
10
0.025
HFC22-48
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
48
48
47
32.0
30
11
3.5
6.5
13.0
10
0.03
HFC22-62
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
62
62
63
42.0
37
11
3.5
6.5
13.0
10
0.03
HFC22-62A
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
62A
62
26
42.0
13
11
3.5
5.5
11.0
10
0.05
HFC22-79A
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
79A
79
63
47.0
43
11
4.5
6.5
13.0
15
0.07
HFC22-35C
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
35C
35
66
21.0
25
10
3.5
5.5
10.5
15
0.05
HFC22-48B
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
48B
48
78
32.0
30
11
3.5
6.5
13.0
15
0.07
HFC22-56
HFC22
Cone type / flat type
Economic type
A6063-T5
Sandblasted black anodize...
56
56
63
37.8
20
11
3.5
6.5
13.0
10
0.09
HFC22-62B
HFC22
Cone type / flat type
Economic type
A6063-T5
Brushed black anodized
62B
62
113
42.0
43
11
3.5
6.5
13.0
15
0.11
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청