EUD21 22-MXL AT10 - Ladder tooth synchronous gear idler/width specified type/MXL/XL/L/H/T5/T10/AT5/AT10 type
Yiheda 3D Electronic Gallery
yhd_fa
F3-Timing Pulleys
Powered by
CAD모델 선택
{yiheda/yhd_fa/f3/eud21_22.prj},{NB=EUD22-H-14-A12-d5},{CODE=EUD22-H},{TYPE=Double bearing type},{TYPE1=H},{PITCH=12.700},{MAT=Aluminum Alloy},{MAT1=Aluminum Alloy},{MAT2=Steel},{SUR=Black Anodic Oxidation},{SUR1=Black Anodic Oxidation},{CS=14},{A=12},{DD=5},{LINK=Website Link}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPE1
Type of pulley
ⁿ/ₐ
PITCH
pitch
[mm]
MAT
BODY material
ⁿ/ₐ
MAT1
flange material
ⁿ/ₐ
MAT2
Bearing material
ⁿ/ₐ
SUR
Surface treatment of pulley
ⁿ/ₐ
SUR1
Flange surface treatment
ⁿ/ₐ
PD
P.D.
[mm]
OD
O.D.
[mm]
F
[mm]
E
[mm]
EUD21-MXL-20-A8-d3
EUD21-MXL
Double bearing type
MXL
2.032
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
12.94
12.43
18
11.00
EUD22-MXL-20-A8-d3
EUD22-MXL
Double bearing type
MXL
2.032
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
12.94
12.43
18
11.00
EUD21-XL-16-A8-d3
EUD21-XL
Double bearing type
XL
5.080
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
25.87
25.36
32
20.00
EUD22-XL-16-A8-d3
EUD22-XL
Double bearing type
XL
5.080
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
25.87
25.36
32
20.00
EUD21-L-14-A8-d3
EUD21-L
Double bearing type
L
9.525
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
42.25
41.68
48
35.00
EUD22-L-14-A8-d3
EUD22-L
Double bearing type
L
9.525
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
42.25
41.68
48
35.00
EUD21-H-14-A12-d5
EUD21-H
Double bearing type
H
12.700
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
56.60
55.22
61
45.00
EUD22-H-14-A12-d5
EUD22-H
Double bearing type
H
12.700
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
56.60
55.22
61
45.00
EUD21-T5-18-A8-d3
EUD21-T5
Double bearing type
T5
5.000
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
28.65
27.80
33
22.00
EUD22-T5-18-A8-d3
EUD22-T5
Double bearing type
T5
5.000
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
28.65
27.80
33
22.00
EUD21-T10-16-A12-d5
EUD21-T10
Double bearing type
T10
10.000
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
50.93
49.05
58
40.00
EUD22-T10-16-A12-d5
EUD22-T10
Double bearing type
T10
10.000
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
50.93
49.05
58
40.00
EUD21-AT5-18-A8-d3
EUD21-AT5
Double bearing type
AT5
5.000
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
28.65
27.40
33
22.00
EUD22-AT5-18-A8-d3
EUD22-AT5
Double bearing type
AT5
5.000
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
28.65
27.40
33
22.00
EUD21-AT10-16-A12-d5
EUD21-AT10
Double bearing type
AT10
10.000
Aluminum Alloy
Aluminum Alloy
Steel
Clear Anodizing
Clear Anodizing
50.93
49.05
58
40.00
EUD22-AT10-16-A12-d5
EUD22-AT10
Double bearing type
AT10
10.000
Aluminum Alloy
Aluminum Alloy
Steel
Black Anodic Oxidation
Black Anodic Oxidation
50.93
49.05
58
40.00
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청