DFF21 22 - Diaphragm keyless coupling / single diaphragm / double diaphragm high torque high speed carbon steel
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dff21_22.prj},{NB=DFF21-D88-d20-e20-L170},{CODE=DFF21},{TYPE=luodingjiajinfenliqianruxing},{MAT=lvhejin},{MAT1=buxiugang},{SUR=heiseyangjiyanghua},{D=88},{DD=20},{DDPOOL=20,22,24,25,26,28,30,32,35,38,40,42,45},{EE=20},{L=170},{DD1=64},{L1=30.0},{L2=28},{L3=19.0},{A=7.5},{F=9.5},{M=M8},{M00=8},{SJ=30},{NJ=120},{ZDNJ=240},{ZS=1500},{LJ=3.8x10*-4},{NJGX=7x10*4},{ZXPZ=1.4},{JXPZ=0.5},{ZHXI=+2.0/-2.0},{LINK=webxxx},{PPATH=dff21_22/assem/dff21_22_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
The main material
ⁿ/ₐ
MAT1
Diaphragm material
ⁿ/ₐ
SUR
Body surface treatment
ⁿ/ₐ
D
ⁿ/ₐ
DD1
D1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
A
[mm]
F
[mm]
M
ⁿ/ₐ
SJ
Tightening torque (N·m)
ⁿ/ₐ
NJ
Rated torque (N??¨¨m)
ⁿ/ₐ
ZDNJ
Maximum torque (N??¨¨m)
ⁿ/ₐ
ZS
Maximum speed (r/min)
ⁿ/ₐ
LJ
Static torsional stiffness (N??¨¨m/rad)
ⁿ/ₐ
NJGX
Inertia torque (kg/m*2)
ⁿ/ₐ
ZXPZ
Angle deviation
ⁿ/ₐ
JXPZ
Radial deviation
ⁿ/ₐ
ZHXI
Axial deviation
ⁿ/ₐ
DFF21-D56-d10-e10-L130
DFF21
Screw clamp separation em...
Aluminum alloy
Stainless steel
Black anodized
56
44
19.5
20
13.5
7.5
6.5
M6
13
20
40
1500
3.2x10*-5
2x10*4
1.4
0.5
+1.2/-1.2
DFF21-D66-d15-e15-L150
DFF21
Screw clamp separation em...
Aluminum alloy
Stainless steel
Black anodized
66
49
24.5
24
15.5
7.5
7.5
M6
13
50
100
1500
9.3x10*-5
3x10*4
1.4
0.5
+1.5/-1.5
DFF21-D88-d20-e20-L170
DFF21
Screw clamp separation em...
Aluminum alloy
Stainless steel
Black anodized
88
64
30.0
28
19.0
7.5
9.5
M8
30
120
240
1500
3.8x10*-4
7x10*4
1.4
0.5
+2.0/-2.0
DFF22-D56-d10-e10-L80
DFF22
Screw clamping and separa...
Aluminum alloy
Stainless steel
Black anodized
56
35
19.5
6
13.5
7.5
6.5
M6
13
20
40
1500
3.2x10*-5
2x10*4
1.4
0.5
+1.2/-1.2
DFF22-D66-d15-e15-L100
DFF22
Screw clamping and separa...
Aluminum alloy
Stainless steel
Black anodized
66
41
24.5
8
15.5
7.5
7.5
M6
13
50
100
1500
9.3x10*-5
3x10*4
1.4
0.5
+1.5/-1.5
DFF22-D88-d20-e20-L120
DFF22
Screw clamping and separa...
Aluminum alloy
Stainless steel
Black anodized
88
55
30.0
10
19.0
7.5
9.5
M8
30
120
240
1500
3.8x10*-4
7x10*4
1.4
0.5
+2.0/-2.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청