DDF01 11 - Precision universal joint ??¨¨ Single section ??¨¨ Quick locking type
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/ddf01_11_asmtab.prj},{NB=DDF01-d20},{CODE=DDF01},{TYPE=kuaishusuojingxing/yiduanyuankongyiduanjiancaoxing},{MAT=SCR440},{HT=tiaozhi},{DD=20},{DDTOL=+0.021/0},{DD1=20},{D=42},{L1=108},{L2=54.0},{C=31},{Y=19.0},{EE=8.00},{FF=18.00},{FFTOL=-0.1/-0.3},{BB=6},{BBTOL=+0.015/-0.015},{TT=22.3},{S=0},{STOL=0},{PPATH=ddf01_11/assem/ddf01_11_asmtpl.prj},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HT
Heat treatment
ⁿ/ₐ
DD
d
[mm]
DDTOL
d tolerance
ⁿ/ₐ
DD1
d1
[mm]
D
[mm]
L1
L
[mm]
L2
[mm]
C
[mm]
Y
[mm]
EE
e
[mm]
FF
f
[mm]
FFTOL
ftol
ⁿ/ₐ
BB
b
[mm]
BBTOL
b tolerance
ⁿ/ₐ
TT
t
[mm]
S
[mm]
STOL
S tolerance
ⁿ/ₐ
DDF01-d8
DDF01
Quick locking type / one ...
SCR440
Tempering
8
+0.015/0
8
16
38
18.0
10
4.0
4.00
6.56
-0.1/-0.3
3
+0.0125/-0.0125
9.4
0
0
DDF01-d10
DDF01
Quick locking type / one ...
SCR440
Tempering
10
+0.015/0
10
20
42
21.0
12
4.0
4.00
9.06
-0.1/-0.3
4
+0.015/-0.015
11.4
0
0
DDF01-d12
DDF01
Quick locking type / one ...
SCR440
Tempering
12
+0.018/0
12
23
52
26.0
15
7.5
4.80
10.48
-0.1/-0.3
4
+0.015/-0.015
13.8
0
0
DDF01-d14
DDF01
Quick locking type / one ...
SCR440
Tempering
14
+0.018/0
14
25
59
29.5
17
8.5
5.50
11.88
-0.1/-0.3
5
+0.015/-0.015
16.3
0
0
DDF01-d16
DDF01
Quick locking type / one ...
SCR440
Tempering
16
+0.018/0
16
32
86
43.0
24
14.0
6.35
14.80
-0.1/-0.3
5
+0.015/-0.015
17.3
0
0
DDF01-d18
DDF01
Quick locking type / one ...
SCR440
Tempering
18
+0.018/0
18
36
96
48.0
28
19.0
8.00
16.00
-0.1/-0.3
6
+0.015/-0.015
19.8
0
0
DDF01-d20
DDF01
Quick locking type / one ...
SCR440
Tempering
20
+0.021/0
20
42
108
54.0
31
19.0
8.00
18.00
-0.1/-0.3
6
+0.015/-0.015
22.3
0
0
DDF11-d8
DDF11
Quick locking type / one ...
SCR440
Tempering
8
+0.015/0
8
16
38
18.0
10
4.0
4.00
6.56
-0.1/-0.3
0
0
0.0
8
+0.022/0
DDF11-d10
DDF11
Quick locking type / one ...
SCR440
Tempering
10
+0.015/0
10
20
42
21.0
12
4.0
4.00
9.06
-0.1/-0.3
0
0
0.0
10
+0.022/0
DDF11-d12
DDF11
Quick locking type / one ...
SCR440
Tempering
12
+0.018/0
12
23
52
26.0
15
7.5
4.80
10.48
-0.1/-0.3
0
0
0.0
12
+0.027/0
DDF11-d14
DDF11
Quick locking type / one ...
SCR440
Tempering
14
+0.018/0
14
25
59
29.5
17
8.5
5.50
11.88
-0.1/-0.3
0
0
0.0
14
+0.027/0
DDF11-d16
DDF11
Quick locking type / one ...
SCR440
Tempering
16
+0.018/0
16
32
86
43.0
24
14.0
6.35
14.80
-0.1/-0.3
0
0
0.0
16
+0.027/0
DDF11-d18
DDF11
Quick locking type / one ...
SCR440
Tempering
18
+0.018/0
18
36
96
48.0
28
19.0
8.00
16.00
-0.1/-0.3
0
0
0.0
18
+0.027/0
DDF11-d20
DDF11
Quick locking type / one ...
SCR440
Tempering
20
+0.021/0
20
42
108
54.0
31
19.0
8.00
18.00
-0.1/-0.3
0
0
0.0
20
+0.033/0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
DDC01_06 - Universal joint coupling
Yiheda 3D Electronic Gallery
09.05.2024
DFA01 - Universal Coupling. Screw Clamp Type
Yiheda 3D Electronic Gallery
09.05.2024
DDH01_11 - Precision universal joint
Yiheda 3D Electronic Gallery
09.05.2024
TBP31_32 - Retaining Ring For C-Type Shaft,Gb,Spring Steel/Stainless Steel
Yiheda 3D Electronic Gallery
09.05.2024
DDC21_22 - Universal joint coupling
Yiheda 3D Electronic Gallery
09.05.2024
LME31_33_LMG31_33 - Linear bearing with flange - single lining / double lin...
Yiheda 3D Electronic Gallery
09.05.2024
KSV06 - Conveyor support H type
Yiheda 3D Electronic Gallery
09.05.2024
DDC11_16 - Universal joint coupling
Yiheda 3D Electronic Gallery
09.05.2024
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
09.05.2024
MHE01_41 - Hinge Pin ¡¤ Straight Rod ¡¤ Key Fixed Type
Yiheda 3D Electronic Gallery
09.05.2024
BNC01_03 - Rod end joint bearing
Yiheda 3D Electronic Gallery
09.05.2024
DDC51_62 - Precision cross universal joint, needle bearing type
Yiheda 3D Electronic Gallery
09.05.2024
TBF01_02 - Lifting Eye Bolts
Yiheda 3D Electronic Gallery
09.05.2024
QDC24 - Plastic universal ball turning type flange type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청