DDC01 06 - Universal joint coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/ddc01_06_asmtab.prj},{NB=DDC02-d14},{CODE=DDC02},{TYPE=danjieshiyuankongxin},{MAT=SCR440},{SUR=-},{THA=2gegudingxiao,2gedangquan},{DD=14},{D=25},{L1=59},{L2=29.5},{C=16},{H=8.0},{P=6.0},{BXT=4x16.3},{NOT=71.0},{PPATH=ddc01_06/assem/ddc01_06_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
[mm]
MAT
Material
[mm]
SUR
Surface treatment
[mm]
THA
annex
[mm]
DD
[mm]
DDTOL
[mm]
D
[mm]
L1
[mm]
L2
[mm]
C
[mm]
H
ⁿ/ₐ
P
[mm]
BXT
ⁿ/ₐ
NOT
Nominal torque
[mm]
DDC01-d6
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
6
+0.012/0
12
31
15.5
9
4.5
3.0
---
5.3
DDC01-d8
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
8
+0.015/0
16
36
18.0
9
5.0
3.5
2x9
12.0
DDC01-d10
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
10
+0.015/0
20
42
21.0
10
5.0
4.5
3x11.4
26.0
DDC01-d12
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
12
+0.018/0
23
52
26.0
14
7.0
5.0
4x13.8
45.0
DDC01-d14
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
14
+0.018/0
25
59
29.5
16
8.0
6.0
4x16.3
71.0
DDC01-d16
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
16
+0.018/0
32
82
41.0
23
11.5
6.0
5x18.3
132.0
DDC01-d18
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
18
+0.018/0
36
87
43.5
25
12.5
8.0
6x20.8
175.0
DDC01-d20
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
20
+0.021/0
42
94
47.0
25
12.5
8.0
6x22.8
252.0
DDC01-d22
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
22
+0.021/0
45
95
47.5
22
11.0
10.0
6x24.8
332.0
DDC01-d25
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
25
+0.021/0
50
108
54.0
26
13.0
10.0
8x28.3
495.0
DDC01-d30
DDC01
Single-section round hole
SCR440
Black
2 fixed pins, 2 retaining...
30
+0.021/0
58
122
61.0
29
14.5
12.0
8x33.3
795.0
DDC02-d6
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
6
+0.012/0
12
31
15.5
9
4.5
3.0
---
5.3
DDC02-d8
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
8
+0.015/0
16
36
18.0
9
5.0
3.5
2x9
12.0
DDC02-d10
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
10
+0.015/0
20
42
21.0
10
5.0
4.5
3x11.4
26.0
DDC02-d12
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
12
+0.018/0
23
52
26.0
14
7.0
5.0
4x13.8
45.0
DDC02-d14
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
14
+0.018/0
25
59
29.5
16
8.0
6.0
4x16.3
71.0
DDC02-d16
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
16
+0.018/0
32
82
41.0
23
11.5
6.0
5x18.3
132.0
DDC02-d18
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
18
+0.018/0
36
87
43.5
25
12.5
8.0
6x20.8
175.0
DDC02-d20
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
20
+0.021/0
42
94
47.0
25
12.5
8.0
6x22.8
252.0
DDC02-d22
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
22
+0.021/0
45
95
47.5
22
11.0
10.0
6x24.8
332.0
DDC02-d25
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
25
+0.021/0
50
108
54.0
26
13.0
10.0
8x28.3
495.0
DDC02-d30
DDC02
Single-section round hole
SCR440
-
2 fixed pins, 2 retaining...
30
+0.021/0
58
122
61.0
29
14.5
12.0
8x33.3
795.0
DDC06-d6
DDC06
Single-section round hole
SUS304
-
2 fixed pins, 2 retaining...
6
+0.012/0
12
31
15.5
9
4.5
3.0
-
5.3
DDC06-d8
DDC06
Single-section round hole
SUS304
-
2 fixed pins, 2 retaining...
8
+0.015/0
16
36
18.0
9
5.0
3.5
2x9
12.0
DDC06-d10
DDC06
Single-section round hole
SUS304
-
2 fixed pins, 2 retaining...
10
+0.015/0
20
42
21.0
10
5.0
4.5
3x11.4
26.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청