DBM01 22 - Diaphragm Couplings???¡ì?¡ìScrew Clamping Type???¡ì?¡ìAluminum Alloy???¡ì?¡ìSingle Diaphragm/Double Diaphragm
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dbm01_22.prj},{NB=DBM02-D50-d11-e11},{CODE=DBM02},{TYPE=luodingjiajingxindanmopian},{MTM=luhejing},{DIM=SUS301},{PINM=SUS303},{LHS=True color anodic oxidation},{THA=leilujiaoyuanzhutouluoding},{D=50},{DD=11},{EE=11},{L=42},{L1=18},{A=18.0},{F=6.0},{DD1=0.0},{M=5.0},{TIT=7.0},{ALT=9.0},{AIA=0.7},{AIE=0.00},{AIO=+0.2/-0.2},{SMO=3100},{MNO=4000},{INM=6.1x10*5},{WEI=140},{LINK=Webxxx},{DHM=N/A},{DH=0.0},{EHM=N/A},{EH=0.0},{DC=N/A},{DD2=N/A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
DIM
Diaphragm material
ⁿ/ₐ
PINM
Pin material
ⁿ/ₐ
LHS
Main surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
DDTOL
d tolerance
[mm]
EETOL
e tolerance
[mm]
L
[mm]
L1
[mm]
A
[mm]
F
[mm]
DD1
D1-Air Source Treatment Components - PDF
[mm]
M
[mm]
TIT
Tightening torque
[N*m]
ALT
Allowable torque
[N*m]
AIA
Allow installation deviation
[°]
AIE
Allow installation eccentricity deviation
ⁿ/ₐ
AIO
Allowable installation of axial displacement deviation
ⁿ/ₐ
SMO
Static elastic coefficient
ⁿ/ₐ
MNO
Maximum number of revolutions
[U/min]
INM
Moment of inertia
ⁿ/ₐ
WEI
weight
[g]
DBM01-D19-d4-e4
DBM01
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
19
+0.018/0
+0.018/0
20
8
6.5
2.5
0.0
2.0
0.5
0.7
0.7
0.00
+0.2/-0.2
280
10000
6.3x10*7
9
DBM01-D25-d6-e6
DBM01
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
25
+0.018/0
+0.018/0
24
10
9.0
3.5
0.0
2.5
1.0
1.0
0.7
0.00
+0.2/-0.2
630
8000
2.1x10*6
19
DBM01-D32-d8-e8
DBM01
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
32
+0.022/0
+0.022/0
29
12
11.0
4.0
0.0
3.0
1.5
2.5
0.7
0.00
+0.2/-0.2
1600
6000
7.2x10*6
41
DBM01-D40-d9.53-e9.53
DBM01
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
40
+0.022/0
+0.022/0
33
14
15.0
5.0
0.0
4.0
2.5
3.5
0.7
0.00
+0.2/-0.2
2600
5000
1.3x10*5
68
DBM01-D50-d11-e11
DBM01
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
50
+0.027/0
+0.027/0
42
18
18.0
6.0
0.0
5.0
7.0
9.0
0.7
0.00
+0.2/-0.2
3100
4000
6.1x10*5
140
DBM02-D19-d4-e4
DBM02
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
19
+0.018/0
+0.018/0
20
8
6.5
2.5
0.0
2.0
0.5
0.7
0.7
0.00
+0.2/-0.2
280
10000
6.3x10*7
9
DBM02-D25-d6-e6
DBM02
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
25
+0.018/0
+0.018/0
24
10
9.0
3.5
0.0
2.5
1.0
1.0
0.7
0.00
+0.2/-0.2
630
8000
2.1x10*6
19
DBM02-D32-d8-e8
DBM02
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
32
+0.022/0
+0.022/0
29
12
11.0
4.0
0.0
3.0
1.5
2.5
0.7
0.00
+0.2/-0.2
1600
6000
7.2x10*6
41
DBM02-D40-d9.53-e9.53
DBM02
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
40
+0.022/0
+0.022/0
33
14
15.0
5.0
0.0
4.0
2.5
3.5
0.7
0.00
+0.2/-0.2
2600
5000
1.3x10*5
68
DBM02-D50-d11-e11
DBM02
Screw clamp type single d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
50
+0.027/0
+0.027/0
42
18
18.0
6.0
0.0
5.0
7.0
9.0
0.7
0.00
+0.2/-0.2
3100
4000
6.1x10*5
140
DBM21-D19-d4-e4
DBM21
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
19
+0.018/0
+0.018/0
28
8
6.5
2.5
8.5
2.0
0.5
0.7
1.5
0.12
+0.5/-0.5
200
10000
8.7x10*7
18
DBM21-D25-d6-e6
DBM21
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
25
+0.018/0
+0.018/0
32
10
9.0
3.5
12.5
2.5
1.0
1.0
1.5
0.12
+0.5/-0.5
450
8000
2.7x10*6
25
DBM21-D32-d8-e8
DBM21
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
32
+0.022/0
+0.022/0
40
12
11.0
4.0
16.0
3.0
1.5
2.5
1.5
0.15
+0.5/-0.5
1100
6000
9.6x10*6
60
DBM21-D40-d9.53-e9.53
DBM21
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
40
+0.022/0
+0.022/0
44
14
15.0
5.0
21.0
4.0
2.5
3.5
1.5
0.15
+0.5/-0.5
1400
5000
1.9x10*5
100
DBM21-D50-d11-e11
DBM21
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
Anodizing
Hexagon socket head cap s...
50
+0.027/0
+0.027/0
57
18
18.0
6.0
26.0
5.0
7.0
9.0
1.5
0.15
+0.5/-0.5
2200
4000
8.1x10*5
210
DBM22-D19-d4-e4
DBM22
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
19
+0.018/0
+0.018/0
28
8
6.5
2.5
8.5
2.0
0.5
0.7
1.5
0.12
+0.5/-0.5
200
10000
8.7x10*7
18
DBM22-D25-d6-e6
DBM22
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
25
+0.018/0
+0.018/0
32
10
9.0
3.5
12.5
2.5
1.0
1.0
1.5
0.12
+0.5/-0.5
450
8000
2.7x10*6
25
DBM22-D32-d8-e8
DBM22
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
32
+0.022/0
+0.022/0
40
12
11.0
4.0
16.0
3.0
1.5
2.5
1.5
0.15
+0.5/-0.5
1100
6000
9.6x10*6
60
DBM22-D40-d9.53-e9.53
DBM22
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
40
+0.022/0
+0.022/0
44
14
15.0
5.0
21.0
4.0
2.5
3.5
1.5
0.15
+0.5/-0.5
1400
5000
1.9x10*5
100
DBM22-D50-d11-e11
DBM22
Screw clamp type double d...
Aluminum alloy
SUS301
SUS303
True color anodic oxidati...
Hexagon socket head cap s...
50
+0.027/0
+0.027/0
57
18
18.0
6.0
26.0
5.0
7.0
9.0
1.5
0.15
+0.5/-0.5
2200
4000
8.1x10*5
210
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청