DBA52 63 - Diaphragm coupling
Yiheda 3D Electronic Gallery
yhd_fa
F1-Couplings / Universal joint
Powered by
CAD모델 선택
{yiheda/yhd_fa/f1/dba52_63.prj},{NB=DBA53-D50-d14-e14},{CODE=DBA53},{TYPE=luodinggudingxingdanmopian},{MTM=luhejing},{DIM=tanqianwei},{LHS=clear anodizing},{THA=Hexagon socket head cap screw},{D=50},{DD=14},{EE=14},{L1=18.0},{A=16.7},{F=9.0},{M=5.0},{TIT=7.0},{ALT=16.00},{AIA=1.0},{AIE=0.00},{AIO=+0.3/-0.3},{SMO=4000},{MNO=3500},{INM=3.9x10*-5},{WEI=180},{ZZDC=0},{ZZDD=0},{DHM=N/A},{DH=0.0},{EHM=N/A},{EH=0.0},{LINK=Webxxx},{WEB=http://www.yhdfa.com/index.php?s=/home/detail/detail/typecode/DBA01/xlno/DBA01-11.html },{PPATH=dba52_63/assem/dba52_63_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
MTM
Main material
ⁿ/ₐ
DIM
Diaphragm material
ⁿ/ₐ
LHS
Main surface treatment
ⁿ/ₐ
THA
annex
ⁿ/ₐ
D
[mm]
L1
[mm]
A
[mm]
F
[mm]
M
[mm]
TIT
Tightening torque
[N*m]
ALT
Allowable torque
[N*m]
AIA
Allow installation deviation
[°]
AIE
Allow installation eccentricity deviation
ⁿ/ₐ
AIO
Allowable installation of axial displacement deviation
ⁿ/ₐ
SMO
Static elastic coefficient
ⁿ/ₐ
MNO
Maximum number of revolutions
[U/min]
INM
Moment of inertia
ⁿ/ₐ
WEI
weight
[g]
DBA52-D16-d4-e4
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
16
7.4
4.9
3.0
2.5
1.0
0.90
1.0
0.00
+0.1/-0.1
650
6000
2.2x10*-7
8
DBA52-D20-d4-e4
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
20
7.5
6.2
3.7
2.5
1.7
1.30
1.0
0.00
+0.1/-0.1
950
5500
7.0x10*-7
13
DBA52-D25-d5-e5
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
25
9.0
8.5
4.0
2.5
1.7
2.80
1.0
0.00
+0.2/-0.2
1300
5000
2.2x10*-6
24
DBA52-D32-d8-e8
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
32
12.4
9.0
6.0
3.0
1.7
5.00
1.0
0.00
+0.2/-0.2
1400
4000
5.6x10*-6
53
DBA52-D40-d8-e8
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
40
15.5
13.1
7.8
4.0
2.5
9.00
1.0
0.00
+0.2/-0.2
3300
3800
1.5x10*-5
90
DBA52-D50-d14-e14
DBA52
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
50
18.0
16.7
9.0
5.0
7.0
16.00
1.0
0.00
+0.3/-0.3
4000
3500
3.9x10*-5
180
DBA53-D16-d4-e4
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
16
7.4
4.9
3.0
2.5
1.0
0.90
1.0
0.00
+0.1/-0.1
650
6000
2.2x10*-7
8
DBA53-D20-d4-e4
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
20
7.5
6.2
3.7
2.5
1.7
1.30
1.0
0.00
+0.1/-0.1
950
5500
7.0x10*-7
13
DBA53-D25-d5-e5
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
25
9.0
8.5
4.0
2.5
1.7
2.80
1.0
0.00
+0.2/-0.2
1300
5000
2.2x10*-6
24
DBA53-D32-d8-e8
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
32
12.4
9.0
6.0
3.0
1.7
5.00
1.0
0.00
+0.2/-0.2
1400
4000
5.6x10*-6
53
DBA53-D40-d8-e8
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
40
15.5
13.1
7.8
4.0
2.5
9.00
1.0
0.00
+0.2/-0.2
3300
3800
1.5x10*-5
90
DBA53-D50-d14-e14
DBA53
Screw-fixed single diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
50
18.0
16.7
9.0
5.0
7.0
16.00
1.0
0.00
+0.3/-0.3
4000
3500
3.9x10*-5
180
DBA62-D16-d4-e4
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
16
7.4
4.9
3.0
2.5
1.0
0.90
2.0
0.15
+0.2/-0.2
450
6000
2.7x10*-7
10
DBA62-D20-d4-e4
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
20
7.5
6.5
3.7
2.5
1.7
1.30
2.0
0.15
+0.2/-0.2
700
5500
8.0x10*-7
16
DBA62-D25-d5-e5
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
25
9.0
8.5
4.0
2.5
1.7
2.80
2.0
0.15
+0.3/-0.3
950
5000
2.5x10*-6
30
DBA62-D32-d8-e8
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
32
12.4
9.0
6.0
3.0
1.7
5.00
2.0
0.15
+0.4/-0.4
1100
4000
6.6x10-6
62
DBA62-D40-d8-e8
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
40
15.5
13.1
7.8
4.0
2.5
9.00
2.0
0.20
+0.5/-0.5
2800
3800
1.9x10*-6
110
DBA62-D50-d14-e14
DBA62
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
Anodizing (pearl color)
Hexagon socket head cap s...
50
18.0
16.7
9.0
5.0
7.0
16.00
2.0
0.20
+0.6/-0.6
3400
3500
5.0x10*-6
220
DBA63-D16-d4-e4
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
16
7.4
4.9
3.0
2.5
1.0
0.90
2.0
0.15
+0.2/-0.2
450
6000
2.7x10*-7
10
DBA63-D20-d4-e4
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
20
7.5
6.5
3.7
2.5
1.7
1.30
2.0
0.15
+0.2/-0.2
700
5500
8.0x10*-7
16
DBA63-D25-d5-e5
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
25
9.0
8.5
4.0
2.5
1.7
2.80
2.0
0.15
+0.3/-0.3
950
5000
2.5x10*-6
30
DBA63-D32-d8-e8
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
32
12.4
9.0
6.0
3.0
1.7
5.00
2.0
0.15
+0.4/-0.4
1100
4000
6.6x10-6
62
DBA63-D40-d8-e8
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
40
15.5
13.1
7.8
4.0
2.5
9.00
2.0
0.20
+0.5/-0.5
2800
3800
1.9x10*-6
110
DBA63-D50-d14-e14
DBA63
Screw-fixed double diaphr...
Aluminum alloy
stainless steel
clear anodizing
Hexagon socket head cap s...
50
18.0
16.7
9.0
5.0
7.0
16.00
2.0
0.20
+0.6/-0.6
3400
3500
5.0x10*-6
220
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청