BAD - Needle roller bearings with ribs Standard type/Imported type Open type · No seal and no inner ring
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bad.prj},{NB=BADRNA4910},{CODE=BAD},{TYPE=Standard type, open type, no seal, no inner ring},{MAT1=GCr15},{MAT2=SUJ2},{XH=RNA4910},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
Bearing national standard material
ⁿ/ₐ
MAT2
Bearing material is equivalent
ⁿ/ₐ
XH
Bearing Type
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
RR
r(min)
[mm]
CR
Cr (basic load rating (dynamic))
[N]
COR
Cor (basic load rating (static))
[N]
CUR
Cur (fatigue limit load)
[N]
RPM1
rpm (limit speed)
ⁿ/ₐ
RPM2
rpm (reference speed)
ⁿ/ₐ
ZL
weight
[g]
BADNK5/10
BAD
Standard type, open type,...
GCr15
SUJ2
NK5/10
5
10
10
0.15
2650
1920
295
39000
55000
3.1
BADNK5/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK5/12
5
10
12
0.15
3400
2650
435
39000
54000
3.7
BADNK6/10
BAD
Standard type, open type,...
GCr15
SUJ2
NK6/10
6
12
10
0.15
2950
2280
355
36500
48500
4.7
BADNK6/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK6/12
6
12
12
0.15
3800
3150
520
36500
47500
5.7
BADNK7/10
BAD
Standard type, open type,...
GCr15
SUJ2
NK7/10
7
14
10
0.30
3250
2650
410
34500
43000
6.9
BADNK7/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK7/12
7
14
12
0.30
4150
3600
600
34500
42000
8.2
BADNK8/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK8/12
8
15
12
0.30
4450
4100
690
32500
37000
8.7
BADNK8/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK8/16
8
15
16
0.30
5800
5800
970
32500
36500
12.0
BADNK9/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK9/12
9
16
12
0.30
5100
5000
840
31000
32000
10.3
BADNK9/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK9/16
9
16
16
0.30
6600
7100
1190
31000
32000
12.8
BADNK10/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK10/12
10
17
12
0.30
5300
5500
930
29500
29000
10.1
BADNK10/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK10/16
10
17
16
0.30
7000
7800
1310
29500
28500
13.3
BADNK12/12
BAD
Standard type, open type,...
GCr15
SUJ2
NK12/12
12
19
12
0.30
7200
7100
1280
26500
22400
12.1
BADNK12/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK12/16
12
19
16
0.30
10100
11000
1920
26500
21600
15.9
BADNK14/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK14/16
14
22
16
0.30
11400
11500
2100
24600
18600
20.7
BADNK14/20
BAD
Standard type, open type,...
GCr15
SUJ2
NK14/20
14
22
20
0.30
14500
15600
2700
24600
18300
25.5
BADRNA4900
BAD
Standard type, open type,...
GCr15
SUJ2
RNA4900
14
22
13
0.30
9600
9200
1630
23600
15400
16.5
BADNK15/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK15/16
15
23
16
0.30
12100
12700
2320
23900
17300
21.8
BADNK15/20
BAD
Standard type, open type,...
GCr15
SUJ2
NK15/20
15
23
20
0.30
15400
17200
3000
23900
17000
26.6
BADNK16/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK16/16
16
24
16
0.30
12800
13900
2550
23200
16200
22.4
BADNK16/20
BAD
Standard type, open type,...
GCr15
SUJ2
NK16/20
16
24
20
0.30
16300
18800
3250
23200
15900
28.4
BADRNA4901
BAD
Standard type, open type,...
GCr15
SUJ2
RNA4901
16
24
13
0.30
10600
10900
1940
23200
15900
17.4
BADNK17/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK17/16
17
25
16
0.30
13500
15000
2750
22600
15300
23.7
BADNK17/20
BAD
Standard type, open type,...
GCr15
SUJ2
NK17/20
17
25
20
0.30
17100
20400
3550
22600
15000
29.8
BADNK18/16
BAD
Standard type, open type,...
GCr15
SUJ2
NK18/16
18
26
16
0.30
14100
16200
3000
22100
14400
24.9
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청