BHL41 52 - Bearing with seat/Double bearing positioning type T type/Datum type
Yiheda 3D Electronic Gallery
yhd_fa
E6-Mounted bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e6/bhl41_52.prj},{NB=BHL43-623ZZ-T20-h10},{CODE=BHL43},{TYPE1=Datum type Height h selection type},{MAT=gang},{MAT1=A2017},{SUR=Natural anodized (matte)},{TYPE=623},{TYPEPOOL=623,624,605,606,608,6900,6000,6901,6001,6902,6002,6903,6003,6904,6004,6005,6006},{MFQ=ZZ},{T=20},{HH=10.0},{CODE1=1},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
MAT
Bearing material
ⁿ/ₐ
MAT1
Housing material
ⁿ/ₐ
SUR
Housing surface treatment
ⁿ/ₐ
DD
the inside diameter of
[mm]
DH7
Minimum unit 1
[mm]
DH7G
D tolerance
[mm]
DDHH
dh
[mm]
B
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
G
[mm]
S
[mm]
DD1
d1
[mm]
KK
KK (increased chamfer on both sides)
ⁿ/ₐ
KC
KC (increasing chamfer C2)
ⁿ/ₐ
BHL41-623ZZ-T20-h10
BHL41
Datum type Height h selec...
steel
S45C
Black
3
10
+0.015/0
7
4
18.8
36
26
16
18.0
5
4.8
4.3
0
0
BHL42-623ZZ-T20-h10
BHL42
Datum type Height h selec...
steel
S45C
Electroless nickel platin...
3
10
+0.015/0
7
4
18.8
36
26
16
18.0
5
4.8
4.3
0
0
BHL43-623ZZ-T20-h10
BHL43
Datum type Height h selec...
steel
A2017
Natural anodized (matte)
3
10
+0.015/0
7
4
18.8
36
26
16
18.0
5
4.8
4.3
0
0
BHL44-623ZZ-T20-h10
BHL44
Datum type Height h selec...
stainless steel
A2017
Natural anodized (matte)
3
10
+0.015/0
7
4
18.8
36
26
16
18.0
5
4.8
4.3
0
0
BHL46-623ZZ-T20-h10
BHL46
Datum type Height h selec...
stainless steel
SUS304
-
3
10
+0.015/0
7
4
18.8
36
26
16
18.0
5
4.8
4.3
0
0
BHL51-606ZZ-T25-h15
BHL51
Datum type Height h speci...
steel
S45C
Black
6
17
+0.018/0
13
6
27.8
47
35
23
23.5
6
9.8
5.3
0
0
BHL52-606ZZ-T25-h15
BHL52
Datum type Height h speci...
steel
S45C
Electroless nickel platin...
6
17
+0.018/0
13
6
27.8
47
35
23
23.5
6
9.8
5.3
0
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BHF51_56 - Mounted Bearing¡¤Double Bearing Compact T Tpye¡¤With Retaining R...
Yiheda 3D Electronic Gallery
20.06.2024
BHJ61_96 - Mounted Bearing¡¤Double Bearing T-Type¡¤T h Selection Type/T Sel...
Yiheda 3D Electronic Gallery
20.06.2024
BGJ21_46 - Mounted Bearing¡¤Single Bearing L Type¡¤Height h Selection Type ...
Yiheda 3D Electronic Gallery
20.06.2024
BGL01_12 - Mounted Bearing¡¤Single Bearing Positioning Type T Type¡¤Datum T...
Yiheda 3D Electronic Gallery
20.06.2024
EBJ01_53 - High torque arc tooth synchronous wheel ??¨¨ S5M type
Yiheda 3D Electronic Gallery
20.06.2024
BHR71_72 - Mounted Bearing¡¤Double Bearing Outer Ring Fixed T Type
Yiheda 3D Electronic Gallery
20.06.2024
FBS01_26 - Polyurethane Retaining Ring, Standard Type/Compact Type, Open Ty...
Yiheda 3D Electronic Gallery
20.06.2024
BAF673ZZ_638ZZ-J - Miniature deep groove ball bearing dust covers on both ...
Yiheda 3D Electronic Gallery
20.06.2024
BFY31_53 - Mounted Bearing¡¤Double Bearing Guided Flange Type¡¤L Size Desig...
Yiheda 3D Electronic Gallery
20.06.2024
DCB01 - Cross Ring Coupling¡¤Screw Fixed Type¡¤Aluminum Alloy/Stainless Ste...
Yiheda 3D Electronic Gallery
20.06.2024
BGP21_32 - Mounted Bearing¡¤Single Bearing Positioning Type T Type¡¤Keyway ...
Yiheda 3D Electronic Gallery
20.06.2024
BFP31_56 - Mounted Bearing¡¤Double Bearing Flange Type¡¤L Size Designation ...
Yiheda 3D Electronic Gallery
20.06.2024
BAY6700_6310ZZ-j - Deep Groove Ball Bearing-Double-Sided With Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
Bus Bar Connectors
TE Connectivity
11.12.2019
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청