BHJ61 96 - Bearing with seat/Double bearing T type/T h selection type/T selection h designated type/T h selection type/T selection h designated chamfer type
Yiheda 3D Electronic Gallery
yhd_fa
E6-Mounted bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e6/bhj61_96.prj},{NB=BHJ74-606ZZ-T25-h15},{CODE=BHJ74},{TYPE1=Txuanze.hzhidingxing},{MAT=buxiugang},{MAT1=A2017},{SUR=Spray fine sand natural color anodizing},{TYPE=606},{TYPEPOOL=606,626,608,628,6900,6000,6200,6901,6001,6201,6902,6002,6202,6903,6003,6203,6904,6004,6204,6005,6205,6006,6206,6007,6207,6008,6208},{MFQ=ZZ},{T=25},{HH=15},{CODE1=1},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE1
Types of
ⁿ/ₐ
MAT
Bearing material
ⁿ/ₐ
MAT1
Housing material
ⁿ/ₐ
SUR
Housing surface treatment
ⁿ/ₐ
DD
d
[mm]
DH7
D
[mm]
DH7G
D tolerance
[mm]
DDHH
dh
[mm]
B
[mm]
H
[mm]
L
[mm]
L1
[mm]
L2
[mm]
G
[mm]
S
[mm]
C
[mm]
DD1
d1
[mm]
KK
Increase the chamfer on both sides
ⁿ/ₐ
KC
Increase chamfer C2
ⁿ/ₐ
BHJ61-623ZZ-T20-h10
BHJ61
T.h selection
steel
S45C
Black
3
10
+0.015/0
7
4
19
36
26
16
5
4.8
0
4.3
0
0
BHJ62-623ZZ-T20-h10
BHJ62
T.h selection
steel
S45C
Fine sand spraying withou...
3
10
+0.015/0
7
4
19
36
26
16
5
4.8
0
4.3
0
0
BHJ63-623ZZ-T20-h10
BHJ63
T.h selection
steel
A2017
Spray fine sand natural c...
3
10
+0.015/0
7
4
19
36
26
16
5
4.8
0
4.3
0
0
BHJ64-623ZZ-T20-h10
BHJ64
T.h selection
stainless steel
A2017
Spray fine sand natural c...
3
10
+0.015/0
7
4
19
36
26
16
5
4.8
0
4.3
0
0
BHJ66-623ZZ-T20-h10
BHJ66
T.h selection
stainless steel
SUS304
-
3
10
+0.015/0
7
4
19
36
26
16
5
4.8
0
4.3
0
0
BHJ71-606ZZ-T25-h15
BHJ71
T select .h designation
steel
S45C
Black
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ72-606ZZ-T25-h15
BHJ72
T select .h designation
steel
S45C
Fine sand spraying withou...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ73-606ZZ-T25-h15
BHJ73
T select .h designation
steel
A2017
Spray fine sand natural c...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ74-606ZZ-T25-h15
BHJ74
T select .h designation
stainless steel
A2017
Spray fine sand natural c...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ76-606ZZ-T25-h15
BHJ76
T select .h designation
stainless steel
SUS304
-
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ81-606ZZ-T22-h15
BHJ81
T.h designated type
steel
S45C
Black
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ82-606ZZ-T22-h15
BHJ82
T.h designated type
steel
A2017
Fine sand spraying withou...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ83-606ZZ-T22-h15
BHJ83
T.h designated type
steel
A2017
Spray fine sand natural c...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ86-606ZZ-T22-h15
BHJ86
T.h designated type
stainless steel
SUS304
-
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
0
5.3
0
0
BHJ91-606ZZ-T25-h15
BHJ91
T select .h specify chamf...
steel
S45C
Black
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
5
5.3
0
0
BHJ92-606ZZ-T25-h15
BHJ92
T select .h specify chamf...
steel
A2017
Fine sand spraying withou...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
5
5.3
0
0
BHJ93-606ZZ-T25-h15
BHJ93
T select .h specify chamf...
steel
A2017
Spray fine sand natural c...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
5
5.3
0
0
BHJ94-606ZZ-T25-h15
BHJ94
T select .h specify chamf...
stainless steel
A2017
Spray fine sand natural c...
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
5
5.3
0
0
BHJ96-606ZZ-T25-h15
BHJ96
T select .h specify chamf...
stainless steel
SUS304
-
6
17
+0.018/0
13
6
28
47
35
23
6
9.8
5
5.3
0
0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청