OGK01 02 - Oil free bushing with flange, built-in copper alloy bushing, micro screw hole type
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ogk01_02.prj},{NB=OGK01-d30},{CODE=OGK01},{TYPE=A-B},{MAT=SS400},{SUR=electroless nickel plating},{MAT1=High Strength Brass sp2 Inlay Solid Lubricant},{SE=There is no},{DD=30},{DDTHE=+0.041/0},{D=45},{L=68},{H=65.5},{HTHE=+0.030/0},{T=12},{M=M6},{MPOOL=6},{PCD=55},{D1=38},{D2=40.0},{NN=2.0},{MM=1.75},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface treatment
ⁿ/ₐ
MAT1
Bushing material
ⁿ/ₐ
SE
Seal ring
ⁿ/ₐ
DD
d
[mm]
DDTHE
d tolerance
ⁿ/ₐ
D
[mm]
L
[mm]
H
H h7
[mm]
HTHE
H tolerance
ⁿ/ₐ
T
[mm]
M
ⁿ/ₐ
PCD
P.C.D
[mm]
OGK01-d6
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
6
+0.022/0
12
22
22.5
+0.021/0
6
M3
17
OGK01-d8
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
8
+0.028/0
15
27
26.5
+0.021/0
6
M3
21
OGK01-d10
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
10
+0.028/0
19
32
33.5
+0.025/0
8
M4
26
OGK01-d12
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
12
+0.034/0
21
32
36.5
+0.025/0
8
M4
29
OGK01-d13
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
13
+0.034/0
23
32
37.5
+0.025/0
8
M4
30
OGK01-d16
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
16
+0.034/0
28
37
42.5
+0.025/0
8
M4
35
OGK01-d20
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
20
+0.041/0
32
42
47.5
+0.025/0
10
M5
39
OGK01-d25
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
25
+0.041/0
40
58
55.5
+0.030/0
10
M5
47
OGK01-d30
OGK01
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
no
30
+0.041/0
45
68
65.5
+0.030/0
12
M6
55
OGK02-d6
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
6
+0.022/0
12
22
22.5
+0.021/0
6
M3
17
OGK02-d8
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
8
+0.028/0
15
27
26.5
+0.021/0
6
M3
21
OGK02-d10
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
10
+0.028/0
19
32
33.5
+0.025/0
8
M4
26
OGK02-d12
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
12
+0.034/0
21
32
36.5
+0.025/0
8
M4
29
OGK02-d13
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
13
+0.034/0
23
32
37.5
+0.025/0
8
M4
30
OGK02-d16
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
16
+0.034/0
28
37
42.5
+0.025/0
8
M4
35
OGK02-d20
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
20
+0.041/0
32
42
47.5
+0.025/0
10
M5
39
OGK02-d25
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
25
+0.041/0
40
58
55.5
+0.030/0
10
M5
47
OGK02-d30
OGK02
Screw hole type ??¡§¡§ ro...
SS400
Electroless nickel platin...
High-strength brass (SP2)...
Have
30
+0.041/0
45
68
65.5
+0.030/0
12
M6
55
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
OGB01_62 - Oil free bushing with flange, built-in copper alloy bushing, ext...
Yiheda 3D Electronic Gallery
09.05.2024
OFR01_05 - Oil free bushing, copper alloy, standard flange, inner diameter ...
Yiheda 3D Electronic Gallery
09.05.2024
YPC01_76 - Resin Big Head Locating Pin ¡¤ Stabdard Type ¡¤ P Size Specified
Yiheda 3D Electronic Gallery
09.05.2024
YPH01_76 - Resin Big Head Locating Pin ¡¤ Internal Thread Type ¡¤ P.L.B Siz...
Yiheda 3D Electronic Gallery
09.05.2024
OFZ81_96 - Oil free bushing with flange, built-in copper alloy bushing, sta...
Yiheda 3D Electronic Gallery
09.05.2024
OFZ01_62 - Oil free bushing with flange, built-in copper alloy bushing, sta...
Yiheda 3D Electronic Gallery
09.05.2024
E-OFZ01_61 - Economical oil-free bushing assembly with flange/Standard type...
Yiheda 3D Electronic Gallery
09.05.2024
OGA01_41 - Oil free bushing with flange, built-in copper alloy bushing and ...
Yiheda 3D Electronic Gallery
09.05.2024
OFG61_65 - Oil free bushing, bronze casting and flange type
Yiheda 3D Electronic Gallery
09.05.2024
OFN01 - Oil free bushing, copper alloy, shoulder type, standard type
Yiheda 3D Electronic Gallery
09.05.2024
OGE01_62 - Oil free bushing with flange, built-in copper alloy bushing, gui...
Yiheda 3D Electronic Gallery
09.05.2024
E-OGB01_61 - Economical oil-free bushing assembly with flange/Extended type...
Yiheda 3D Electronic Gallery
09.05.2024
AKQ01_03-G-X-6263 - General accessories for profiles door frame parts alumi...
Yiheda 3D Electronic Gallery
09.05.2024
XAY01_17 - Square Handle,Arc Type,Built-In Type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청