OFR11 22 - Oil free bushing, copper alloy, guide flange / intermediate flange, inner diameter F7 / outer diameter H7
Yiheda 3D Electronic Gallery
yhd_fa
E1-Oil free bushings
Powered by
CAD모델 선택
{yiheda/yhd_fa/e1/ofr11_22.prj},{NB=OFR12-d50-L60},{CODE=OFR12},{TYPE=A-C},{MAT=High Strength Brass sp2 Inlay Solid Lubricant},{ID=F7},{DI=h7},{DD=50},{DDTHE=+0.050/+0.025},{L=60},{LTHE=-0.1/-0.3},{LPOOL=60,70,80,100},{D=62},{DTHE=0/-0.030},{DAA=61.5},{L1=13},{H=94},{T=10},{HH=5.3},{DD1=8.5},{DD2=14.0},{PCD=0},{E=50},{F=60},{SC=M8X25(4)},{LINK=Webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
ID
Inner diameter tolerance
ⁿ/ₐ
DI
Outer diameter tolerance
ⁿ/ₐ
DD
d F7
[mm]
DDTHE
d tolerance
ⁿ/ₐ
LTHE
L tolerance
ⁿ/ₐ
D
D h7
[mm]
DTHE
D tolerance
ⁿ/ₐ
DAA
Da
[mm]
L1
[mm]
H
[mm]
T
[mm]
HH
h
[mm]
DD1
D1
[mm]
DD2
D2
[mm]
PCD
Pcd
[mm]
E
[mm]
F
[mm]
SC
Short head hexagon socket head cap screws
ⁿ/ₐ
OFR11-d8-L20
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
8
+0.028/+0.013
-0.1/-0.3
12
0/-0.018
11.5
5
27
4
2.3
3.3
6.0
19
0
0
M3X10 (2)
OFR11-d10-L20
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
10
+0.028/+0.013
-0.1/-0.3
14
0/-0.018
13.5
6
29
4
2.3
3.3
6.0
21
0
0
M3X10 (2)
OFR11-d12-L20
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
12
+0.034/+0.016
-0.1/-0.3
18
0/-0.018
17.5
6
36
5
3.0
4.3
7.5
26
0
0
M4X12 (2)
OFR11-d13-L25
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
13
+0.034/+0.016
-0.1/-0.3
19
0/-0.021
18.5
6
37
5
3.0
4.3
7.5
27
0
0
M4X12 (2)
OFR11-d16-L25
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
16
+0.034/+0.016
-0.1/-0.3
22
0/-0.021
21.5
6
40
5
3.0
4.3
7.5
30
0
0
M4X12 (4)
OFR11-d20-L30
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
20
+0.041/+0.020
-0.1/-0.3
28
0/-0.021
27.5
8
49
6
3.7
5.3
9.0
38
0
0
M5X16 (4)
OFR11-d25-L30
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
25
+0.041/+0.020
-0.1/-0.3
33
0/-0.025
32.5
8
54
6
3.7
5.3
9.0
43
0
0
M5X16 (4)
OFR11-d30-L30
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
30
+0.041/+0.020
-0.1/-0.3
38
0/-0.025
37.5
10
63
8
4.3
6.3
11.0
50
0
0
M6X20 (4)
OFR11-d35-L40
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
35
+0.050/+0.025
-0.1/-0.3
44
0/-0.025
43.5
10
69
8
4.3
6.3
11.0
56
0
0
M6X20 (4)
OFR11-d40-L50
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
40
+0.050/+0.025
-0.1/-0.3
50
0/-0.025
49.5
13
82
10
5.3
8.5
14.0
66
0
0
M8X25 (4)
OFR11-d50-L60
OFR11
Guide type ??¡§¡§ round f...
High-strength brass (SP2)...
F7
H7
50
+0.050/+0.025
-0.1/-0.3
62
0/-0.030
61.5
13
94
10
5.3
8.5
14.0
78
0
0
M8X25 (4)
OFR12-d8-L20
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
8
+0.028/+0.013
-0.1/-0.3
12
0/-0.018
11.5
5
27
4
2.3
3.3
6.0
0
0
19
M3X10 (2)
OFR12-d10-L20
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
10
+0.028/+0.013
-0.1/-0.3
14
0/-0.018
13.5
6
29
4
2.3
3.3
6.0
0
0
21
M3X10 (2)
OFR12-d12-L20
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
12
+0.034/+0.016
-0.1/-0.3
18
0/-0.018
17.5
6
36
5
3.0
4.3
7.5
0
0
26
M4X12 (2)
OFR12-d13-L25
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
13
+0.034/+0.016
-0.1/-0.3
19
0/-0.021
18.5
6
37
5
3.0
4.3
7.5
0
0
27
M4X12 (2)
OFR12-d16-L25
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
16
+0.034/+0.016
-0.1/-0.3
22
0/-0.021
21.5
6
40
5
3.0
4.3
7.5
0
18
24
M4X12 (4)
OFR12-d20-L30
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
20
+0.041/+0.020
-0.1/-0.3
28
0/-0.021
27.5
8
49
6
3.7
5.3
9.0
0
22
31
M5X16 (4)
OFR12-d25-L30
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
25
+0.041/+0.020
-0.1/-0.3
33
0/-0.025
32.5
8
54
6
3.7
5.3
9.0
0
25
35
M5X16 (4)
OFR12-d30-L30
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
30
+0.041/+0.020
-0.1/-0.3
38
0/-0.025
37.5
10
63
8
4.3
6.3
11.0
0
30
40
M6X20 (4)
OFR12-d35-L40
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
35
+0.050/+0.025
-0.1/-0.3
44
0/-0.025
43.5
10
69
8
4.3
6.3
11.0
0
36
43
M6X20 (4)
OFR12-d40-L50
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
40
+0.050/+0.025
-0.1/-0.3
50
0/-0.025
49.5
13
82
10
5.3
8.5
14.0
0
38
54
M8X25 (4)
OFR12-d50-L60
OFR12
Guided type
High-strength brass (SP2)...
F7
H7
50
+0.050/+0.025
-0.1/-0.3
62
0/-0.030
61.5
13
94
10
5.3
8.5
14.0
0
50
60
M8X25 (4)
OFR21-d8-L20
OFR21
Intermediate type ??¡§¡§ ...
High-strength brass (SP2)...
F7
H7
8
+0.028/+0.013
-0.1/-0.3
12
0/-0.018
11.5
5
27
4
2.3
3.3
6.0
19
0
0
M3X10 (2)
OFR21-d10-L20
OFR21
Intermediate type ??¡§¡§ ...
High-strength brass (SP2)...
F7
H7
10
+0.028/+0.013
-0.1/-0.3
14
0/-0.018
13.5
6
29
4
2.3
3.3
6.0
21
0
0
M3X10 (2)
OFR21-d12-L20
OFR21
Intermediate type ??¡§¡§ ...
High-strength brass (SP2)...
F7
H7
12
+0.034/+0.016
-0.1/-0.3
18
0/-0.018
17.5
6
36
5
3.0
4.3
7.5
26
0
0
M4X12 (2)
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
OFR01_05 - Oil free bushing, copper alloy, standard flange, inner diameter ...
Yiheda 3D Electronic Gallery
09.05.2024
OFK01_OFL01 - Oil free bushing, copper alloy, straight column, standard / t...
Yiheda 3D Electronic Gallery
09.05.2024
OFN01 - Oil free bushing, copper alloy, shoulder type, standard type
Yiheda 3D Electronic Gallery
09.05.2024
SCK01_37 - Guide Shaft, Both Ends Internal Thread, With Wrench Groove Type
Yiheda 3D Electronic Gallery
09.05.2024
OFP02_03 - Oil free bushing, copper alloy, thrust type, tapered hole type /...
Yiheda 3D Electronic Gallery
09.05.2024
OGB01_62 - Oil free bushing with flange, built-in copper alloy bushing, ext...
Yiheda 3D Electronic Gallery
09.05.2024
YKD01_13 - Shoulder Type*Set Screw Fixing*Locating Pin
Yiheda 3D Electronic Gallery
09.05.2024
OFG61_65 - Oil free bushing, bronze casting and flange type
Yiheda 3D Electronic Gallery
09.05.2024
OGJ01_62q - Oil free bushing with flange, built-in copper alloy bushing, mi...
Yiheda 3D Electronic Gallery
09.05.2024
E-OCR01_04 - Super-Economical Flange Type Oil-Free Bushing Round Flange/Fl...
Yiheda 3D Electronic Gallery
09.05.2024
OGE01_62 - Oil free bushing with flange, built-in copper alloy bushing, gui...
Yiheda 3D Electronic Gallery
09.05.2024
OFK03_04 - Oil free bushing, copper alloy, straight column type, standard t...
Yiheda 3D Electronic Gallery
09.05.2024
OFX01_21 - Oil free bushing - straight column / shoulder / flange type
Yiheda 3D Electronic Gallery
09.05.2024
LML01_22 - Linear bearing with flange, guide type and double lining type
Yiheda 3D Electronic Gallery
09.05.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청